Mini Mill 2

   
Mini Vertical Mill with 20" x 16" x 14" travels
  • 40 Taper
  • 3 Axis
  • 6k RPM
  • 20 Tool Capacity

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

Haas Mini Mills are the industry standard for compact machining centers. They provide an economical solution for small parts machining in a compact package that is loaded with full-size features.

The Mini Mill 2 offers the same combination of small footprint, full CNC capabilities, and affordable price as the standard Mini Mill, but with extended travels. It is perfect for schools, start-up shops, or as a first step into CNC machining. It is a valuable addition for shops needing a “second-op” machine, or an additional spindle where space is limited.

  • Operates on single- or three-phase power (three-phase power is required for some options)
  • Compact footprint with extended travels
  • Economical solution for small parts
  • Full-size machine features
  • Made in the USA

NOTE: The Through-Spindle Coolant option requires 3-Phase power.

The Updated Mini Mill Series


This super-popular, small-footprint machine has proved successful in small and large shops alike. Bob and Bryan talk about the improvements made to increase reliability and make the machine even easier to use.

Standard Features

Spindles

  • 6000-rpm Spindle

Tool Changers

  • 20-Pocket Carousel

Chip & Coolant Management

  • Window Air Blast
  • Coolant Pump Kit

The Haas Control

  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Safe Run
  • Standard Program Memory, 1 GB
  • Internal High-Voltage Isolated Transformer

Product Options

  • Work Light

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Travels S.A.E METRIC
X Axis 20.0 in 508 mm
Y Axis 16.0 in 406 mm
Z Axis 14.0 in 356 mm
Spindle Nose to Table (~ max) 18.0 in 457 mm
Spindle Nose to Table (~ min) 4.0 in 102 mm
Spindle S.A.E METRIC
Max Rating 7.5 hp 5.6 kW
Max Speed 6000 rpm 6000 rpm
Max Torque 33 ft-lbf @ 1200 rpm 45 Nm @ 1200 rpm
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Taper CT or BT 40 CT or BT 40
Bearing Lubrication Grease Packed Grease Packed
Cooling Air Cooled Air Cooled
Table S.A.E METRIC
Length 40.0 in 1016 mm
Width 14.0 in 356 mm
T-Slot Width 0.630 in 16 mm
T-Slot Center Distance 4.92 in 125 mm
Number of Std T-Slots 3 3
Max Weight on Table (evenly distributed) 500 lb 227 kg
Feedrates S.A.E METRIC
Max Cutting 500 ipm 12.7 m/min
Rapids on X 600 ipm 15.2 m/min
Rapids on Y 600 ipm 15.2 m/min
Rapids on Z 600 ipm 15.2 m/min
Axis Motors S.A.E METRIC
Max Thrust X 2000 lbf 8896 N
Max Thrust Y 2000 lbf 8896 N
Max Thrust Z 2000 lbf 8896 N
Tool Changer S.A.E METRIC
Type Carousel Carousel
Capacity 20 20
Max Tool Diameter (full) 3.5 in 89 mm
Max Tool Weight 12 lb 5.4 kg
Tool-to-Tool (avg) 4.2 s 4.2 s
Chip-to-Chip (avg) 4.5 s 4.5 s
General S.A.E METRIC
Coolant Capacity 40 gal 151 L
Air Requirements S.A.E METRIC
Air Required 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 91 in x 88 in x 100 in 232 cm x 224 cm x 254 cm
Export Pallet 91 in x 88 in x 100 in 232 cm x 224 cm x 254 cm
Weight 5100 lb 2314.0 kg
Electrical Specification S.A.E METRIC
Spindle Speed 6000 rpm 6000 rpm
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Spindle Power 7.5 hp 5.6 kW
Input AC Voltage (1 Phase) 220 VAC 220 VAC
Full Load Amps (1 Phase) 40 A 40 A
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 25 A 25 A
Input AC Voltage (3 Phase) - High 440 VAC 440 VAC
Full Load Amps (3 Phase) - High 13 A 13 A

Haas machines are designed to operate on 220 VAC power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the CL-1 and CM-1.
Note: This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

See the Mini Mill Series in Action


The updated haas mini mill
The Haas Mini Mill has been popular for years as a small-footprint, affordable, highly capable CNC mill. Now, Haas has redesigned the machine from the ground up, watch this video to see all the improvements.
Set Tool and Work Offsets
With the Haas Wireless Intuitive Probing System (WIPS), you can set tool and work offsets in a fraction of the time. No more edge finders or slips of paper under the tool needed.
Meet the new TRT100 Rotary
If you make small parts and have multiple setups, this rotary is the perfect solution. Lightning fast and accurate, the TRT100 fits in nearly every Haas mill, and will help you cut cycle times and boost your shop’s efficiency.
On-Screen Work Instructions
With M130, you can display setup sheets, tool lists, work instructions, and even videos – all within your program. No more taping work instructions to the machine, or hand writing notes telling your operator how to load or inspect a part; put it all in your NC program!

Other Similar Machines


All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.