TM-3P

   
CNC Toolroom Mill with 40" x 20" x 16" travels and ATC
  • 40 Taper
  • 3 Axis
  • 6k RPM
  • 10 Tool Capacity

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

The TM-P Series Toolroom Mills are affordable, easy to use, and offer the precision control of the Haas CNC system. They use standard 40-taper tooling, and are very easy to learn and operate – even without knowing G-code. They are the perfect option for schools and companies transitioning to CNC, or for anyone looking for a large-travel machine on a budget.

The TM-P models include a 10-pocket automatic tool changer, a faster spindle, and higher rapids.

The TM-3P offers more X- and Y-axis travel than the TM-2P.

  • Operates on single- or three-phase power
  • Conversational programming system
  • User-friendly Haas control
  • Affordable full CNC capabilities
  • HaasConnect remote monitoring
  • Made in the USA    

Standard Features

Spindles

  • 6000-rpm Spindle

Tool Changers

  • 10-Pocket Carousel

Chip & Coolant Management

  • Coolant Pump Kit

The Haas Control

  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Safe Run
  • Standard Program Memory, 1 GB
  • Visual Part Programming System
  • Internal High-Voltage Isolated Transformer

Product Options

  • Work Light
  • Convenience Package

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Travels S.A.E METRIC
X Axis 40.0 in 1016 mm
Y Axis 20.0 in 508 mm
Z Axis 16.0 in 406 mm
Spindle Nose to Table (~ max) 20.0 in 508 mm
Spindle Nose to Table (~ min) 4.0 in 102 mm
Spindle S.A.E METRIC
Max Rating 7.5 hp 5.6 kW
Max Speed 6000 rpm 6000 rpm
Max Torque 33 ft-lbf @ 1200 rpm 45 Nm @ 1200 rpm
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Taper CT or BT 40 CT or BT 40
Bearing Lubrication Grease Packed Grease Packed
Cooling Air Cooled Air Cooled
Table S.A.E METRIC
Length 57.8 in 1467 mm
Width 14.5 in 368 mm
T-Slot Width 0.630 in 16 mm
T-Slot Center Distance 4.92 in 125 mm
Number of Std T-Slots 3 3
Max Weight on Table (evenly distributed) 1000 lb 454 kg
Feedrates S.A.E METRIC
Max Cutting 400 ipm 10.2 m/min
Rapids on X 400 ipm 10.2 m/min
Rapids on Y 400 ipm 10.2 m/min
Rapids on Z 400 ipm 10.2 m/min
Axis Motors S.A.E METRIC
Max Thrust X 2000 lbf 8896 N
Max Thrust Y 2000 lbf 8896 N
Max Thrust Z 2000 lbf 8896 N
Tool Changer S.A.E METRIC
Type Carousel Carousel
Capacity 10 10
Max Tool Diameter (full) 3.5 in 89 mm
Max Tool Weight 12 lb 5.4 kg
Tool-to-Tool (avg) 5.7 s 5.7 s
Chip-to-Chip (avg) 6.5 s 6.5 s
Air Requirements S.A.E METRIC
Air Required 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 130 in x 88 in x 98 in 331 cm x 224 cm x 249 cm
Export Pallet 130 in x 88 in x 98 in 331 cm x 224 cm x 249 cm
Weight 6200 lb 2813.0 kg
Electrical Specification S.A.E METRIC
Spindle Speed 6000 rpm 6000 rpm
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Spindle Power 7.5 hp 5.6 kW
Input AC Voltage (1 Phase) 220 VAC 220 VAC
Full Load Amps (1 Phase) 40 A 40 A
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 25 A 25 A
Input AC Voltage (3 Phase) - High 440 VAC 440 VAC
Full Load Amps (3 Phase) - High 13 A 13 A

Haas machines are designed to operate on 220 VAC power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the CL-1 and CM-1.
Note: This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

See the TM Series in Action


How to Square and Indicate a Vise
If you’ve ever struggled to set up a vise, or are not sure of the correct way to do it, this video is for you. Tip-of-the-Day expert Mark Terryberry shows you how.
Haas Wireless Intuitive Probing System
With the Haas Wireless Intuitive Probing System (WIPS), you can set tool and work offsets in a fraction of the time. No more edge finders or slips of paper under the tool needed.
How to Correctly Pick Up a Bore
In this video, Haas Tip-of-the-Day expert Mark Terryberry covers a topic that every machinist needs to know. Whether you are a beginner or an experienced pro, you will benefit from this video.
Use G53 Instead of G28 to Send Your Haas Mill to Home Position
Are you using a G28 command to send your machine table or tools to home position? In this Tip-of-the-Day, Mark demonstrates how using a G53 command instead not only saves valuable cycle time, but also reduces the risk of crashing your machine.

Other Similar Machines


All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.