×

Search Results

Web Pages

Images

    • <
    • 1
    • >
  • machines
    • Haas Vertical Mills
      Vertical Mills
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • Drill/ Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • Vertical Mill/Turn
      • Extra-Large VMC
      • Desktop Mill
      • Control Simulator
      • Mill Auto Parts Loader
    • Product Image
      Multi-Axis Solutions
      • Multi-Axis Solutions
      • 5-Axis Mills
      • Y-Axis Lathes
    • Haas Lathes
      Lathes
      • Lathes
      • ST Series
      • Dual-Spindle
      • Toolroom Lathes
      • Chucker Lathe
      • Bar Feeder
      • Lathe Auto Parts Loader
    • Haas Horizontal Mills
      Horizontal Mills
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers
      Rotaries & Indexers
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Product Image
      Automation Systems
      • Automation Systems
      • Robot Systems
      • Automatic Parts Loaders
      • Pallet Pool Systems
      • Haas Bar Feeder
      • Models
    • QUICK LINKS Special Series  Special Series  PRICE LIST PRICE LIST BUILD & PRICE BUILD & PRICE
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options
    • Product Image
      Spindles
      • Spindles
    • Product Image
      Tool Changers
      • Tool Changers
    • Product Image
      4th- | 5th-Axis
      • 4th- | 5th-Axis
    • Product Image
      Turrets & Live Tooling
      • Turrets & Live Tooling
    • Product Image
      Probing
      • Probing
    • Haas Chip & Coolant Management
      Chip & Coolant Management
      • Chip & Coolant Management
    • The Haas Control
      The Haas Control
      • The Haas Control
    • Product Image
      Product Options
      • Product Options
    • Product Image
      Tooling & Fixturing
      • Tooling & Fixturing
    • Product Image
      Workholding
      • Workholding
    • Product Image
      5-Axis Solutions
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • Product Image
      Automation
      • Automation
    • QUICK LINKS Special Series  Special Series  PRICE LIST PRICE LIST BUILD & PRICE BUILD & PRICE
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas
      Discover the Haas Difference
      Why Haas MyHaas Automation HTEC Network Industry 4.0 Haas Certification
  • Service
    • SEARCH ALARM CODES
      Search
    • Troubleshooting Guides and How-To Procedures
      • Product Image
        Troubleshooting Guides
      • Product Image
        How To Procedures
    • Manuals
      • Product Image
        Operator Manuals
  • Videos
  • MyHaas – One Place for Everything

    • Compare Quotes
      • Compare Quotes

    • About MyHaas
      • About MyHaas

    • Haas CNC Certification Program
      • Haas CNC Certification Program

    • Haas CNC Certification Program-Redirect
      • Haas CNC Certification Program-Redirect

    • Haas CNC Certification Program
      • Haas CNC Certification Program

    • Haas Learning Resources
      • Haas Learning Resources

    • Haas Global Learning Resources
      • Haas Global Learning Resources
    • QUICK LINKS Special Series  Special Series  PRICE LIST PRICE LIST BUILD & PRICE BUILD & PRICE
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling

      Part #

      Mill Toolholding Milling Holemaking Threading Lathe Tooling Tooling Accessories Mill Workholding Tool Kits Apparel & Accessories
  • Contact Us

My Cart
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find A Dealer
  1. Select Language
    1. English
    2. Deutsch
    3. Español
    4. Français
    5. Italiano
    6. Português
    7. Česky
    8. Dansk
    9. Nederlands
    10. Magyar
    11. Polski
    12. Svenska
    13. Русский
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. اللغة العربية
    19. Български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
Search
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

UMC-750-V

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


UMC-750-V

    CNY ONLY
 
    CNY ONLY
 
5-Axis CNC Vertical Mill with 30" x 20" x 20" travels
  • 40 Taper
  • 5 Axis
  • 10k RPM
  • 30+1 Tool Capacity

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

Your browser doesn't support HTML5 video. Your browser doesn't support HTML5 video.
Compare Machines
BUILD & PRICE
Contact Distributor
  • Overview
  • Details
  • Specs
  • Gallery
  • Send Info

TECHNICAL DOCUMENTS

  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • Torque Chart
  • Operator’s Manual
  • UMC Series Flyer

Standard Features

Spindles

  • 10,000-rpm Spindle

Tool Changers

  • 30+1 Side-Mount Tool Changer

Probing

  • Wireless Intuitive Probing System

Chip & Coolant Management

  • Belt-Type Chip Conveyor UMC
  • 55-Gallon Coolant Tank
  • Through-Spindle Coolant Ready
  • Variable Flow Coolant

The Haas Control

  • CNC Control Cabinet Cooler
  • Control Touch Screen
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Safe Run
  • HaasDrop
  • Remote Jog Handle with Touchscreen Display
  • Rigid Tapping
  • Dynamic Work Offsets and Tool Center Point Control
  • Standard Program Memory, 1 GB
  • Second Home Position

Product Options

  • Rotary Scales
  • Top Cover for UMC Series

Warranty

  • 1-Year Standard Warranty

Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

5-axis machining is an effective means to reduce setups and increase accuracy for multi-sided and complex parts. The Haas UMC Series universal machining centers are cost-effective solutions for 3+2 machining and simultaneous 5-axis machining. The UMC-750 has an integrated dual-axis trunnion table with a 500 mm diameter platter that features standard T-slots and a precision pilot bore for fixturing versatility. The trunnion provides +120 and -35 degrees of tilt and 360 degrees of rotation to provide excellent tool clearance and large part capacity.

Our V Models are special configurations of our best-selling UMC models that we’re offering at our lowest prices ever, exclusively for the Chinese market – so you can experience Haas quality, performance, and value first hand. 

  • 5-axis simultaneous machining
  • 10,000-rpm inline direct-drive spindle
  • Large-capacity side-mount tool changer
  • Belt-type chip conveyor
  • Through-spindle coolant ready
  • Includes Wireless Intuitive Probing System
  • Made in the USA
Recently Updated

Universal Machining Center Design Improvements


Engineering Manager Eric Wood talks with Bryan O’Fallon about all of the features that have been changed on the newly released UMC-750 and 750SS. Highlighted by a new operator door and available HSK spindle, Eric also addressed issues like user friendliness, increased performance, better chip evacuation, rotary crash worthiness, and much more.

Recently Updated

UMC-750 at Work


Complex parts are perfect for the UMC-750. With its generous travels and 5-axis capabilities, you’ll easily reduce setups and part handling, while increasing feature-to-feature accuracy.

Overview


The UMC-750 and UMC-750SS have been redesigned to incorporate all the design improvements engineered into our larger UMC-1000 and smaller UMC-500 – completing the upgrade of our full line of 5-axis universal machining centers.

Universal Machining Center Design Improvements:

  • Cycloidal rotary drives
  • Lighter operator door
  • Front-mounted control pendant
  • Easy-access operator convenience features
  • Larger side-window
  • Stiffer base casting
  • Standard rollaway coolant tank

 

Cycloidal Rotary Drives

The cycloidal rotary drive system – designed for machine tools and robotics – provides a great combination of speed, accuracy, and durability on both the B and C axes. The rugged design provides long service life, with little or no maintenance, and is especially durable in a crash. The cycloidal rotary drive can be back driven to absorb energy from an impact. The shock-load capacity is 5 times the rated torque of the gearbox, and the entire gearbox is a simple drop-in replacement, should damage occur. 
  

Operator Door and Control Pendant


The UMC-750 door now mounts inside the enclosure, which raises the bottom of the enclosure opening, and provides better chip control. The internal mounting design of the door allows the control pendant to be mounted to the front of the machine, in an operator-friendly position.  

Operator Convenience Features

The UMC-750’s operator convenience features are mounted to the front of the machine for easy access, including a toolholder storage rack, work table, toolholder vise, storage tray, and washdown hose.

Side-Window Design

Moving the control pendant to the front of the UMC-750 allowed us to enlarge the side window and make it slide open. This provides access to the machine’s platter, and also allows a pallet pool or other automation to be added to the machine.

Base Casting and Coolant Tank

The UMC-750 base casting is stiff and compact, improving cut performance, and allowing the use of our standard 55-gallon (208 liter) rollaway coolant tank, for easy cleaning and maintenance. The coolant tank also accepts our Oil Skimmer and Coolant Refill options to further enhance productivity.    

Travels S.A.E METRIC
X Axis 30.0 in 762 mm
Y Axis 20.0 in 508 mm
Z Axis 20.0 in 508 mm
Spindle Nose to Platter (~ max) 24.0 in 610 mm
Spindle Nose to Platter (~ min) 4.0 in 102 mm
Spindle S.A.E METRIC
Max Rating 30.0 hp 22.4 kW
Max Speed 10000 rpm 10000 rpm
Max Torque 90.0 ft-lbf @ 2000 rpm 122.0 Nm @ 2000 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Taper CT or BT 40 CT or BT 40
Bearing Lubrication Air / Oil Injection Air / Oil Injection
Cooling Liquid Cooled Liquid Cooled
B Axis – Tilt S.A.E METRIC
Travel 120 ° to 35- ° 120 ° to 35- °
Max Speed 50 °/sec 50 °/sec
Max Torque 2240 ft-lbf 3037 Nm
Brake Torque 2000 ft-lbf 2712 Nm
C Axis – Rotation S.A.E METRIC
Travel 360 ° 360 °
Max Speed 50 °/sec 50 °/sec
Max Torque 1854 ft-lbf 2514 Nm
Max Part Swing 27.0 in 686 mm
Brake Torque 900 ft-lbf 1220 Nm
Platter S.A.E METRIC
Platter Diameter 19.70 in 500 mm
Max Weight on Platter 660 lb 300.0 kg
T-Slot Width 0.630 in 16 mm
T-Slot Center Distance 2.48 in 63 mm
Number of Std T-Slots 7 7
Feedrates S.A.E METRIC
Max Cutting 650 ipm 16.5 m/min
Rapids on X 900 ipm 22.9 m/min
Rapids on Y 900 ipm 22.9 m/min
Rapids on Z 900 ipm 22.9 m/min
Axis Motors S.A.E METRIC
Max Thrust X 2750 lbf 12233 N
Max Thrust Y 2750 lbf 12233 N
Max Thrust Z 3400 lbf 15124 N
Tool Changer S.A.E METRIC
Type SMTC SMTC
Capacity 30+1 30+1
Max Tool Diameter (full) 2.5 in 64 mm
Max Tool Diameter (adjacent empty) 5.0 in 127 mm
Max Tool Length (from gage line) 12 in 305 mm
Max Tool Weight 12 lb 5.4 kg
Tool-to-Tool (avg) 2.8 s 2.8 s
Chip-to-Chip (avg) 3.6 s 3.6 s
General S.A.E METRIC
Coolant Capacity 55 gal 208 L
Air Requirements S.A.E METRIC
Air Required 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 168 in x 93 in x 110 in 427 cm x 235 cm x 280 cm
Export Pallet 169 in x 92 in x 100 in 429 cm x 234 cm x 254 cm
Weight 14250 lb 6463.8 kg
Electrical Specification S.A.E METRIC
Spindle Speed 8100 rpm 8100 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Spindle Power 30.0 hp 22.4 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 70 A 70 A
Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
Full Load Amps (3 Phase) - High* 35 A 35 A

*Haas machines are designed to operate on 220 VAC power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Mill, CL-1, and CM-1.
Note: This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Loading
Recently Updated

Other Similar Machines


Haas UMC-750SS

UMC-750SS HIGHER PRODUCTION

Super-Speed 5-Axis CNC Vertical Mill with 30" x 20" x 20" travels

  • 40 Taper
  • 5 Axis
  • 12k-15k RPM
  • 30-50 Tool Capacity
    CNY ONLY
 
Learn More Build & Price
Haas VF-540TR

VF-5/40TR DIFFERENT APPROACH

Trunnion CNC Vertical Mill with 50" x 26" x 25" travels

  • 40 Taper
  • 5 Axis
  • 8.1k RPM
  • 30+1 Tool Capacity
    CNY ONLY
 
Learn More Build & Price
Haas UMC-1500_DUO

UMC-1500-DUO DIFFERENT APPROACH

5-Axis Dual-Station Vertical Machining Center; 60" x 20" x 20"

  • 40 Taper
  • 5 Axis
  • 8.1k RPM
  • 30+1 Tool Capacity
    CNY ONLY
 
Learn More Build & Price
Recently Updated

Dynamic Work Offsets + Tool Center Point Control = Making 5-Axis Easier


Standard On All UMC Series Universal Machining Centers

WITH DWO/TCPC THERE’S NO NEED TO:

✗   Place the part in the exact same location every time

✗    Repost the program when the fixture changes

✗    Repost the program if the job moves to another Haas machine

DWO/TCPC CHANGES EVERYTHING:

✓   Save time on programming and setup

✓   Reduce fixturing costs

✓   Increase your number of multi-axis operators

✓   Increase your productivity and profits

Recently Updated

HaasBuilt - UMC-750


Take a closer look at how your UMC-750 is built and assembled from the ground up, straight from our factory in Oxnard, California!

Recently Updated

Maintain Your Machine


Replacement Parts


Replace worn out parts on your machine with genuine OEM parts. We have thousands in stock and ready to ship.

SHOP NOW

Performance Upgrades


Make your Haas machine perform even better, with high-productivity options that can be installed at your shop.

SHOP NOW

Maintenance Upgrades


Make your machine easier to operate, while reducing downtime. A variety of solutions are available.

SHOP NOW

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

FIND DISTRIBUTOR
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • Rotary Fit Chart
  • About Haas
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • HTEC Network
  • Events
  • Join the Conversation
  • Facebook
  • Twitter
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
© 2021 Haas Automation, Inc – CNC Machine Tools

2800 Sturgis Rd., Oxnard, CA 93030 / Toll Free: 800-331-6746
Phone: 805-278-1800 / Fax: 805-278-2255

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Manage Settings

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Functional Cookies

Analytics Cookies