VF-6SS-V

   
 
Super-Speed CNC Vertical Mill with 64" x 32" x 30" travels
  • 40 Taper
  • 3 Axis
  • 12k RPM
  • 30+1 Tool Capacity

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

The Haas high-performance Super-Speed vertical machining centers provide the high spindle speeds, fast rapids, and quick tool changes necessary for high-volume production and reduced cycle times. Each SS machine features a 12,000-rpm, inline direct-drive spindle, an ultra-fast side-mount tool changer, and high-speed rapids on all axes. 

Our V Models are special configurations of our best-selling VF models that we’re offering at our lowest prices ever, exclusively for the Chinese market – so you can experience Haas quality, performance, and value first hand. 

The VF-6SS-V includes:

  • 4th-axis drive
  • Coordinate rotation & scaling
  • High-speed machining
  • User-definable macros
  • WiFi connectivity
  • Made in the USA

Standard Features

Spindles

  • 12,000-rpm Spindle

Tool Changers

  • High-Speed 30+1 Side-Mount

Multi-Axis Machining

  • 4th-Axis Drive and Wiring

Chip & Coolant Management

  • Programmable Coolant Nozzle
  • Window Air Blast
  • Chip Auger
  • 95-Gallon Coolant Tank

The Haas Control

  • Media Display M-Code; M130
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Remote Jog Handle with Touchscreen Display
  • Rigid Tapping
  • User-Definable Macros
  • Coordinate Rotation and Scaling
  • High-Speed Machining
  • Standard Program Memory, 1 GB

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Travels S.A.E METRIC
X Axis 64.0 in 1626 mm
Y Axis 32.0 in 813 mm
Z Axis 30.0 in 762 mm
Spindle Nose to Table (~ max) 34.0 in 34.0 in
Spindle Nose to Platter (~ max) 864 mm
Spindle Nose to Table (~ min) 4.0 in 102 mm
Spindle S.A.E METRIC
Max Rating 30.0 hp 22.4 kW
Max Speed 12000 rpm 12000 rpm
Max Torque 90 ft-lbf @ 2000 rpm 122 Nm @ 2000 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Taper CT or BT 40 CT or BT 40
Bearing Lubrication Air / Oil Injection Air / Oil Injection
Cooling Liquid Cooled Liquid Cooled
Table S.A.E METRIC
Length 64.0 in 1626 mm
Width 28.0 in 711 mm
T-Slot Width 0.630 in 16 mm
T-Slot Center Distance 4.92 in 125 mm
Number of Std T-Slots 5 5
Max Weight on Table (evenly distributed) 2000 lb 907 kg
Feedrates S.A.E METRIC
Max Cutting 833 ipm 21.2 m/min
Rapids on X 1200 ipm 30.5 m/min
Rapids on Y 1200 ipm 30.5 m/min
Rapids on Z 1200 ipm 30.5 m/min
Axis Motors S.A.E METRIC
Max Thrust X 3400 lbf 15124 N
Max Thrust Y 3400 lbf 15124 N
Max Thrust Z 3400 lbf 15124 N
Tool Changer S.A.E METRIC
Type SMTC SMTC
Capacity 30+1 30+1
Max Tool Diameter (full) 2.5 in 64 mm
Max Tool Diameter (adjacent empty) 5.0 in 127 mm
Max Tool Length (from gage line) 16 in 406 mm
Max Tool Weight 12 lb 5.4 kg
Tool-to-Tool (avg) 2.3 s 2.3 s
Chip-to-Chip (avg) 3.2 s 3.2 s
General S.A.E METRIC
Coolant Capacity 95 gal 360 L
Air Requirements S.A.E METRIC
Air Required 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 80 psi
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 195 in x 102 in x 130 in 495 cm x 259 cm x 330 cm
Export Crate 195 in x 105 in x 131 in 495 cm x 267 cm x 333 cm
Weight 22400 lb 10190.0 kg
Electrical Specification S.A.E METRIC
Spindle Speed 12000 rpm 12000 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Spindle Power 30.0 hp 22.4 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 70 A 70 A
Input AC Voltage (3 Phase) - High 440 VAC 440 VAC
Full Load Amps (3 Phase) - High 35 A 35 A

Haas machines are designed to operate on 220 VAC power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the CL-1 and CM-1.
Note: This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

See the VF Series in Action


Super Speed in action
High spindle speeds, fast rapids, and quick tool changes reduce cycle times and yield high-volume production.
Super Speed with a 4th-axis
See how fast you can make parts on a VF-2SS with a super-fast HRC210 rotary table.
Check out VF machines in action
Take a tour of a great race shop, and see a wide range of VF Series and other Haas machines in action, making parts that win!
Chip Clearing and Tool Lubrication
See all the ways Haas vertical machining centers keep your cutting tools lubricated and clear chips away from the cutting area.

Other Similar Machines


All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.