MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Постсоветский
    15. Türkçe
    16. 中文
    17. Suomi
    18. Norsk
    19. الإنجليزية
    20. български
    21. Hrvatski
    22. Ελληνικά
    23. Română
    24. Slovenský
    25. Slovenščina
    26. 한국어
    27. 日本語
Search
  • machines Main Menu
    • Haas Vertical Mills Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • Drill/ Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • Extra-Large VMC
      • Desktop Mill
      • Control Simulator
      • Mill Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Product Image Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Haas Lathes Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Automatic Parts Loader
    • Haas Horizontal Mills Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Product Image Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Robot Packages
      • Automatic Parts Loaders
      • Pallet-Pool Systems
      • Haas Bar Feeder
      • Models
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • VF-2SS
    • View All
      • VF-2SSYT + Pallet Pool
    • View All
    • View All
      • Haas Tooling
    • View All
    • View All
      • 05-0258
      • 08-1760
      • 08-1760
      • 08-1761
    • View All
    • View All
      • Mill Workholding
    • View All
    • Haas Tooling
      Haas Tooling
      Haas Tooling View All
      • Haas Tooling
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Inventory Sale Inventory Sale Mill Toolholding Mill Workholding Tombstones Manual Chucks For Milling Mill Tooling Lathe Tooling Lathe Toolholding Lathe Workholding ER Collets & Chucks Holemaking Threading Broaching Tool Presetter & Heat Shrinkers Tooling Accessories Deburring & Abrasives Package Kits Apparel & Accessories Tool Storage Measuring & Inspection Winner's Circle Winner's Circle
    • Haas Tooling
    • All Sale Items
      All Sale Items Shop All
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Manual Chucks For Milling
      • Tool Storage
      • Tooling Accessories
      • Measuring & Inspection
      • Shrink Fit Holders
      • End Mill Holders
      • Shell Mill Holders
      • Drill Chucks
      • Milling Chucks & Collets
      • ER Collet Chucks
      • Pull Studs
      • Milling Inserts
      • Chamfer Mills & Inserts
      • Ball End Mills
      • End Mills
      • Indexable End Mill Bodies
      • Shell Mill Bodies
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Burrs
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Adapter Plates
      • Fixed Jaw Vises
      • Self-Centering Vises
      • Reduction Sleeves
      • Cut-Off Tooling
      • Threading Inserts
      • Threading Toolholders
      • Small ID Grooving & Threading Tools
      • Grooving Tools
      • Turning Inserts
      • Boring Bars
      • Cermet Turning Inserts
      • OD Toolholders
      • CBN Turning Inserts
      • Haas Notch Groove & Thread Inserts
      • Haas Notch Groove & Thread Toolholders
      • Live Centers
      • Lathe Collet Chucks
      • Quick-Change Collets
      • 5C Collets
      • Lathe Boring Rings
      • Lathe Jaws
      • Mill Toolholding Kits
      • Shrink Fit Machines
      • Tool Presetting Machines
    • Inventory Sale
      Inventory Sale Shop All
      • Mill Toolholding
      • Mill Workholding
      • Mill Tooling
      • Lathe Tooling
      • Lathe Toolholding
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Presetter & Heat Shrinkers
      • Tooling Accessories
      • Deburring & Abrasives
      • Package Kits
      • Tool Storage
      • Measuring & Inspection
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • Drill Chucks
      • Pull Studs
      • Mill Toolholding Kits
      • Hydraulic Milling Chucks & Collets
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Mill Vise Jaws
      • Workholding Accessories
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps
      • Automated Workholding Kits
      • Toolmakers Vise
      • Clamp Force Gauges
    • Tombstones
      Tombstones Shop All
      • Tombstones
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 5C Indexer Chucks
      • 3-Jaw Chucks & Mounts for Mills
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Burrs
      • Keyseat Cutters
      • Corner Rounding End Mills
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tooling
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving Tools
      • Small ID Grooving & Threading Tools
      • Threading Inserts
      • Threading Toolholders
      • Boring Bars
      • OD Toolholders
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Groove & Thread Inserts
      • Haas Notch Groove & Thread Toolholders
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Toolholding
      • BOT Toolholding
      • BMT Toolholding
      • Live Toolholding
      • Reduction Sleeves
      • VDI Toolholding
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Liners
      • Quick-Change Collets
      • Lathe Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Boring Rings
      • Lathe Jaws
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless Drill Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Toolholders
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Toolholders
      • Broaching Inserts
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Clearing Fans
      • Spare Parts
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tooling Kits
      • Drill Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Mill Toolholding Kits
      • Lathe Tooling Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • Measuring & Inspection Kits
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Test Bars
      • Probe Kits & Accessories
      • Levels
      • Refractometers
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Plug & Ring Gauges
      • Gauge Blocks & Accessories
      • Pin Gauges & Accessories
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Measuring & Inspection Kits
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
  • Contact Us

×

Search Results

Web Pages

Images

    • <
    • 1
    • >
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Постсоветский
    15. Türkçe
    16. 中文
    17. Suomi
    18. Norsk
    19. الإنجليزية
    20. български
    21. Hrvatski
    22. Ελληνικά
    23. Română
    24. Slovenský
    25. Slovenščina
    26. 한국어
    27. 日本語
Search
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

VF-4-I

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


VF-4-I

    CNY ONLY
Not Currently Available In Your Region
CNC Vertical Mill with 50" x 20" x 25" travels

The industry-leading Haas VF Series VMCs are the best-value, high-performance machine tools available today.

Our I Models are special configurations of our best-selling VF models that we’re offering at our lowest prices ever, exclusively for the India market – so you can experience Haas quality, performance, and value first hand. 

  • Available exclusively in India
  • 10,000-rpm inline direct-drive spindle
  • 30+1 side-mount tool changer
  • High-Speed Machining control option
  • 40 Taper
  • 3 Axis
  • 10k RPM
  • 30+1 Tool Capacity

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing
Compare Machines
BUILD & PRICE
Compare Machines
BUILD & PRICE
Contact Distributor
  • Machine Info
  • Automation
  • Specs
  • Rotary Fit Chart

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

RELATED PRODUCTS

Standard Features

Spindles

  • 10,000-rpm Spindle

Tool Changers

  • 30+1 Side-Mount Tool Changer

Chip & Coolant Management

  • Window Air Blast
  • 55-Gallon Coolant Tank
  • Variable Flow Coolant

The Haas Control

  • Control Touch Screen
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Safe Run
  • HaasDrop
  • Rigid Tapping
  • High-Speed Machining
  • Standard Program Memory, 1 GB
  • Internal High-Voltage Isolated Transformer
  • Power Surge Protection

Shipping

  • Export Packaging
  • Lifting Provision

Warranty

  • 1-Year Standard Warranty

Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

TECHNICAL DOCUMENTS

  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • Torque Chart
  • Operator’s Manual
  • Automation Options And Configurations chart
  • Vise Options & Configurations Chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

HAAS VISE OPTIONS AND CONFIGURATIONS CHART

AIR VISES | HYDRAULIC VISES

VIDEOS

VF Medium Series Mills

VF-4 & TR200Y Cutting

Super Speed in Action

Super Speed with a 4th-Axis

VF Machines in Action

Chip Clearing & Tool Lubrication

RELATED PRODUCTS

SMALLER WORK ENVELOPE

Haas VF-3

VF-3

CNC Vertical Mill with 40" x 20" x 25" travels

  • 40 Taper
  • 3 Axis
  • 8.1k RPM
  • 20 Tool Capacity
    CNY ONLY
Learn More Build & Price

MORE SPEED & MORE TOOLS

Haas VF-4SS

VF-4SS

Super-Speed CNC Vertical Mill with 50" x 20" x 25" travels

  • 40 Taper
  • 3 Axis
  • 12k RPM
  • 30+1 Tool Capacity
    CNY ONLY
Learn More Build & Price

LARGER WORK ENVELOPE

Haas VF-540

VF-5/40

CNC Vertical Mill with 50" x 26" x 25" travels

  • 40 Taper
  • 3 Axis
  • 8.1k RPM
  • 20 Tool Capacity
    CNY ONLY
Learn More Build & Price

Standard Features

Spindles

  • 10,000-rpm Spindle

Tool Changers

  • 30+1 Side-Mount Tool Changer

Chip & Coolant Management

  • Window Air Blast
  • 55-Gallon Coolant Tank
  • Variable Flow Coolant

The Haas Control

  • Control Touch Screen
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Safe Run
  • HaasDrop
  • Rigid Tapping
  • High-Speed Machining
  • Standard Program Memory, 1 GB
  • Internal High-Voltage Isolated Transformer
  • Power Surge Protection

Shipping

  • Export Packaging
  • Lifting Provision

Warranty

  • 1-Year Standard Warranty

Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

SPACE EFFICIENT

COST EFFECTIVE

EASY TO INTEGRATE

EASY TO LEARN

Travels S.A.E METRIC
X Axis 50.0 in 1270 mm
Y Axis 20.0 in 508 mm
Z Axis 25.0 in 635 mm
Spindle Nose to Table (~ max) 29.2 in 742 mm
Spindle Nose to Table (~ min) 4.2 in 107 mm
Spindle S.A.E METRIC
Max Rating 30.0 hp 22.4 kW
Max Speed 10000 rpm 10000 rpm
Max Torque 90.0 ft-lbf @ 2000 rpm 122.0 Nm @ 2000 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Taper CT40 | BT40 | HSK-A63 CT40 | BT40 | HSK-A63
Bearing Lubrication Air / Oil Injection Air / Oil Injection
Cooling Liquid Cooled Liquid Cooled
Table S.A.E METRIC
Length 52.0 in 1321 mm
Width 19.5 in 495 mm
T-Slot Width 0.626 in to 0.630 in 15.90 mm to 16.00 mm
T-Slot Center Distance 3.15 in 80 mm
Number of Std T-Slots 5 5
Max Weight on Table (evenly distributed) 3500 lb 1588 kg
Feedrates S.A.E METRIC
Max Cutting 650 ipm 16.5 m/min
Rapids on X 1000 ipm 25.4 m/min
Rapids on Y 1000 ipm 25.4 m/min
Rapids on Z 1000 ipm 25.4 m/min
Axis Motors S.A.E METRIC
Max Thrust X 2550 lbf 11343 N
Max Thrust Y 2550 lbf 11343 N
Max Thrust Z 4200 lbf 18683 N
Tool Changer S.A.E METRIC
Type SMTC SMTC
Capacity 30+1 30+1
Max Tool Diameter (full) 2.5 in 64 mm
Max Tool Diameter (adjacent empty) 5.0 in 127 mm
Max Tool Length (from gage line) 13 in 330 mm
Max Tool Weight 12 lb 5.4 kg
Tool-to-Tool (avg) 2.8 s 2.8 s
Chip-to-Chip (avg) 3.6 s 3.6 s
General S.A.E METRIC
Coolant Capacity 55 gal 208 L
Air Requirements S.A.E METRIC
Air Required 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 80 psi
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 152 in x 102 in x 109 in 386 cm x 259 cm x 277 cm
Export Pallet 140 in x 92 in x 101 in 356 cm x 234 cm x 257 cm

*Haas machines are designed to operate on 220 VAC power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Mill, CL-1, and CM-1. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

ATTENTION! Optional high-performance spindles have a higher power requirement than the standard spindle. Verify the power requirement before running power for your machine.

HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE WARNING
TRT70 VF-4-I POSITIVE FIT
HA5C VF-4-I POSITIVE FIT
TRT160 VF-4-I POSITIVE FIT
HA2TS VF-4-I ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5C2 VF-4-I ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5C3 VF-4-I ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5C4 VF-4-I ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5CS VF-4-I POSITIVE FIT
T5C VF-4-I POSITIVE FIT
T5C2 VF-4-I POSITIVE FIT
T5C3 VF-4-I POSITIVE FIT
T5C4 VF-4-I POSITIVE FIT
HRC160 VF-4-I POSITIVE FIT
HRC210 VF-4-I POSITIVE FIT
HRT160 VF-4-I POSITIVE FIT
HRT160-2 VF-4-I POSITIVE FIT
HRT160SP VF-4-I POSITIVE FIT
HRT160SS VF-4-I POSITIVE FIT
HRT210 VF-4-I POSITIVE FIT
HRT210-2 VF-4-I POSITIVE FIT
HRT210M VF-4-I ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT210SP VF-4-I POSITIVE FIT
HRT310 VF-4-I POSITIVE FIT
HRT310SP VF-4-I POSITIVE FIT
HRTA5 VF-4-I POSITIVE FIT
HRTA6 VF-4-I POSITIVE FIT
TRT100 VF-4-I ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT210 VF-4-I POSITIVE FIT
TR160 VF-4-I POSITIVE FIT
TR160-2 VF-4-I POSITIVE FIT
TR200Y VF-4-I ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TR210 VF-4-I POSITIVE FIT
HRT210HT VF-4-I POSITIVE FIT
HRT210SS VF-4-I POSITIVE FIT
TH240 VF-4-I POSITIVE FIT
HA5C-T VF-4-I POSITIVE FIT
HA5C3-T VF-4-I ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5C4-T VF-4-I ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT310SS VF-4-I POSITIVE FIT
HA5C2-T VF-4-I ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

FIND DISTRIBUTOR
Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • Twitter
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2023 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.


2800 Sturgis Rd., Oxnard, CA 93030 / Toll Free: 800-331-6746
Phone: 805-278-1800 / Fax: 805-278-2255

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Manage Settings

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Functional Cookies

Analytics Cookies