VF-2SS-EU

Super-Speed CNC Vertical Mill with 30" x 16" x 20" travels
  • 40 Taper
  • 3 Axis
  • 12k RPM
  • 30+1 Tool Capacity
   
5 %
OFF
 

* 5% off promotion applies only to EU machines in stock in Europe

Compare Machines
BUILD & PRICE
Contact Distributor

The industry-leading Haas VF Series VMCs are the best-value, high-performance machine tools available today.

Our EU Models are special configurations of our best-selling VF models that we’re offering at our lowest prices ever, exclusively for the European market – so you can experience Haas quality, performance, and value first hand. 

  • Exclusively for the European market
  • Includes 32 GB  expanded program memory
  • Includes WiFi connectivity
  • Fast rapids
  • Super-speed side-mount tool changer
  • Made in the USA

VF-2SS at Work


Watch as we rip through some aluminum and efficiently machine all 6 sides of a part, with a VF-2SS and HRC-210 rotary table. The SS spindle has the speed to really push a small endmill through aluminum at extremely high feedrates, and the power to remove lots of material with a shell mill.

Standard Features

Spindles

  • 12,000-rpm Spindle

Tool Changers

  • High-Speed 30+1 Side-Mount

Chip & Coolant Management

  • Window Air Blast
  • 55-Gallon Coolant Tank

The Haas Control

  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Rigid Tapping
  • 32 GB Expanded Memory

Warranty

  • 1-Year Standard Warranty
Travels S.A.E METRIC
X Axis 30.0 in 762 mm
Y Axis 16.0 in 406 mm
Z Axis 20.0 in 508 mm
Spindle Nose to Platter (~ max) 24.0 in 610 mm
Spindle Nose to Table (~ min) 4.0 in 102 mm
Spindle S.A.E METRIC
Max Rating 30.0 hp 22.4 kW
Max Speed 12000 rpm 12000 rpm
Max Torque 90 ft-lbf @ 2000 rpm 122 Nm @ 2000 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Taper CT or BT 40 CT or BT 40
Bearing Lubrication Air / Oil Injection Air / Oil Injection
Cooling Liquid Cooled Liquid Cooled
Table S.A.E METRIC
Length 36.0 in 914 mm
Width 14.0 in 356 mm
T-Slot Width 0.630 in 16 mm
T-Slot Center Distance 4.92 in 125 mm
Number of Std T-Slots 3 3
Max Weight on Table (evenly distributed) 1500 lb 680 kg
Feedrates S.A.E METRIC
Max Cutting 833 ipm 21.2 m/min
Rapids on X 1400 ipm 35.6 m/min
Rapids on Y 1400 ipm 35.6 m/min
Rapids on Z 1400 ipm 35.6 m/min
Axis Motors S.A.E METRIC
Max Thrust X 1995 lbf 8874 N
Max Thrust Y 1995 lbf 8874 N
Max Thrust Z 3085 lbf 13723 N
Tool Changer S.A.E METRIC
Type SMTC SMTC
Capacity 30+1 30+1
Max Tool Diameter (full) 2.5 in 64 mm
Max Tool Diameter (adjacent empty) 5.0 in 127 mm
Max Tool Length (from gage line) 11 in 279 mm
Max Tool Weight 12 lb 5.4 kg
Tool-to-Tool (avg) 2.8 s 2.8 s
Chip-to-Chip (avg) 3.6 s 3.6 s
General S.A.E METRIC
Coolant Capacity 55 gal 208 L
Air Requirements S.A.E METRIC
Air Required 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

See the VF Series in Action


Super Speed in action
High spindle speeds, fast rapids, and quick tool changes reduce cycle times and yield high-volume production.
Super Speed with a 4th-axis
See how fast you can make parts on a VF-2SS with a super-fast HRC210 rotary table.
Check out VF machines in action
Take a tour of a great race shop, and see a wide range of VF Series and other Haas machines in action, making parts that win!
Chip Clearing and Tool Lubrication
See all the ways Haas vertical machining centers keep your cutting tools lubricated and clear chips away from the cutting area.

Other Similar Machines


All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.