Internal High-Voltage Non-Isolated Transformer

Non-isolated high-voltage transformer for machines sold in the USA to operate on 440 VAC
   

Haas machines are designed to operate on 220 VAC power. High-voltage operation (440 VAC) requires an optional transformer. This high-voltage, non-isolated transformer allows machine operation at 380-480 VAC. The transformer is mounted inside the control cabinet to save floor space, and requires an external ground.

  • A high-voltage transformer is required to run the machine on 440 VAC power
  • This non-isolated transformer requires an external ground
  • Internally mounted design saves floor space

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.