10,000-rpm Spindle

   
High-speed spindle for 50-taper VF Series and EC Series
  • 10k Speed
  • 50 Taper
  • 30 hp Power
  • Gearbox Drive

This 10,000-rpm spindle for 50-taper machines uses a Haas-built two-speed gearbox to provide a wide constant horsepower band, good low-speed torque for heavy cuts, and higher torque throughout the range above 500 rpm. Haas gears are CNC machined and hobbed out of alloy steel, heat treated to 60 Rc, and then precision ground to AGMA Class 13 quality. Note: This option requires balanced toolholders with a G2.5 rating.

  • 2-speed gearbox designed, manufactured, and built in-house
  • High-speed machining in a 50-taper package
  • More power for larger-diameter tools and tougher materials
  • Automatic High or Low gear selection based on the commanded rpm
  • User programmable selection of High or Low gear via M-codes

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.