A6AC Air Collet Closer

Pneumatic draw-tube assembly for the HRTA6 rotary table
   

The A6AC pneumatic draw-tube assembly works with A65C and A616C collet adapter chucks to provide 5C and 16C air collet closing capabilities for the HRTA6. With the A6AC, collets can be clamped with the flip of a lever. The A6AC is also compatible with 3J collet adapters that may be purchased through your local tooling supplier. The A6AC provides up to 5000 lb (22,242 N) of draw force, with 0.125" (3.18 mm) of travel. Clamping force is spring actuated and adjustable to 100 ft-lb (135 Nm). The A6AC tightens from the rear, and has a 1.75" (44.5 mm) through-hole.

  • Easy installation 
  • 1.75" (45 mm) through-hole
  • Up to 5000 lb (22,242 N) of clamping force
  • Mechanically closed, pneumatically opened
  • Adds 5C, 3J, and 16C collet closing ability to the HRTA6

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.