×

Search Results

Web Pages

Images

    • <
    • 1
    • >
  • machines
    • Haas Vertical Mills
      Vertical Mills
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • Drill/ Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • Vertical Mill/Turn
      • Extra-Large VMC
      • Double-Column Mills
      • Desktop Mill
      • Mill Auto Parts Loader
    • Product Image
      Multi-Axis Solutions
      • Multi-Axis Solutions
      • 5-Axis Mills
      • Y-Axis Lathes
    • Haas Lathes
      Lathes
      • Lathes
      • ST Series
      • Dual-Spindle
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Auto Parts Loader
    • Haas Horizontal Mills
      Horizontal Mills
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers
      Rotaries & Indexers
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Product Image
      Automation Systems
      • Automation Systems
      • Robot Systems
      • Automatic Parts Loaders
      • Pallet-Pool Systems
      • Haas Bar Feeder
      • Models
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options
    • Product Image
      Spindles
      • Spindles
    • Product Image
      Tool Changers
      • Tool Changers
    • Product Image
      4th- | 5th-Axis
      • 4th- | 5th-Axis
    • Product Image
      Turrets & Live Tooling
      • Turrets & Live Tooling
    • Product Image
      Probing
      • Probing
    • Haas Chip & Coolant Management
      Chip & Coolant Management
      • Chip & Coolant Management
    • The Haas Control
      The Haas Control
      • The Haas Control
    • Product Image
      Product Options
      • Product Options
    • Product Image
      Tooling & Fixturing
      • Tooling & Fixturing
    • Product Image
      Workholding
      • Workholding
    • Product Image
      5-Axis Solutions
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • Product Image
      Automation
      • Automation
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas
      Discover the Haas Difference
      Why Haas MyHaas Education Community Industry 4.0 Haas Certification Customer Testimonials
  • Service
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos
  • MyHaas – One Place for Everything

    • Compare Quotes
      • Compare Quotes

    • About MyHaas
      • About MyHaas

    • Haas CNC Certification Program
      • Haas CNC Certification Program

    • Haas CNC Certification Program-Redirect
      • Haas CNC Certification Program-Redirect

    • Haas CNC Certification Program
      • Haas CNC Certification Program

    • Haas Learning Resources
      • Haas Learning Resources

    • Haas Global Learning Resources
      • Haas Global Learning Resources

    • MyHaas App Form
      • MyHaas App Form
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling
      Haas Tooling Mill Toolholding Mill Workholding Milling Lathe Tooling Lathe Toolholding Lathe Workholding ER Collets & Chucks Holemaking Threading Tool Management Tooling Accessories Package Kits Measuring & Inspection Apparel & Accessories
      HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      OPEN TERMS OPEN TERMS
      FINANCING FINANCING
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts
      Haas Service Parts Automatic Pallet Changer Automatic Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Field Install Options Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
  • Contact Us

My Cart
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find A Dealer
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - Méjico
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Русский
    15. Türkçe
    16. 中文
    17. Suomi
    18. Norsk
    19. الإنجليزية
    20. български
    21. Hrvatski
    22. Ελληνικά
    23. Română
    24. Slovenský
    25. Slovenščina
    26. 한국어
    27. 日本語
Search
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

50-Taper - Inline Spindle Motor - Replacement - AD0036

Service Home How To Procedures 50-Taper - Inline Spindle Motor - Replacement - AD0036
Recently Updated Last updated: 11/27/2018

50-Taper - Inline Spindle Motor - Replacement


AD0036

Applies to machines built from: February, 2013

50-Taper - Inline Spindle Motor - Replacement - AD0036

- Jump to Section - 1. Introduction 2. Removal (21 steps) 3. Installation (34 steps) Back to Top

Introduction

This procedure tells you how to replace the inline spindle motor on a 50-taper vertical machining center (VMC). 
 
  1. 50-Taper Inline Spindle Motor
  2. Mounting Plate
  3. Mounting Adaptor
  4. Tool Release Piston (TRP) Assembly

Tools Required:

  • Lifting device capable of lifting 400 lb (181 kg)
  • (4) 4" x 4" x 12" (102 mm x 102 mm x 305 mm) wooden blocks

Removal

1

Remove the spindle head covers.

2

Remove the terminal block cover and disconnect the power wires from the terminal block.

3

Remove the spindle motor shroud.

4

Disconnect the (3) air hoses from the tool release piston (TRP) assembly.

5

If equipped, disconnect the Through-Spindle Coolant (TSC) drain tube.

6

If equipped, remove the TSC union assembly.

 Note: The TSC union assembly has left-handed threads.

7

Disconnect the (2) TRP proximity switches from the connector panel on the rear spindle head cover.

8

Disconnect the ground wire from the encoder body.

9

Remove the encoder cap and disconnect the encoder cable.

10

Remove the (4) bolts from the encoder to release tension on the encoder belt. Remove the encoder belt.

11

Remove the (2) bolts shown from the front and rear TRP retainer tabs.

12

Loosen the remaining bolt on each TRP retainer tab.

13

Move the front TRP retainer tab away from the coupling.

14

Move the rear TRP retainer tab away from the coupling.

15

Remove the (4) 1/2" bolts connecting the spindle motor, mounting plate, and TRP assembly to the mounting adaptor. Attach lifting straps to the encoder plate eyelets. Lift the assembly straight up until it clears the mounting adaptor. Move the assembly away from the machine.

16

Remove the coupling insert.

17

Remove the transfer tube.

18

Support the motor/TRP assembly. Remove the (4) 1/2" nuts, washers, and spacers to separate the TRP assembly from the mounting plate.

19

Remove the (4) 1/2" bolts to separate the mounting plate from the spindle motor.

20

Support the spindle motor on (4) 4" x 4" x 12" (102 mm x 102 mm x 305 mm) wooden blocks. Make sure the spindle motor coupling does not touch the ground. Remove the lifting straps.

21

Remove the (4) nuts and washers to separate the encoder plate from the top of the spindle motor.

Installation

1

This procedure tells you how to install the inline spindle motor to a 50-taper vertical milling center (VMC).

Remove the top of the new spindle motor shipping crate.

Use (4) nuts and washers to install the encoder plate to the top of the new spindle motor.

2

Attach the lifting straps to the encoder plate eyelets.

Lift the new spindle motor from the shipping crate.

3

Use (4) 1/2" bolts to install the mounting plate to the new spindle motor. Hand tighten only.

4

Attach the magnetic base of a dial indicator to the new spindle motor coupling.

5

Sweep the mounting plate to within 0.001" total indicated runout (TIR) of the spindle motor coupling. Torque the 1/2" bolts to 50 ft-lb (68 Nm).

6

Find and mark the high spot of the spindle motor coupling.

7

Find and mark the high spot of the spindle coupling.

8

Install the new spindle motor and mounting plate assembly to the mounting adaptor using (4) 1/2" bolts. Align the coupling high spot marks as near to each other as possible. Torque the bolts to 50 ft-lb (68 Nm).

 Note: Do not install the coupling insert or transfer tube.

9

Tape the couplings together.

10

Attach the magnetic base of a dial indicator to the spindle coupling. Maximum coupling-to-coupling deflection should be less than 0.001" (0.025 mm) during a full revolution.

 Note: For clarity, the mounting adaptor is not shown.

11

If the coupling-to-coupling deflection is not within 0.001" (0.025 mm), loosen and then hand tighten all of the 1/2" and 5/16" bolts on the mounting plate couplings.

12

Tap the mounting plate with a rubber mallet or brass hammer to remove runout.

13

When the coupling-to-coupling deflection is within 0.001" (0.025 mm), torque the (2) rear 1/2" bolts to 50 ft-lb (68 Nm).

14

Torque the (2) front 1/2" bolts to 50 ft-lb (68 Nm).

15

Torque all 5/16" bolts to 25 ft-lb (34 Nm).

16

Check the coupling-to-coupling deflection during a full revolution. Repeat the alignment process if necessary.

 Note: For clarity, the mounting adaptor is not shown.

17

Remove the (4) 1/2" bolts connecting the new spindle motor and mounting plate assembly to the mounting adaptor.

18

Use (4) 1/2" nuts, washers, and spacers to install the TRP assembly to the spindle motor and mounting plate assembly. Torque the nuts to 50 ft-lb (68 Nm).

19

Install the coupling insert to the spindle coupling.

20

Install the transfer tube to the spindle coupling.

21

Use (4) 1/2" bolts to install the new spindle motor, mounting plate, and TRP assembly to the mounting adaptor. Align the coupling high spot marks as near to each other as possible. Torque the bolts to 50 ft-lb (68 Nm).

22

Push the front TRP retainer tab toward the coupling.

23

Push the rear TRP retainer tab toward the coupling.

24

Install the bolts in the front and rear TRP retainer tabs. Torque the (3) bolts on both TRP retainer tabs to 25 ft-lb (34 Nm).

25

Connect the (3) air hoses to the TRP.

26

If equipped, install the TSC union assembly.

 Note: The TSC union assembly has left-handed threads.

27

If equipped, install the TSC drain tube.

28

Connect the (2) TRP proximity switches to the connector panel on the rear spindle head cover.

29

Install the encoder belt and bolts to the new spindle motor.

30

Connect the encoder cable to the encoder and replace the encoder cap.

31

Install the encoder ground wire to the encoder body.

32

Install the spindle motor shroud.

33

Connect the power wires to the terminal block and install the terminal block cover.

34

Install the spindle head covers.

FIND DISTRIBUTOR
Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • Twitter
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2022 Haas Automation, Inc – CNC Machine Tools

2800 Sturgis Rd., Oxnard, CA 93030 / Toll Free: 800-331-6746
Phone: 805-278-1800 / Fax: 805-278-2255

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Manage Settings

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Functional Cookies

Analytics Cookies