Precision & Reliability

Mold Making

Solutions Tailored for You

Haas Has the Machine You Need

Haas has always been the machine tool leader at designing industry-specific machines. With our VM Series mills, you can be assured that the machine will have all the options you need. From High-Speed Machining, to our Auto-Air Gun, to our special table slotted in both X and Y directions for easy mold base fixturing, we have your industry covered.

Restart a Program at Any Point in the Code

Have you ever been in the middle of running a long mold program and needed to inspect or change a tool? Chances are, you’ve experienced this, and know how difficult it is to restart your program in the correct spot. With the Haas control’s Setting 36 “Program Restart,” it couldn’t be easier. Our engineers are always thinking about real-world scenarios, and designing innovative solutions to make your job easier.

Features and Options

Run, Stop, Jog, and Continue
Have you ever wanted to “pause” a long operation while cutting a part, perhaps to get a closer look at an insert, or maybe check surface finish? In this video, Scott and John discuss a handy feature on Haas lathes and mills that lets you do exactly that!
HaasConnect – Always be Connected
The Next Generation Control has the ability to send you, and others you designate, email and SMS text notifications about the operating status of your Haas machine. Set up is simple and easy through the MyHaas Portal on HaasConnect is free with every new Haas that has the Next Generation Control.
Through-Tool Air Blast
Re-cutting chips during dry machining is bad! Through-Tool Air Blast provides high-pressure, high-flow air through the tool to keep the chips away from the cut. Mark and Andrew discuss how the system works, and demonstrate its benefits

Special Machines and Packages