My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

G-code, M-code, and Setting

Service Home G12 Circular Pocket Milling CW / G13 Circular Pocket Millin...

G12 Circular Pocket Milling CW / G13 Circular Pocket Millin...

G12 Circular Pocket Milling CW / G13 Circular Pocket Milling CCW (Group 00)


These G-codes mill circular shapes. They are different only in that G12 uses a clockwise direction and G13 uses a counterclockwise direction. Both G-codes use the default XY circular plane (G17) and imply the use of G42 (cutter compensation) for G12 and G41 for G13. G12 and G13 are non-modal.

NOTE: For lathe machines, G17 and G268 are the only planes that G12/G13 can be used.
*D - Tool radius or diameter selection**
F - Feedrate
I - Radius of first circle (or finish if no K). I value must be greater than Tool Radius, but less than K value.
*K - Radius of finished circle (if specified)
*L - Loop count for repeating deeper cuts
*Q - Radius increment, or stepover (must be used with K)
X - Depth of cut or increment
*indicates optional**To get the programmed circle diameter, the control uses the selected D code tool size. To program tool centerline select D0.Rapid-position the tool to the center of the circle. To remove all the material inside the circle, use I and Q values less than the tool diameter and a K value equal to the circle radius. To cut a circle radius only, use an I value set to the radius and no K or Q value.Circular Pocket Milling, G12 Clockwise shown: [1] I only, [2] I, K and Q only.


These G codes assume cutter compensation, so you do not need to program G41 or G42 in the program block.

NOTE: For lathe machines, G12 and G13 will automatically engage the C axis.
These program example shows the G12 and G13 format, and the different ways that you can write these programs.Single Pass: Use I only.Applications: One-pass counter boring; rough and finish pocketing of smaller holes, ID cutting of O-ring grooves.Multiple Pass: Use I, K, and Q.Applications: Multiple-pass counter boring; rough and finish pocketing of large holes with cutter overlap.Multiple Z-Depth Pass: Using I only, or I, K, and Q (G91 and L may also be used).Applications: Deep rough and finish pocketing.The previous figures show the tool path during the pocket milling G-codes.Example G13 multiple-pass using I, K, Q, L, and G91:This program uses G91 and an L count of 4, so this cycle will execute a total of four times. The X depth increment is 0.500. This is multiplied by the L count, making the total depth of this hole 2.000.The G91 and L count can also be used in a G13I only line.
%O61213 (SAMPLE NGC G12 AND G13);
(G54 X0 Y0 is center of first pocket);
(Z0 is on face of the part);
(T1 is a .25 in. dia endmill);
(BEGIN PREPARATION BLOCKS);
;
N12 (CW);
T101 (Tool offset 1);
G17 (PLANE SELECTION);
G00 G54 X0 Y0 Z1.0(Rapid to 1st position);
M133 P2500 (Spindle on CW);
M08 (Coolant on);
(BEGIN CUTTING BLOCKS);
G01 G98 Z-.05 F10.;
G12 I0.35 Q0.15 K1.125 F10. (Rough & finish CW);
G00 Z0.1 (Retract);
G00 X4.25 Y-0.75 (Move to center of next pocket);
G01 G98 Z-.05 F10.;
G12 I0.95 F10. (Finish pocket CW);
G00 Z5. (Retract);
G53 X0 (X home);
M30;
;
;
N13 (CCW);
(G54 X0 Y0 is center of first pocket);
(Z0 is on face of the part);
(T1 is a .25 in. dia endmill);
(BEGIN PREPARATION BLOCKS);
;
T101 (Tool offset 1);
G17 (PLANE SELECTION);
G00 G54 X0 Y0 Z1.0(Rapid to 1st position);
M133 P1000 (Spindle on CW);
G0 Z0.1;
M08 (Coolant on);
(BEGIN CUTTING BLOCKS);
G01 G98 Z-.05 F10.;
G13 I0.35 Q0.15 K1.125 F10. (Rough & finish CCW);
G00 Z0.1 (Retract);
G00 X4.25 Y-0.75 (Move to center of next pocket);
G01 G98 Z-.05 F10.;G13 I0.95 F10. (Finish pocket CCW);
G00 Z5. (Retract);
G53 X0 M135;
X home, Spindle off);
G53 Z0 (Z home);
M30 (End program);
;
;
N14 (CCW WITH INCREMENT Z DEPTH);
(G54 X0 Y0 is center of first pocket);
(Z0 is on face of the part);
(T1 is a .25 in. dia endmill);
(BEGIN PREPARATION BLOCKS);
;
T101 (Tool offset 1);
G17 (PLANE SELECTION);
G00 G54 X0 Y0 Z1.0(Rapid to 1st position);
M133 P1000 (Spindle on CW);
G0 Z0.1; M08 (Coolant on);
(BEGIN CUTTING BLOCKS);
G01 G98 Z0 F10.;G13 I0.35 Q0.15 K1.125 F10. W-0.17 L3 (Rough & finish CCW .17 Z INCREMENT);
G00 Z0.1 (Retract);
G00 X4.25 Y-0.75 (Move to center of next pocket);
G01 G98 Z0 F10.;
G13 I0.95 F10. W-0.17 L3 (Finish pocket CCW .17 Z INCREMENT); G00 Z5. (Retract);
G53 X0 M135;
(X home, Spindle off); G53 Z0 (Z home); M30 (End program);
;
%

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554