My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

A-Axis Encoder Kit - HS-3R - EC1600/2000-4AX - CHC - AD0675

Service Home How To Procedures A-Axis Encodor Kit - HS-3R - EC1600/2000-4AX - CHC -AD0675
Recently Updated Last updated: 05/03/2023

A-AXIS ENCODER KIT - HS3R EC1600/2000-4AX - CHC - AD0675


A-Axis Encodor Kit - HS-3R - EC1600/2000-4AX - CHC -AD0675

- Jump to Section - 1. Introduction 2. Removal (4 steps) 3. Installation (7 steps) 4. A-AXIS ALIGNMENT AND PARAMETER SETTINGS (1 step) Back to Top

Introduction

This procedure outlines how to the replace the 50k line optical rotary encoder on the following rotary machines:

  • HS-3/4R
  • EC-1600/2000 4AX

This procedure applies to the following service kits:

  • 93-3475  ENCODER KIT A-AXIS HS3R EC1600/2000-4AX

 You should not do mechanical or electrical machine repairs or service procedures unless you are qualified and knowledgeable about the processes.

 Only authorized personnel with the proper training and certification should do this repair procedure.

 All information herein is provided as a courtesy for Haas machine owners for reference and illustrative purposes only. Haas Automation cannot be held responsible for repairs you perform. Only those services and repairs that are provided by authorized Haas Factory Outlet distributors are guaranteed.

Removal

1

ENCODER REMOVAL

  • Remove the encoder cover plate [1]. 
  • Loosen the two set screws [2] in the encoder shaft plate [3].
  • Remove the six screw from encoder shaft plate.
  • Lift encoder shaft plate from the platter.

Important: Damage to the encoder will result if screw are not loosened.

2

  • Remove the three screws on encoder coupling tube.
  • Remove the encoder coupling tube.

3

  • Remove the remaining three screws.
  • Carefully lift the encoder mount plate
  • Disconnect the encoder cable from the encoder feed back cable.

NOTE: Secure the encoder feed cable, to prevent cable from falling through the Encoder Mount Cup

4

  • Measure the height of the flex coupler to the face of the encoder mount plate [1] or height of the extension shaft to the face of the encoder mount plate [2].
  • Record the value , will be used during reassembly .

              [1]                                                            

   [2]                                                            

  • Loosen the lower set screw on the flex coupler to remove from encoder shaft.

Installation

1

Pre-assembly Verification

  • Before assembling the new encoder mounting parts, perform the following checks:
    • Verify the encoder mounting plate inserts into the encoder mounting cup without binding. The contacting surfaces must be burr-free.

Note: mounting cup removed for illustration purposes only.

    • Verify the encoder shaft inserts into the encoder shaft plate to the full depth of the bore without binding

 

2

ASSEMBLE ENCODER

  • Install the new encoder onto the bottom of the new encoder mounting plate. 

3

  • Install flex coupling to height recorded.

WARNING: Failure to install encoder shaft to correct height will result in damage to flex coupling and encoder.

  • Verify encoder coupler tube fit over the flex coupler free without binding.

4

  • Reconnect the encoder cable to the encoder feed back cable
  • Carefully lower the encoder assemble into the encoder mount cup , aligning the three screws at 120° spacing to mount plate. The remaining three threaded holes are for the encoder coupling tube. 

WARNING: Careful not to pinch the cable when seating the encoder mount plate.

5

  • Install the encoder coupling tube using the  three threaded holes.

6

  • Install the encoder shaft plate, ensure that the flats on the encoder shaft are lined up with the set screw holes in the shaft plate
  • After seating the encoder shaft plate, tighten the screws securing the encoder shaft plate to the platter. Then install and tighten the set screws. 

7

  • Install the encoder cover plate into the platter bore.

A-AXIS ALIGNMENT AND PARAMETER SETTINGS

1

  • In Service mode (Pos-Raw Dat screen), go to Parameter 212 (224 for EC-630/1600/2000/3000), enter “0” and press Write/Enter.  
  • Zero the A-axis only by pressing the Zero Ret key, then the A key, then the Zero Singl Axis key.
  • Go to Service mode and type “GRID” followed by a space and then “A”. 
  • Jog the A-axis to line up the T-slots (EC-1600/2000/3000, HS-3R/4R/6R/7R) with the X-axis to a value of .0005/10.00”. 
  • Enter actual value from Pos-Raw Dat screen into Parameter 212 (224 for EC-630/1600/2000/3000).

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554