My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

UMC - Pallet Pool Ready - Installation - AD0759

Service Home How To Procedures UMC - Pallet Pool Ready - Installation - AD0759
Recently Updated Last updated: 11/07/2024

UMC - Pallet Pool Ready - Installation


AD0759

UMC - Pallet Pool Ready - Installation - AD0759

- Jump to Section - 1. Introduction 2. Installation (5 steps) 3. Smart Servo Amplifier Installation (5 steps) 4. Pallet Pool Field Install Back to Top

Introduction

This procedure outlines how to field install the Pallet Pool Ready Kits on the following machines:

  • UMC-500/SS Manufactured after 6/20/2023
  • UMC-750/SS Manufactured after 8/29/2022
  • UMC-1000/SS Manufactured after 3/29/2023 
  • UMC-1250/SS Manufactured after 8/12/2022

Machine Requirements:

  • Next Generation Software Version 100.20.000.1110 or higher.

This procedure applies to the following Service Kits:

  • 93-1001066: PALLET POOL READY FIELD KIT UMC-500
  • 93-1001076: PALLET POOL READY FIELD KIT UMC-750
  • 93-1001077: PALLET POOL READY FIELD KIT UMC-1000
  • 93-1001078: PALLET POOL READY FIELD KIT UMC-1250

Important: If you are also installing the Pallet Pool at this time, refer to the UMC - Pallet Pool Receiver - Field Installation procedure after this one is completed.

Installation

1

Rotate the B-axis +90 degrees and remove the cover [1]. Return the B-axis to its original position at 0 degrees.

2

Install the prox switch bracket [1] using its hardware [2] as shown.

Install the NC clamp sensor [3] and the NO Unclamp sensor [4] as shown.

Important: It is important that the clamp/unclamp sensors are installed in the correct locations or the pallet receiver may behave incorrectly.

3

Route the 2 hydraulic hoses and the air hose underneath the rotary as shown in [1], tie these out of the way using cable clamps and velcro strips. These cables will be connected when the Pallet Pool Receiver is install.

Continue routing the cable through the back of the rotary as shown in [2] and zip tie them out of the way, this side of the cables will be connected to the HPU unit when it is installed with the Pallet Pool.

4

Install the pallet air blast solenoid [1] to the lube panel as shown, route the hose from the solenoid over the top of the machine and into the sheet metal.

Connect the solenoid power cable to the Pallet Air Blast connection in the Air/Lube Cabinet.

5

Remove the original enclosure sheet metal panel [1] on the right side of the machine.

Install the new enclosure sheet metal panel [2] in its place.

Smart Servo Amplifier Installation

1

Push [POWER OFF].

Set the main circuit breaker to the [OFF] position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

 Danger: If the voltage indicator light is on, do not touch the electrical components. The high voltage in the electrical cabinet can kill you. Wait for the voltage indicator LED to go off fully.

2

Install the PR and PS axes amplifiers [1] in the respect with the decal labels on the amplifier fan bracket.

Note: Pictured is only one amplifier, both will get installed the same way.

3

 Note: Remove black [1] DC BUS cable from -H.V. [1] and remove white [2] DC BUS cable from +H.V. [2] from the last amp. These will be connected in the same way on the PS amplifier once installed.

4

Route the PR and PS axes power cables through the opening on the bottom of the control cabinet and connect the power cable leads to the high voltage terminals as follows:

  • red to RED [1]
  • white to WHT [2]
  • black to BLK [3]

Connect the ground wire [4] to the bracket for the amplifier fan

Find the high-voltage terminals [5] on the nearest amplifier

Find the high-voltage terminals [7] on the amplifier

Install the jumpers [6] from the installation kit between these terminals

Connect the black wire to -H.V. Connect the red wire to +H.V.

5

Connect the current command cables to the connector near the top of the each amplifier [1]. Connect the other ends of the cables to the AMPLIFIER COMMAND outputs on the Maincon PCB [2] as follows:

  • PR axis to the output 15
  • PS axis to the output 16

Important: Install the ferrite filters to the Command Cables on the Maincon PCB side [2].

Route the PR and PS axes encoder cables through the opening on the bottom of the control cabinet and connect them to the ENCODER inputs on the Maincon PCB [3] as follows:

  • PR axis to the input 15
  • PS axis to the input 16

Connect the DC BUS Cables back to the PS amplifier as illustrated in step 3.

Pallet Pool Field Install

Once the Pallet Pool Ready kit is installed, the Pallet Pool Receiver can now be installed.

If you are continuing on to field install a UMC Pallet Pool, refer to the UMC - Pallet Pool Reciever - Field Install for the next steps.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554