Moj Haas Dobrodošli,
!
Haas Tooling MyHaas/HaasConnect Vpis Registrirajte Haas Tooling MyHaas/HaasConnect Izpis Dobrodošli, Moji stroji Zadnja dejavnost Moje ponudbe Moj račun Moji uporabniki Izpis
Poiščite distributerja
  1. Izberite jezik
    1. Deutsch
    2. Español - España
    3. Español - México
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
      EU SERIJA EU SERIJA IZDELAVA IN CENA | CENIK IZDELAVA IN CENA | CENIK Stroji na zalogi Stroji na zalogi KAJ JE NOVEGA? KAJ JE NOVEGA? VAŠ PRVI CNC VAŠ PRVI CNC
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
      EU SERIJA EU SERIJA IZDELAVA IN CENA | CENIK IZDELAVA IN CENA | CENIK Stroji na zalogi Stroji na zalogi KAJ JE NOVEGA? KAJ JE NOVEGA? VAŠ PRVI CNC VAŠ PRVI CNC
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
      DOMAČA STRAN ZA SERVIS Priročniki za operaterja Postopki z navodili Navodila za odpravljanje napak preventivno vzdrževanje Deli Haas Haas Tooling Videoposnetki
  • Videoposnetki Main Menu
Moj Haas Dobrodošli,
!
Haas Tooling MyHaas/HaasConnect Vpis Registrirajte Haas Tooling MyHaas/HaasConnect Izpis Dobrodošli, Moji stroji Zadnja dejavnost Moje ponudbe Moj račun Moji uporabniki Izpis
Poiščite distributerja
  1. Izberite jezik
    1. Deutsch
    2. Español - España
    3. Español - México
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
Spindle - Replacement - DM-1 - DT-1

Servisna domača stran Kako poteka postopek DT/DM – pogon spoja Spider – vreteno – zamenjava
Recently Updated Last updated: 12/14/2022

DT/DM – Pogon spoja Spider – vreteno – Zamenjava


DT/DM – pogon spoja Spider – vreteno – zamenjava

- Skok na razdelek - 1. Uvod 2. Spindle Installation Preparation (2 koraki) 3. Mid-Point Oiling (MPO) Spindle - Installation (9 koraki) 4. Odstranjevanje vretena (4 koraki) Back to Top

Uvod

Izvedite ta postopek za DM-1 ali DT-1. Ta postopek prikazuje, kako zamenjati vreteno. Stroji, izdelani po januarju 2014, uporabljajo vreteno z oljenjem vmesne točke (MPO). Ko zamenjate vreteno, boste uporabili vreteno MPO.

Spindle Installation Preparation

1

Clean the spindle head bore.

Stone the mating surface [1] on the spindle head casting.

Clean the motor adapter where it touches the spindle [3].

Do not stone the spindle lubrication port [2]. Keep all contamination out of the port.

2

Replace the spider coupling [1] if it is worn or damaged.

Replace the transfer tube [2] if it is worn or damaged.

Mid-Point Oiling (MPO) Spindle - Installation

Do not remove the tape from the lubrication port.

Use a lift to support the motor until the spindle is attached.

 Important: Refer to the DT-1 - Mid-Point Oiling (MPO) - Spindle - Minimum Lubrication - Oil Pump Modification procedure.

1

Attach the red protective cap [2] to the bottom of the MPO spindle.

Put a 6" x 6" x 6" (152 mm x 152 mm x 152 mm) wood or aluminum block [3] on the table.

Put the MPO spindle on the block.

Make sure that the spindle lubrication port [1] is in the front.

Put a long 5/16"-18 screw [4] through the rear hole on the motor adapter. This screw helps you align the motor adapter to the spindle.

2

Put an indicator against the spindle coupler [1]. Zero the indicator.

Slowly turn the spindle with your hand to find the highest point on the coupler.

Put a mark on the point with a permanent marker.

Examine the coupler on the motor [2].

If the motor coupler has a mark, proceed to step 3.

If the motor coupler does not have a mark:

  • Put an indicator against the motor coupler [2]. Zero the indicator.
  • Slowly turn the motor by hand to find the highest point.
  • Use a permanent marker to mark the point.

3

Apply grease to the transfer tube at these locations:

  • the o-ring [1] at the top
  • the socket [2] for the o-ring on the draw bar.

Push the transfer tube [4] onto the top of the draw bar [5].

Install the spider coupler [3].

4

Remove the tape [1] from the spindle lubrication port.

Apply a small quantity of grease to the spindle seal o-ring [2].

Insert the o-ring into the lubrication port [3].

Put the tape over the lubrication port of the spindle that was removed.

5

Slowly jog the Z Axis in the negative (-) direction until the head mount [1] is 0.5" (13 mm) above the spindle flange [2].

Use your hand to slowly turn the spindle coupler [5] until the mark on the spindle coupler aligns with the mark [4] on the motor coupler [3]. Align the (2) marks as closely as possible.

Slowly jog the Z Axis in the negative (-) direction.

 Caution: Lower the lift as you jog the Z Axis. The motor must be supported by the lift until the spindle is connected to the motor adapter.

Make sure the spindle is centered in the spindle bore.

Make sure the couplers engage smoothly.

6

Remove the temporary screw you used in step 1.

Install (4) motor mount screws [1] into the motor mount adapter [2].

Torque the screws. Refer to Haas Fastener Torque Specifications.

Remove the motor support lift.

Attach the oil supply fitting.

Connect the oil supply tube.

7

Put (4) screws [1] into the upper inside bearing block of the rocker assembly.

Put (4) screws [9] into the outer bearing block.

Put the rocker assembly [3] onto the spindle casting. Use the lower bearing block [2] on the inside as a guide.

Use a dowel pin [8] to align the outside bearing block.

Put the rocker arm [7] through the yoke [5] on shaft from the air cylinder.

Push the clevis pin [4] through the arm and the yoke.

Put the C-clip [6] onto the clevis pin.

Torque all of the screws. Refer to the Haas Fastener Torque Specifications.

Make sure the rocker assembly is correctly adjusted.

 Note: The illustration does not show the spindle and spindle motor.

8

Use the spring installation tool to attach the spring to the striker block.

Refer to DT-1 - Spindle Rocker Arm - Spring Installation Tool - Instructions.

Install the fan assembly onto the top of the spindle head.

Install the spindle head covers.

9

Refer ro the VMC - Spindle - Alignment ("Spindle Sweep") procedure.

Odstranjevanje vretena

1

Izvedite premik osi Z do spodnjega konca hoda.

Pritisnite [EMERGENCY STOP].

Odstranite sklop ventilatorja vretena.

Odstranite sklop nihajne roke. Sledite tem korakom:

  • Odstranite C-sponko [5] z zatiča [6]. Potisnite zatič, da ga odstranite.
  • Vzmet [4] odklopite iz udarnega bloka.
  • Odvijte (4) vijake [1] z notranjega ležajnega bloka [2].
  • Odvijte (4) vijake [7] z zunanjega ležajnega bloka [8].
  • S stroja odstranite sklop nihajne roke.
  • Ne odstranjujte spodnje polovice [3] notranjega ležajnega bloka.
  • Odstranite centrirne zatiče z nosilnih blokov.

 Opomba: Na sliki ni vretena in motorja vretena.

2

Pomikajte osi X in Y, dokler miza ni neposredno pod vretenom.

Pritisnite [EMERGENCY STOP].

Na mizo položite 6" x 6" x 6" (152 mm x 152 mm x 152 mm) leseni ali aluminijasti blok [2].

Zaščitni pokrov [1] pritrdite na vreteno, nameščeno v stroju.

Sprostite [EMERGENCY STOP].

Pritisnite [RESET], da počistite vse alarme.

Premikajte os Z v negativni (-) smeri, dokler vreteno ne počiva na bloku.

Pritisnite [EMERGENCY STOP].

Pritrdite dvigalo na nosilec [3] za enkoder.

 Pozor: Ko je vreteno ločeno od adapterja motorja, mora biti sklop motorja podprt z dvigalom.

3

Odklopite cev za dovod olja.

Odstranite priključek za dovod olja.

Odstranite (4) vijake [2], s katerimi je adapter motorja [1] pritrjen na vreteno.

Odstranite (6) pritrdilne vijake [4] za prirobnico vretena [3].

4

Sprostite [EMERGENCY STOP].

Pritisnite [RESET] , da počistite vse alarme.

Počasi pomikajte os Z v inkrementih 0,001" v pozitivni (+) smeri do razdalje 0,04" (1 mm).

 Opomba: Vreteno [2] pade 1/32" (1 mm) od ulitka vretena [1].

Če vreteno ne pade, s ključem zavrtite vreteno 1/4 zavrtite v smeri urinega kazalca, da ga popustite.

Z dvigalom dvignite sklop motorja [3] hkrati s premikanjem osi Z.

Os Z pomikajte v pozitivni (+) smeri, da lahko odstranite vreteno [4].

Recently Viewed Items

You Have No Recently Viewed Items Yet

Povratne informacije
Haas Logo

HAAS dobavljena cena

Ta cena vključuje stroške pošiljanja, izvozne in uvozne dajatve ter vse druge stroške, ki nastanejo med pošiljanjem na lokacijo v Franciji, dogovorjeno z vami kot kupcem. Za dostavo CNC produkta Haas se ne sme zaračunati nobenih drugih obveznih stroškov.