MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Haas Vertical Mills Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Control Simulator
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Product Image Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Haas Lathes Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Automatic Parts Loader
    • Haas Horizontal Mills Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Product Image Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Haas Drill Centers Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
    • Haas Shop Equipment Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mill
      • Surface Grinder, 2550
      • Surface Grinder, 3063
      • Laser Cutting Machine
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
      • Fiber Laser
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
    • View All
    • View All
    • View All
      • VF-4SS
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

ST-20

  1. Lathes
  2. ST Series
  3. ST-20

ST-20

    CNY ONLY
Not Currently Available In Your Region
CNC Lathe with 13" x 22.5" max capacity and 2.5" bar capacity

The Haas ST Series high-performance turning centers were designed from the ground up to provide setup flexibility, extreme rigidity, and high thermal stability.

The ST-20 is a rigid machine, with a large bar capacity, superior cutting performance, and a host of productivity-enhancing options.

  • Larger spindle bore for increased bar capacity
  • Increased Z-axis travel
  • Available Auto Door
  • WiFi standard
  • Ideal for high-volume, high-production environments

See Available Stock

Current Lead Time

Filters

  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing
Compare Machines
EXPLORE ALL INVENTORY
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Machine Info
  • Automation
  • Details
  • Specs

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

CUSTOMER TESTIMONIALS

RELATED PRODUCTS

Standard Features

Spindles

  • 4000-rpm Spindle

Turrets & Live Tooling

  • 12-Station Bolt-On Tool Turret
  • 12-Station VDI Tool Turret

Chip & Coolant Management

  • Variable Flow Coolant
  • 55-Gallon Coolant Tank
  • Single-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Safe Run
  • HaasDrop
  • Rigid Tapping
  • Standard Program Memory, 1 GB

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Tooling & Fixturing

  • Bolt-On Toolholder Kit, 1"

Workholding

  • 8.3" Hydraulic Chuck, A2-6

Warranty

  • 1-Year Standard Warranty
  • 6-Month Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • Torque Chart
  • Operator’s Manual
  • Series Flyer
  • Chuck and Spindle Nose Comparison Chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

HAAS LATHE WORK ENVELOPE COMPARISON CHART

CHUCK SIZE | BAR CAPACITY | WORK ENVELOPE | AUTOMATION OPTIONS

DOWNLOAD CHART
VIDEOS

Redesigned ST-20 Series 

ST-20 Series Turning Centers

Customer Testimonials

   See more of John's Videos on his YouTube channel:  NYC | CNC

SAUNDERS MACHINE WORKS

"A key part to this machine to us was an automation solution, which is why we added the bar feeder."

JOHN SAUNDERS | OWNER | SAUNDERS MACHINE WORKS

John Saunders is the owner of Saunders Machine Works, and frequently posts videos on his NYC CNC YouTube channel.  A self-taught machinist, John has become a recognized figure in the machining and manufacturing industry.  His focus is on educating and inspiring the next generation of machinists and manufacturing entrepreneurs.

RELATED PRODUCTS

SMALLER FOOTPRINT

Product Image

ST-15

CNC Lathe with 12" x 16" max capacity and 2.5" bar capacity

  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power
    CNY ONLY
Learn More Build & Price

INCREASED CAPABILITIES

Haas ST-20Y

ST-20Y

Y-Axis CNC Lathe with 11.75" x 22.5" max capacity and 2.5" bar capacity

  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power
    CNY ONLY
Learn More Build & Price

LARGER Bar Capacity & CHUCK, MORE POWER

Haas ST-25

ST-25

CNC Lathe with 13" x 22.5" max capacity and 3.0" bar capacity

  • 10" Chuck Size
  • 3.0" Bar Capacity
  • 3.4k RPM
  • 30 hp Power
    CNY ONLY
Learn More Build & Price
Standard Features

Spindles

  • 4000-rpm Spindle

Turrets & Live Tooling

  • 12-Station Bolt-On Tool Turret
  • 12-Station VDI Tool Turret

Chip & Coolant Management

  • Variable Flow Coolant
  • 55-Gallon Coolant Tank
  • Single-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Safe Run
  • HaasDrop
  • Rigid Tapping
  • Standard Program Memory, 1 GB

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Tooling & Fixturing

  • Bolt-On Toolholder Kit, 1"

Workholding

  • 8.3" Hydraulic Chuck, A2-6

Warranty

  • 1-Year Standard Warranty
  • 6-Month Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

SPACE EFFICIENT

COST EFFECTIVE

EASY TO INTEGRATE

EASY TO LEARN

Overview

We’ve completely redesigned our best-selling ST-20 Series turning centers to provide even more performance, features, and value than ever before. We’ve re-engineered everything – from the ground up – to create a more rigid machine, with larger bar capacity, superior cutting performance, and a host of productivity-enhancing options.

  • New castings – more compact and more rigid
  • 11% smaller footprint than its predecessor
  • Larger spindle bore for increased bar capacity
  • Increased Z-axis travel
  • WiFi standard
  • Two-Stage Automatic Parts Catcher (Optional)
  • Sub-Spindle (Optional)
  • Automatic Parts Loader (Optional)
  • Auto Door (Optional)

Specification Comparison (Inch)

       NEW MODEL     PREVIOUS MODEL
Footprint (Length, Depth, Height) without conveyor 130" x 64" x 77" 125" x 78" x 77"
Maximum Part Swing 21.0" 31.75"
Bar Capacity, Maximum Spindle Speed 2.5", 4000-rpm 2.0", 4000-rpm
Maximum Power Rating, Drive System 20 hp, Belt Drive 20 hp, Belt Drive
Spindle Nose, Chuck Size A2-6, 8.3" A2-6, 8.3"
Maximum Cutting Diameter (with BOT turret) 13" 15"
Maximum Cutting Diameter (with BMT65 turret) 11.75"  
Maximum Cutting Length (varies with workholding) 22.5" 21"
Axis Travels (X, Z)  8.4", 22.5" 9.3", 21.0"
Y-Axis Travel (Y-axis models only) 4.0" 4.0"

Specification Comparison (Metric)

  NEW MODEL PREVIOUS MODEL
Footprint (Length, Depth, Height) without conveyor 3302 x 1626 x 1956 mm 3175 x 1981 x 1956 mm
Maximum Part Swing 533 mm 806 mm
Bar Capacity, Maximum speed 63.5 mm, 4000-rpm 51 mm, 4000-rpm
Maximum Power Rating, Drive System 14.9 kW, Belt-Drive 14.9 kW, Belt-Drive
Spindle Nose, Chuck Size A2-6, 210 mm A2-6, 210 mm
Maximum Cutting Diameter (with BOT turret) 330 mm 381 mm
Maximum Cutting Diameter (with BMT65 turret) 298  
Maximum Cutting Length (varies with workholding) 572 mm 533  mm
Axis Travels (X, Z) 213 mm, 572 mm 236 mm, 533 mm
Y-axis Travel (Y-axis models only) 100 mm 100 mm

Increased Bore Size

The redesigned ST-20/Y has a 2.5" (63.5 mm) drawtube bore. It is 25% larger than its predecessor for increased bar capacity. The included chuck also has a larger throat to accomodate larger parts within the chuck jaws, or for greater clearance when boring or threading large holes.

Improved Part Loading Ergonomics

The more compact footprint and redesigned sheetmetal of the new design yield a shorter distance between the door and center of the chuck for better ergonomics. The reduced reach to the chuck makes it easier for machine operators to manually load and unload parts.

Increased Wedge Angle

We’ve increased the angle of the wedge from 45 degrees to 55 degrees, which improves the overall chip flow inside the work envelope, and reduces the machine’s footprint by 11%.

WiFi Connectivity Standard

All Haas machines come standard with built-in WiFi for fast, wireless connectivity between the Haas control and a local area network. Use WiFi to easily share and transfer files wirelessly, and monitor your machine remotely via HaasConnect mobile machine monitoring. It is easily set up through the Haas control, and supports Netshare capabilities. 

  • No cables required
  • Ideal for large shops with many machines
  • Ideal for shops where the machine is far from the network router
  • Easily transfer and share files 

Automatic Door Standard

The Haas Auto Door is available on the redesigned machines, reducing operator fatigue, and simplifying automation. The Auto Door opens the machine doors automatically via an M-code, or can open them manually via a button on the control pendant. This reduces operator fatigue during repetitive machining operations, and allows for unattended operation when used with a robotic loader or our optional APL. The doors close automatically at Cycle Start, and can be controlled via settings to open at the end of a cycle, or at an Optional Stop.

NOTE: Availability my vary by region. Not available in Europe, except with robot and APL installations.

  • Improves machine ergonomics
  • Reduces operator fatigue during repetitive machining operations
  • Operates automatically via M-code, or manually via a button on the control pendant
  • Allows for unattended operation when used in conjunction with a robotic loader or APL
  • Closes automatically at Cycle Start, and can open automatically at cycle end or an Optional Stop 

Sub-Spindle (optional)

Our optional finishing sub-spindle will not only make you more productive, but also will provide new options for finishing the 2nd-op side of your parts.

This affordable A2-5 spindle is equipped with a 5.3" (135 mm) hydraulic chuck, and will fully synchronize with the main spindle to provide effortless “in-cycle” part handoff. This allows you to finish both sides of your part in a single setup – simply load your raw workpiece, and the next time you open the door, you’ll have a finished part. A built-in part ejector propels the finished part into the optional parts catcher for automated operation. Note: Not compatible with the tailstock option.  
 

  • 6000 rpm
  • A2-5 spindle nose
  • 5.3" (135 mm) hydraulic chuck 
  • 1.3" (33 mm) spindle bore (non-through)
  • Allows fully synchronized part pass-off (up to 4800 rpm)
  • Built-in part ejector
  • Includes CNC Control Cabinet Cooler

 

Two-Stage Parts Catcher (optional)

Our two-stage automatic parts catcher moves completely out of the primary work envelope during machining, and quickly moves into place when commanded at the end of cycle. For parts with short cycle times, the arm can be left in the extended position, with only the tray rotating up to catch parts at the end of cycle. 

The catch tray is easily adjusted for different part-off locations, and can be positioned to catch parts from either the main spindle or optional sub-spindle.

Automatic Parts Loader (optional)

The Haas Automatic Parts Loader is a simple and affordable way to automate part production and boost productivity on Haas turning centers. It is designed and built exclusively for use on Haas turning centers, and connects directly to the Haas control. 

  • All-inclusive design, with plug-and-play capabilities to Haas ST-10 through ST-25 turning centers, including Y-axis models
  • Interfaces directly with the Haas control
  • Accommodates parts up to Ø5.8" x 5" x 10 lb (Ø147 x 127 mm x 4.5 kg)
  • Includes light curtain for safe operation
  • Made in the USA

New Tailstock Design (optional)

The new tailstock design allows setting the hydraulic pressure as low as 60 psi (4.1 bar) to minimize part deformation when machining thin parts. The Acme screw drive system provides better tailstock support during heavy roughing operations.

Capacities S.A.E METRIC
Chuck Size 8.3 in 210 mm
Max Part Swing 21.0 in 533 mm
Max Cutting Diameter (with BOT turret) 13.00 in 330 mm
Max Cutting Diameter (with BMT65 turret) 11.75 in 298 mm
Max Cutting Diameter (with VDI turret) 11.80 in 300 mm
Max Cutting Length (varies with workholding) 22.5 in 572 mm
Bar Capacity 2.50 in 64 mm
Travels S.A.E METRIC
X Axis 8.40 in 213 mm
Z Axis 22.50 in 572 mm
Feedrates S.A.E METRIC
Rapids on X 945 ipm 24.0 m/min
Rapids on Z 945 ipm 24.0 m/min
Axis Motors S.A.E METRIC
Max Thrust X 4100 lbf 18238 N
Max Thrust Z 5100 lbf 22686 N
Spindle S.A.E METRIC
Spindle Nose A2-6 A2-6
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Max Rating 20.0 hp 14.9 kW
Max Speed 4000 rpm 4000 rpm
Max Torque 150.0 ft-lbf @ 500 rpm 203.0 Nm @ 500 rpm
Spindle Bore ø 3.50 in 88.9 mm
Sub-Spindle S.A.E METRIC
Chuck Size 5.3 in 35 mm
Spindle Nose A2-5 A2-5
Max Speed 6000 rpm 6000 rpm
Max Sync Speed w/Main Spindle 4800 rpm 4800 rpm
Chuck Throat Ø 1.30 in x 1.37 in DEEP Ø 33.0 mm x 34.8 mm DEEP
Drawbar Bore (NON-THROUGH) Ø 1.00 in x 4.50 in DEEP Ø 25.4 mm x 114.3 mm DEEP
Spindle Bore (without chuck and drawbar installed) 1.50 in 38.1 mm
Integrated Brake Torque 17 ft-lbf 23 N/m
Spindle Orientation Accuracy (Requires SO) ± 0.02 ° ± 0.02 °
Rapids (B-axis) 400 ipm 10 m/min
Turret S.A.E METRIC
Number of Tools 12 Stations 12 Stations
OD vs ID Tools Any Combination (will vary with turret) Any Combination (will vary with turret)
Boring Bar Rear Clearance (from back of turret ) 4.00 in 102.0 mm
General S.A.E METRIC
Coolant Capacity 55 gal 208 L
Air Requirements S.A.E METRIC
Air Required† 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Electrical Specification S.A.E METRIC
Spindle Speed 4000 rpm 4000 rpm
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Spindle Power 20.0 hp 14.9 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 40 A 40 A
Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
Full Load Amps (3 Phase) - High* 20 A 20 A
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 142.5 in x 90.0 in x 92.0 in 362 cm x 229 cm x 234 cm
Export Pallet 142.5 in x 90.0 in x 92.0 in 362 cm x 229 cm x 234 cm
Weight 8820 lb 4000.0 kg

*Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

† Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

 

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • DNSH Statement
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2025 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554