MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
0
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Haas Vertical Mills Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Control Simulator
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Product Image Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Haas Lathes Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Automatic Parts Loader
    • Haas Horizontal Mills Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Product Image Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Haas Drill Centers Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
    • Haas Shop Equipment Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mill
      • Surface Grinder, 2550
      • Surface Grinder, 3063
      • Laser Cutting Machine
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
    • View All
    • View All
    • View All
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
0
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

ST-15LY

  1. Lathes
  2. ST Series
  3. ST-15LY

ST-15LY

Starting Price: US$136,995 CNY ONLY
Not Currently Available In Your Region
Y-Axis CNC Lathe with 11" x 32.5" max capacity and 2.5" bar capacity

The ST-15LY is a long-bed, big-bore turning center that provides double the Z-axis travel and turning length of the standard ST-15Y for machining longer parts, while maintaining superior cutting performance, and a compact footprint. The addition of Y-axis and live tooling allows milling, drilling, and tapping on the face of the part and around the circumference for increased machine capabilities. It offers a wide selection of productivity-enhancing options, and more features and value than ever before.

  • 12-Station BMT45 turret
  • Extra-small footprint
  • Big-bore spindle
  • High rpm and rapid speeds
  • Y-axis milling, drilling, and tapping
  • Extended Z-axis travel for machining longer parts
  • Standard manual tailstock with hydraulic quill
  • Extended tool pocket in the bulkhead provides clearance for long tools

See Available Stock

Current Lead Time

3 Weeks - Contact your local HFO for delivery times.

Filters

  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing
Compare Machines
EXPLORE ALL INVENTORY
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Overview
  • Automation
  • Specs

Loading
×

GET YOUR INSTANT QUOTE NOW.

Please enter your information below to receive your instant quote. To skip this step in the future, simply enter a password below to create your free MyHaas account.

Already have an account? Sign In

< Return

Contact Information

+ Add Address

Enter a password to create a MyHaas account! (optional)

Want to share your quote? (optional)


+ Another

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

CUSTOMER TESTIMONIALS

RELATED PRODUCTS

Standard Features

Spindles

  • 4000-rpm Spindle

Turrets & Live Tooling

  • 4000-rpm Live Tooling with 12-Station BMT45 Turret and C Axis

Chip & Coolant Management

  • 30-Gallon Coolant Tank

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • HaasDrop
  • Rigid Tapping
  • Spindle Orientation
  • Standard Program Memory, 1 GB

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Tooling & Fixturing

  • BMT45 Driven Toolholder Kit
  • BMT45 Standard Toolholder Kit

Workholding

  • Manual Tailstock with Hydraulic Quill
  • 8.3" Hydraulic Chuck, A2-6

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

BMT45 LIVE TOOLING NOW STANDARD!

✓ Better tool clearance | ✓ More rigid tool connection | ✓ More tool choices and versatility | ✓ ER20 driven tools

Product Image

12-Station BMT45 Live Tooling

Better clearance, more rigid tool connection, more versatile

  • 4k speed
  • 10 hp power
  • Internal drive
Standard on some models   CNY ONLY
Learn More Build & Price
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • Torque Chart
  • Operator’s Manual
  • Chuck and Spindle Nose Comparison Chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

HAAS LATHE WORK ENVELOPE COMPARISON CHART

CHUCK SIZE | BAR CAPACITY | WORK ENVELOPE | AUTOMATION OPTIONS

DOWNLOAD CHART
Videos

ST-15Y with BMT45

The Haas ST-15Y is a great way to get Y-axis turning productivity into your shop while taking up minimal floor space. And now Haas is adding another really good reason to add an ST-10Y or ST-15Y in your shop. The BMT45 turret option gives increased rigidity and performance in your Y-axis milling and drilling operations.

Lathe Drilling: Everything You Need to Know

Cut Cycle Times and Position Your Turret Using G53

The Haas BMT65 Turret

Setting Up Live Tools

CUSTOMER TESTIMONIALS

MST MANUFACTURING | LIBERTY FORGED

MST Manufacturing is a precision machine shop that focuses on flight-critical components for the aerospace and defense industries. Liberty Forged, a partner with MST, leverages the shop’s capabilities to produce high-end custom wheels.

“We specialize in parts and assemblies, and tooling for the aerospace industry, focusing on commercial platforms, military platforms, aerospace, and defense. Liberty Forged is a wheel manufacturing company that builds custom wheels for the lifted-truck market. In the 30 years we’ve been in business, we’ve purchased 60 CNC machines from Haas. Without sounding like a Haas salesman, I can tell you, I keep coming back to Haas, because the machines are economical to purchase, extremely easy to operate, and the service and support are local and convenient.”

– Kenneth Statton, President and CEO

 

“We chose Haas because of your reputation for superior quality, and your support after the sale. I would like to go on record that we have been extremely happy with the Haas model ST-15Y we purchased. It has allowed us to make the consumable parts for our tooling that we were previously forced to farm out to other vendors. Deliveries to our customers are no longer at the mercy of our vendor’s timetables, and by manufacturing in-house, we have a much better handle on quality control. Overall, we are extremely satisfied with our purchase, and have recommended Haas to others as a result.”

HydroSwage® International, LLC.
Andrew Lochridge | VP Sales & Marketing | HydroSwage® International, LLC.
RELATED PRODUCTS

HIGHER RPM SPINDLE

Haas ST-10Y

ST-10LY

Y-Axis CNC Lathe with 11" x 32.5" max capacity and 1.75" bar capacity

  • 6.5" Chuck Size
  • 1.75" Bar Capacity
  • 6k RPM
  • 15 hp Power
Starting at US$129,995 CNY ONLY
Learn More Build & Price

LARGER WORK ENVELOPE

Haas ST-20Y

ST-20LY

Y-Axis CNC Lathe with 11.75" x 42.5" max capacity and 2.5" bar capacity

  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power
Starting at US$145,995 CNY ONLY
Learn More Build & Price

LARGER BAR CAPACITY & CHUCK, MORE POWER

Haas ST-25Y

ST-25LY

Y-Axis CNC Lathe with 11.75" x 42.5" max capacity and 3.0" bar capacity

  • 10" Chuck Size
  • 3.0" Bar Capacity
  • 3.4k RPM
  • 30 hp Power
Starting at US$162,995 CNY ONLY
Learn More Build & Price
Standard Features

Spindles

  • 4000-rpm Spindle

Turrets & Live Tooling

  • 4000-rpm Live Tooling with 12-Station BMT45 Turret and C Axis

Chip & Coolant Management

  • 30-Gallon Coolant Tank

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • HaasDrop
  • Rigid Tapping
  • Spindle Orientation
  • Standard Program Memory, 1 GB

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Tooling & Fixturing

  • BMT45 Driven Toolholder Kit
  • BMT45 Standard Toolholder Kit

Workholding

  • Manual Tailstock with Hydraulic Quill
  • 8.3" Hydraulic Chuck, A2-6

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

SPACE EFFICIENT

COST EFFECTIVE

EASY TO INTEGRATE

EASY TO LEARN

Capacities S.A.E METRIC
Chuck Size 8.3 in 210 mm
Max Part Swing 16.5 in 419 mm
Max Cutting Diameter (with BMT45 turret) 11.00 in 279 mm
Max Cutting Length (varies with workholding) 32.5 in 826 mm
Bar Capacity 2.50 in 64 mm
Travels S.A.E METRIC
X Axis 7.88 in 200 mm
Y Axis ± 2.0 in ± 51 mm
Z Axis 32.50 in 826 mm
Feedrates S.A.E METRIC
Rapids on X 472 ipm 12.0 m/min
Rapids on Y 472 ipm 12.0 m/min
Rapids on Z 1200 ipm 30.5 m/min
Axis Motors S.A.E METRIC
Max Thrust X 2400 lbf 10676 N
Max Thrust Y 2300 lbf 10231 N
Max Thrust Z 3700 lbf 16458 N
Spindle S.A.E METRIC
Spindle Nose A2-6 A2-6
Max Rating 20.0 hp 14.9 kW
Max Speed 4000 rpm 4000 rpm
Max Torque 150.0 ft-lbf @ 500 rpm 203.0 Nm @ 500 rpm
Spindle Bore ø 3.50 in 88.9 mm
Main Spindle C Axis S.A.E METRIC
Max Rating 5.0 hp 3.7 kW
Max Speed 60 rpm 60 rpm
Positioning (±) 0.01 ° 0.01 °
Brake Diameter 13.9 in 353 mm
Brake Holding Torque 250 ft-lbf 339 Nm
Control Type Interpolated Motion and Positioning Interpolated Motion and Positioning
Sub-Spindle S.A.E METRIC
Chuck Size 5.3 in 135 mm
Spindle Nose A2-5 A2-5
Max Speed 6000 rpm 6000 rpm
Max Sync Speed w/Main Spindle 4800 rpm 4800 rpm
Chuck Throat Ø 1.30 in x 1.37 in DEEP Ø 33.0 mm x 34.8 mm DEEP
Drawbar Bore (NON-THROUGH) Ø 1.00 in x 4.50 in DEEP Ø 25.4 mm x 114.3 mm DEEP
Spindle Bore (without chuck and drawbar installed) 1.50 in 38.1 mm
Integrated Brake Torque 17 ft-lbf 23 N/m
Spindle Orientation Accuracy (Requires SO) ± 2.00 ° ± 2.00 °
Rapids (B-axis) 400 ipm 10 m/min
Tailstock S.A.E METRIC
Taper MT3 MT3
Hydraulic Quill Travel 3.8 in 95 mm
Manual Body Positioning 44.0 in 1118 mm
Max Thrust (Hyd. Quill Only) 1130 lbf 5026 N
Min Thrust (Hyd. Quill Only) 140 lbf 623 N
Turret S.A.E METRIC
Number of Tools 12 Stations 12 Stations
Boring Bar Rear Clearance (from back of turret ) 3.80 in 96.5 mm
Live Tooling S.A.E METRIC
Max Speed 4000 rpm 4000 rpm
Tooling BMT45 BMT45
General S.A.E METRIC
Coolant Capacity 30 gal 114 L
Air Requirements S.A.E METRIC
Air Required† 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Electrical Specification S.A.E METRIC
Spindle Speed 4000 rpm 4000 rpm
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Spindle Power 20.0 hp 14.9 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 40 A 40 A
Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
Full Load Amps (3 Phase) - High* 20 A 20 A
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 158.0 in x 70.0 in x 81.0 in 401 cm x 178 cm x 206 cm
Export Pallet 158.0 in x 70.0 in x 81.0 in 401 cm x 178 cm x 206 cm
Weight 10000 lb 4536.0 kg

*Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

† Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

 

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • DNSH Statement
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2025 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554