My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Sigma 1 Service Replacement Motor Instructions - RD0097

Service Home Sigma 1 Service Replacement Motor Instructions - RD0097
Recently Updated Last updated: 05/12/2026

Sigma 1 - Service Replacement Motor Instructions


RD0097

Revision A - 05/2026

Sigma 1 Service Replacement Motor Instructions - RD0097

- Jump to Section - 1. Servo Motor Replacement Information 2. Sigma-1 Size-02 Related Parts: 3. Sigma-1 Size-04 Related Parts: 4. Sigma-1 Size-08 Related Parts: Back to Top

Servo Motor Replacement Information

This reference document addresses the end‑of‑life status of Yaskawa Sigma 1 motors (‑02, ‑04, and ‑08) used on legacy machines and rotary tables from the mid‑1990s to mid‑2000s. Since these motors are no longer in production, continued service support depends on refurbishment and repair. This document identifies the appropriate contacts and resources for supporting refurbishment and repair of these motors to meet ongoing service needs.

If replacement Sigma 1 servo motors are needed, please contact Servotech Incorporated for motor refurbishment services.

  • Phone: (860) 632-0164
  • Repair Request Form: Submit a Repair Request

Replacement part numbers 62-2495A, 62-2508, and 62-2492 will be serviced through Servotech Incorporated once existing stock has been depleted.

Sigma-1 Size-02 Related Parts:

Part Number DESCRIPTION
62-2492 SRVOMTR YASK S1 02
30-30052A TOOL TURRET TT4M, TL-1,TL-2
93-10027 TT4M FIELD INSTALL METRIC, TL-2 (2013)
93-10028 TT4M, FIELD INSTALL METRIC, TL-1 (2013)
93-2287 TT4 MOTOR-PINION SER KIT SIGMA 1

Sigma-1 Size-04 Related Parts:

Part Number DESCRIPTION
62-2495A SRVOMTR YASK S1 04
32-1204 SRVOMTR YASK S1 04 W/ POT SHELL
35-0141 MOTOR ASSY B-AX TR160B
93-35-0141 MOTOR ASSY B-AX TR160B, SERVICE USE
93-2670 YSKAWA SIGMA MTR 04

Sigma-1 Size-08 Related Parts:

Part Number DESCRIPTION
62-2508 SRVOMTR YASK S1 08
32-1267 SRVOMTR YASK S1 08 W/ POT SHELL
35-0020 Motor Assy HRT170SPB HRT210SPB
93-35-0020 MOTOR ASSY HRT160SPB HRT210SPB SVC KIT
35-0104 MOTOR SYSTEM ASSY 160Y 08 MTR/PULLY
35-0142 MOTOR ASSY A-AX TR160
93-35-0142 MOTOR ASSY A-AX TR160, SERVICE ONLY
35-0146 MTR ASSY TR160-2 B-AX
35-0168 MTR/PULLEY ASSY TR160Y B-AX SIG I
93-35-0168 MTR/PULLY TR160Y B-AX SIG I-SVC USE
35-4458 MOTOR SYSTEM ASSY 160 08 MTR/PULLY SVC U
93-1540  MTR KIT 03 TO 08 -160 HRTA5B,HRT160B
35-4459 MOTOR SYSTEM ASSY 210 08 MTR/PULLY SVC U
30-1063 HRT210TOB UNTESTED
93-30-7011 REFURB HRT210 EC300 STD TABLE
93-30-8115 REFURB HRT210 EC-300 METRIC TABLE
93-1539 Retrofit, Mtr 03 TO 08 HRTA6B, HRT210
93-1546 RETROFIT MTR KIT 03 TO 08TRT160B-A-AX
93-0877 TR160 A-08MTR/PULLEY ONLYFOR ASSY W/08 S
93-1548 RETROFIT MTR KIT 03 TO 08TR160 A-AX, TR
93-0990 MTR8/PULY HRT160/210(SPB)TR210 B-08MTR/P
93-0128 HRT160B MTR/PULLEY KIT
93-1547 RETROFIT, MTR 03 TO 08 TR160/210
93-0999 MTR08/PULLEY ASY HRT210HSMTR/PULLEY ASSY
93-1543 MTR KIT 03 TO 08 HRT210HS
93-35-0104 MTR SYS 160Y 08 MTR/PULLY
93-1542 MTR KIT 03 TO 08 HRT210SPB
93-1541 MTR KIT 03 TO 08 HA5C3HD,HA5C4H
93-1549 BAR 300 SIGMA 08 KIT
93-2647 MTR YASK SGM08 W/O BRK
93-35-0146 MTR ASSY TR160-2 B-AX, SERVICE ONLY

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554