MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find A Dealer
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - Méjico
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Русский
    15. Türkçe
    16. 中文
    17. Suomi
    18. Norsk
    19. الإنجليزية
    20. български
    21. Hrvatski
    22. Ελληνικά
    23. Română
    24. Slovenský
    25. Slovenščina
    26. 한국어
    27. 日本語
Search
  • machines Main Menu
    • Haas Vertical Mills Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • Drill/ Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • Extra-Large VMC
      • Desktop Mill
      • Mill Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Product Image Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Haas Lathes Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Automatic Parts Loader
    • Haas Horizontal Mills Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Product Image Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Robot Packages
      • Automatic Parts Loaders
      • Pallet-Pool Systems
      • Haas Bar Feeder
      • Models
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • Product Image Automation
      Automation
      Automation View All
      • Automation
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
      • 5% off + saving on Automation
    • View All
      • VF-2SS
    • View All
    • View All
      • About Haas
    • View All
      • 5% off + saving on Automation
    • View All
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Mill Toolholding Mill Workholding Milling Lathe Tooling Lathe Toolholding Lathe Workholding ER Collets & Chucks Holemaking Threading Broaching Tool Management Tooling Accessories Package Kits Apparel & Accessories Storage & Handling Measuring & Inspection
    • Haas Tooling
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • Drill Chucks
      • Pull Studs
      • Mill Toolholding Kits
      • Hydraulic Milling Chucks & Collets
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Mill Vise Jaws
      • Workholding Accessories
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
    • Milling
      Milling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Burrs
      • Keyseat Cutters
      • Corner Rounding End Mills
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tooling
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving Tools
      • Small ID Grooving & Threading Tools
      • Threading Inserts
      • Threading Toolholders
      • ID Toolholders
      • OD Toolholders
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Groove and Thread Inserts
      • Haas Notch Groove and Thread Toolholders
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Toolholding
      • BOT Toolholding
      • BMT Toolholding
      • Live Toolholding
      • Reduction Sleeves
      • VDI Toolholding
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Liners
      • Quick-Change Collets
      • Lathe Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Boring Rings
      • Lathe Jaws
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless Drill Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Toolholders
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Toolholders
      • Broaching Inserts
    • Tool Management
      Tool Management Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle Taper Cleaner
      • Haas Shop Lift
      • Toolholder Fixtures
      • Deburr Wheels
      • CNC Clearing Fans
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tooling Kits
      • Drill Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Mill Toolholding Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • Reduction Sleeve Kits
    • Storage & Handling
      Storage & Handling Shop All
      • Tool Carts
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • 7-Piece Measuring Kit
      • 3D Sensor Kit, Inch, CT40
      • 3D Sensor Kit, Metric, SK40/DIN
      • 3D Sensor Kit, Metric, BT40
      • 3D Sensor Kit, Inch, HSK63A
      • 3D Sensor Kit, Metric, HSK63A
      • 3D Sensor, Inch
      • 3D Sensor, Metric
      • WIPS Stylus, 3-Pack
      • WIPS Replacement Stylus
      • Spindle Test Bar
      • Coolant Refractometer
      • Clamp Force Gauge
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
  • Contact Us

×

Search Results

Web Pages

Images

    • <
    • 1
    • >
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find A Dealer
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - Méjico
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Русский
    15. Türkçe
    16. 中文
    17. Suomi
    18. Norsk
    19. الإنجليزية
    20. български
    21. Hrvatski
    22. Ελληνικά
    23. Română
    24. Slovenský
    25. Slovenščina
    26. 한국어
    27. 日本語
Search
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

HA5C4-T

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


Your browser doesn't support HTML5 video. Your browser doesn't support HTML5 video.

HA5C4-T

    CNY ONLY
    CNY ONLY
4-Head 5C Indexer with Thrust Bearings, for use with tailstocks

  • 4 Spindles
  • 5C Collet Size
  • 25 ft-lb Max Torque
  • 200 °/sec Max Speed

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

Compare Machines
BUILD & PRICE
Contact Distributor
  • Overview
  • Specs
  • Rotary Fit chart
  • Gallery
  • Get Info

TECHNICAL DOCUMENTS

  • 3D Model (ZIP)
  • Layout Drawing
  • Operator’s Manual
  • Indexer Series Flyer

Standard Features

The Haas Control

  • Direct Control by Mill CNC

Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

The HA5C4-T is a single-axis rotary unit with four 5C collet noses. The “-T” indicates the unit has thrust bearings to handle higher axial loads. Always select the -T version when planning to use a tailstock to support long workpieces. Tailstock thrust must not exceed 800 lb (3559 N). 

Clamp your parts using standard 5C collets, or chuck them by threading a 3-jaw chuck to the spindle nose. This unit comes with a manual collet closer. Optional pneumatic collet closers are also available. 

Note: Requires a Haas mill with 4th-axis drive and NGC software version 100.19.000.1100 or later for full 4th-axis operation. Stand-alone operation requires a Haas rotary control box shipped after November 10, 2021, with software version 26.32 or newer.    

  • Add 4-axis capabilities to your machine
  • Higher thrust capacity for use with tailstocks
  • Easy plug-and-play connection to Haas machines
  • Industry-leading performance and capabilities
  • Made in the USA

 

YES! NEW HAAS ROTARY PRODUCTS CAN BE USED ON OLDER HAAS MACHINES!

All new Haas rotary products are designed to integrate seamlessly with new and late model Haas machines, and are configured with the latest generation servomotors for best performance.
For use on older Haas machines, most new Haas rotary products may be configured with earlier generation servomotors, at additional cost. Please contact your local HFO for more details.

RELATED PRODUCTS

Standard Model

Haas HA5C

HA5C

5C Indexer

  • 1 Spindles
  • 5C Collet Size
  • 60 ft-lb Max Torque
  • 410 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

TWO SPINDLE NOSES, FOR use with TAILSTOCKs

Haas HA5C2-T

HA5C2-T

2-Head 5C Indexer with Thrust Bearings, for use with tailstocks

  • 2 Spindles
  • 5C Collet Size
  • 25 ft-lb Max Torque
  • 200 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

TWO SPINDLE NOSES

Haas HA5C2

HA5C2

2-Head 5C Indexer

  • 2 Spindles
  • 5C Collet Size
  • 25 ft-lb Max Torque
  • 200 °/sec Max Speed
    CNY ONLY
Learn More Build & Price
CYLINDRICAL ENGRAVING USING G47/G107
Easily hand-program 4th-axis engraving on your Haas mill – without a CAM system. With G47 and G107, engraving on a cylindrical part couldn’t be easier.
UNWIND YOUR HAAS ROTARY QUICKLY
Today, Mark solves an issue every Haas Rotary user faces at some point: How do I get my rotary back to zero quickly?
How to Program a SAFE TOOL CHANGE POSITION
Mark shows how to command a safe tool change position to avoid crashing a tool into your fixture or rotary. It’s all done with a simple program, and referenced with an M-code.
Your new 5-axis compact rotary
If you make small parts and have multiple setups, this rotary is the perfect solution. Lightning fast and accurate, the TRT100 fits in nearly every Haas mill, and will help you cut cycle times and boost your shops efficiency.
Platter S.A.E METRIC
Max Weight on Platter (w/support) 10 lb 4.5 kg
Max Weight on Platter (unsupported) 5 lb 2.3 kg
Spindle S.A.E METRIC
Number 4 4
Max Speed 200 °/sec 200 °/sec
Max Torque 25 ft-lbf 34 Nm
Nose Thread 2 3/16 in - 10 2 3/16 in - 10
Runout Max 0.0004 in 0.010 mm
Center Height 5.875 in 149.23 mm
Collet Size 5C 5C
Backlash 50 arc-sec 50 arc-sec
Gear Ratio 60:1 60:1
Indexing S.A.E METRIC
Accuracy (±) ± 60 arc-sec ± 60 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Resolution 0.001 ° 0.001 °
Worm Gear Dia 2.8 in 71 mm
Max Rotation/Step (with rotary control) 999.999 ° 999.999 °
General S.A.E METRIC
Power Requirement 115 VAC ± 10% @ 15 A 115 VAC ± 10% @ 15 A
Operating Temp (max ambient) 100 °F 38 °C
Air Requirements S.A.E METRIC
Air Pressure Max 150 psi 10.3 bar
Dimensions - Shipping S.A.E METRIC
Export Crate 46 in x 24 in x 24 in 117 cm x 61 cm x 61 cm
Weight 320 lb 146.0 kg
HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE
HA5C4-T DM-1 ALTERNATIVE FIT: CAUTION
HA5C4-T DM-2 POSITIVE FIT
HA5C4-T DT-1 ALTERNATIVE FIT: CAUTION
HA5C4-T DT-2 POSITIVE FIT
HA5C4-T EC-1600 POSITIVE FIT
HA5C4-T EC-1600ZT POSITIVE FIT
HA5C4-T GR-510 ALTERNATIVE FIT: CAUTION
HA5C4-T GR-712 ALTERNATIVE FIT: CAUTION
HA5C4-T MINIMILL ALTERNATIVE FIT: CAUTION
HA5C4-T MINIMILL2 ALTERNATIVE FIT: CAUTION
HA5C4-T SMINIMILL ALTERNATIVE FIT: CAUTION
HA5C4-T SMINIMILL2 ALTERNATIVE FIT: CAUTION
HA5C4-T TM-3 ALTERNATIVE FIT: CAUTION
HA5C4-T TM-3P ALTERNATIVE FIT: CAUTION
HA5C4-T VF-1 ALTERNATIVE FIT: CAUTION
HA5C4-T VF-10/40 POSITIVE FIT
HA5C4-T VF-10/50 POSITIVE FIT
HA5C4-T VF-11/40 POSITIVE FIT
HA5C4-T VF-11/50 POSITIVE FIT
HA5C4-T VF-12/40 POSITIVE FIT
HA5C4-T VF-12/50 POSITIVE FIT
HA5C4-T VF-1YT ALTERNATIVE FIT: CAUTION
HA5C4-T VF-2 ALTERNATIVE FIT: CAUTION
HA5C4-T VF-2SS ALTERNATIVE FIT: CAUTION
HA5C4-T VF-2SSYT ALTERNATIVE FIT: CAUTION
HA5C4-T VF-2YT ALTERNATIVE FIT: CAUTION
HA5C4-T VF-3 ALTERNATIVE FIT: CAUTION
HA5C4-T VF-3SS ALTERNATIVE FIT: CAUTION
HA5C4-T VF-3SSYT POSITIVE FIT
HA5C4-T VF-3YT POSITIVE FIT
HA5C4-T VF-3YT/50 POSITIVE FIT
HA5C4-T VF-4 ALTERNATIVE FIT: CAUTION
HA5C4-T VF-4SS ALTERNATIVE FIT: CAUTION
HA5C4-T VF-5/40 POSITIVE FIT
HA5C4-T VF-5/40XT POSITIVE FIT
HA5C4-T VF-5/50 POSITIVE FIT
HA5C4-T VF-5/50XT POSITIVE FIT
HA5C4-T VF-5SS POSITIVE FIT
HA5C4-T VF-6/40 POSITIVE FIT
HA5C4-T VF-6/50 POSITIVE FIT
HA5C4-T VF-6SS POSITIVE FIT
HA5C4-T VF-7/40 POSITIVE FIT
HA5C4-T VF-7/50 POSITIVE FIT
HA5C4-T VF-8/40 POSITIVE FIT
HA5C4-T VF-8/50 POSITIVE FIT
HA5C4-T VF-9/40 POSITIVE FIT
HA5C4-T VF-9/50 POSITIVE FIT
HA5C4-T VM-2 ALTERNATIVE FIT: CAUTION
HA5C4-T VM-3 POSITIVE FIT
HA5C4-T VM-6 POSITIVE FIT
HA5C4-T VF-1YT-EU ALTERNATIVE FIT: CAUTION
HA5C4-T DT-1-I ALTERNATIVE FIT: CAUTION
HA5C4-T DT-2-I POSITIVE FIT
HA5C4-T VF-2-I ALTERNATIVE FIT: CAUTION
HA5C4-T VF-2-V ALTERNATIVE FIT: CAUTION
HA5C4-T VF-2-EU ALTERNATIVE FIT: CAUTION
HA5C4-T VF-2-SE ALTERNATIVE FIT: CAUTION
HA5C4-T VF-4-I ALTERNATIVE FIT: CAUTION
HA5C4-T VF-4-V ALTERNATIVE FIT: CAUTION
HA5C4-T VF-4-EU ALTERNATIVE FIT: CAUTION
HA5C4-T VF-4-SE ALTERNATIVE FIT: CAUTION
HA5C4-T VF-4SS-V ALTERNATIVE FIT: CAUTION
HA5C4-T VF-2SS-V ALTERNATIVE FIT: CAUTION
HA5C4-T VF-6SS-V POSITIVE FIT
HA5C4-T VF-5/40-I POSITIVE FIT
HA5C4-T VF-3-V ALTERNATIVE FIT: CAUTION
HA5C4-T VF-3SS-V ALTERNATIVE FIT: CAUTION
HA5C4-T MINIMILL-UK ALTERNATIVE FIT: CAUTION
HA5C4-T EC-500/50 ALTERNATIVE FIT: CAUTION
HA5C4-T VF-1SSYT-EU ALTERNATIVE FIT: CAUTION
HA5C4-T VF-2YT-EU ALTERNATIVE FIT: CAUTION
HA5C4-T VF-2SSYT-EU ALTERNATIVE FIT: CAUTION
HA5C4-T VF-14/40 POSITIVE FIT
HA5C4-T VF-14/50 POSITIVE FIT
HA5C4-T VF-2SSYT-UK ALTERNATIVE FIT: CAUTION
HA5C4-T VF-4SS-UK ALTERNATIVE FIT: CAUTION
HA5C4-T VF-4SS-EU ALTERNATIVE FIT: CAUTION

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

FIND DISTRIBUTOR
Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • Twitter
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2023 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.


2800 Sturgis Rd., Oxnard, CA 93030 / Toll Free: 800-331-6746
Phone: 805-278-1800 / Fax: 805-278-2255

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Manage Settings

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Functional Cookies

Analytics Cookies