My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
In-Tank Filter Conveyor (FILTER CONVINTANK)

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


In-Tank Filter Conveyor

    CNY ONLY
Belt-type conveyor discharges chips at standard industrial barrel height
  • Option Info
  • Details

OVERVIEW

DOCUMENTS

AVAILABLE ON THESE MACHINES

This heavy-duty steel, belt-type chip conveyor sits in the machine’s coolant tank, where it collects chips as they exit the machine, and discharges them at standard industrial barrel height. The heavy-duty steel chip conveyor has a built-in filtration system that allows coolant to pass through but not chips, reducing the accumulation of chips in the coolant tank. A series of wire brush scrapers self-cleans the filter box as the conveyor runs, removing any build-up of chips, and directing the chips up the conveyor chute.

The system is ideal for high-volume production applications and unattended machining operations. It can be activated via M-code or directly from the control pendant, and there are user settings to control the interval and duration of the conveyor cycle for automatic operation. The system automatically reverses if a jam occurs.

NOTE: This option includes the standard machine augers.

CAUTION: Do not part off solid pieces of material into the conveyor, as they could cause the conveyor to jam.

The filter conveyor works best with chips that sink to the bottom of the trough. Not recommended for applications where chips float on the surface of the coolant.

  • Fast removal of chips
  • Filtration system reduces chip accumulation in the tank
  • Ideal for a high-production environments
  • Automatic reversal upon torque overload situations
  • Activated by M-code, or manually from the control pendant
  • User settings to control cycle interval and duration for automatic operation

Which Chip Conveyor is Right for You?

Different machining applications require different conveyor solutions. Here’s how to find the best fit for your machine and workflow.

Choose the Right Conveyor
TECHNICAL DOCUMENTS
  • CHIP REMOVAL AND COOLANT - SERVICE MANUAL
SERVICE DOCUMENTS
AVAILABLE ON THE FOLLOWING MACHINES

Chip Conveyor

Chips and Coolant Conveyor. Product of Haas CNC machine tools.

Our belt-style chip conveyor automatically removes chips from the machine, while discharging them at standard barrel height. The chip chute’s steep lift angle minimizes coolant carryout.

  • Automatically reverses if a jam occurs
  • Activated via M-code, or from the control pendant
  • Settings control the interval and duration of operation
  • Automatic operation increases energy efficiency
  • Lift angle minimizes coolant carryout
  • Discharges at standard barrel height

Settings That Control Automatic Conveyor Operation

  • Setting 114 CONVEYOR CYCLE controls the interval at which the belt-style conveyor will start automatic operation during a cycle.
  • Setting 115 CONVEYOR ON-TIME controls the duration the belt-style conveyor) will run during automatic operation.
  • Setting 196 CONVEYOR SHUTOFF specifies the amount of time to wait without activity prior to stopping the conveyor.

NOTE: The operator doors must be closed to operate the belt-style conveyor.

Program Conveyor Operation

  • M31 starts the belt-style conveyor in the forward direction to remove chips. 
    • Once started, and the machine is in cycle, the conveyor will run for the time specified in Setting 115 CONVEYOR ON-TIME, and then shut off.
    • Once started, and the machine is in cycle, the conveyor will restart after the time in Setting 114 CONVEYOR CYCLE, and run for the time specified in Setting 115.
    • While the machine is in cycle, you can start the conveyor by pressing the [CHIP FWD] button on the keyboard. Once started, Settings 114 and 115 have the same effect as described above.
    • If Setting 114 is set to zero, automatic auger operation will not occur.
       
  • M33 stops all automatic conveyor operation while in cycle.
    • Manually stop the conveyor while in cycle by pressing the [CHIP STOP] button on the keyboard. This stops all automatic conveyor operation while in cycle.

Manual Operation

  • Press the [CHIP FWD] button on the keyboard to start the belt-style conveyor in the forward direction to remove chips. 
  • Press the [CHIP REV] button on the keyboard to start the auger belt-style conveyor in the reverse direction to clear a jam.
  • Press the [CHIP STOP] button on the keyboard to stop the belt-style conveyor.

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.