My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

6 - HFL Series - Maintenance

HFL - Series Operator's/Service Manual


  • 1 - HFL Series - Introduction
  • 2 - HFL - Safety
  • 3 - HFL - Pre-Installation
  • 4 - HFL - Installation
  • 5 - HFL Series - Operation
  • 6 - HFL Series - Maintenance
  • 7 - HFL Series - Troubleshooting

Go To :

  • 6.1 HFL MAINTENANCE SCHEDULE
  • 6.2 HFL-3015 SERIES - SERVICE PARTS LIST
  • 6.3 HFL-1313 SERIES - SERVICE PARTS LIST

**Under Construction**

6.2 HFL-3015 Series - Service Parts List

Recently Updated

HFL-3015 Series - Service Parts List


Revision B - 03/2026

Machines Part Number DESCRIPTION
HFL-3015-3 93-5781 LASER CUTTING HEAD 3KW HFL-3015-3
93-5782 LASER SOURCE 3KW HFL-3015-3
93-5783 TRANSFORMER 50KVA 3 PHASE HFL-3015-3
93-5795 DUST COLLECTOR HFL-3015-3
93-5808 WATER CHILLER HFL-3015-3
93-5809 VOLTAGE REGULATOR HFL-3015-3
93-5830 DUST COLLECTOR FILTER COVER HFL-3015
93-5831 DUST COLLECTOR GASKET HFL-3015
93-5832 DUST COLLECTOR CONTROL BOARD HFL-3015
93-5833 DUST COLLECTOR HMI HFL-3015
93-5893 NOZZLE ASSEMBLY HFL-3015-3
93-5894 PROTECTIVE LENS ASSY HFL-3015-3
59-5987 AC CONTACTER DUST COLLECTOR 3KW HFL
93-5988 CIRCUIT BREAKER DUST COLLECTOR 3KW HFL
HFL-3015-3/6 93-5784 LIGHTS HFL-3015-3/6
93-5785 CAMERA HFL-3015-3/6
93-5786 REMOTE CONTROL HFL-3015-3/6
93-5787 STATUS LIGHT HFL-3015-3/6
93-5788 DISPLAY SCREEN HFL-3015-3/6
93-5789 COMPUTER HFL-3015-3/6
93-5790 LUBE PUMP HFL-3015-3/6
93-5791 PROX SENSOR HFL-3015-3/6
93-5792 MAGNET SWITCH HFL-3015-3/6
93-5793 SERVO DRIVER Z-AXIS, HFL-3015-3/6
93-5811 SERVO DRIVER X-AXIS HFL-3015-3/6
93-5812 SERVO DRIVER Y-AXIS HFL-3015-3/6
93-5813 SERVO MOTOR Z-AXIS HFL-3015-3/6
93-5814 SERVO MOTOR X-AXIS HFL-3015-3/6
93-5815 SERVO MOTOR Y-AXIS HFL-3015-3/6
25-17652 TABLE SLATS HFL-3015-3/6
93-5829 DUST COLLECTOR DIAPHRAGM VALVE HFL-3015
93-5840 TTW CABLE HFL-3015-3/6
93-5841 DUST COVER BACK LEFT HFL-3015-3/6
93-5842 DUST COVER FRONT LEFT HFL-3015-3/6
93-5843 DUST COVER FRONT RIGHT HFL-3015-3/6
93-5844 DUST COVER BACK RIGHT HFL-3015-3/6
93-5845 DUST COVER BEAM HFL-3015-3/6
93-5947 PALLET TRUCKS W/WHEELS HFL 3015-3/6
93-5948 DISPLAY SCREEN MOUNTING TABS HFL-3015-3
93-5857 SERVO MOTOR XFMR 10KVA, 3PH HFL-3015-3/6
93-5897 SOLENOID VALVE LUBE CABINET HFL-3015-3/6
93-5898 AIR REGULATOR LUBE CABINET HFL-3015-3/6
93-5899 AIR FILTER ACCESS PANL HFL-3015-3/6
93-5900 DIGITAL PRESS SWITCH O2 HFL-3015-3/6
93-5901 DIGITAL PRESS SWITCH N2/AIR HFL-3015-3/6
93-5930 E-STOP BUTTON HFL-3015-3/6
93-5929 COPPER TRACK BRUSH HFL-3015-3/6
93-5928 COPPER BRUSH FOR PALLET HFL-3015-3/6
93-5927 BREAKER 3P, 60A HFL-3015-3/6
93-5926 BREAKER 3P, 63A HFL-3015-3/6
93-5925 BREAKER 3P, 25A HFL-3015-3/6
93-5924 BREAKER 3P, 10A HFL-3015-3/6
93-5923 BREAKER 1P, 6A HFL-3015-3/6
93-5922 CONTACTOR 3P, 32A HFL-3015-3/6
93-5921 POWER SUPPLY 480, 20A HFL-3015-3/6
93-5920 BREAKER 2P, 10A HFL-3015-3/6
93-5919 MANUAL MTR STARTER 24A-32A HFL-3015-3/6
93-5918 MANUAL MTR STARTER 9A-14A HFL-3015-3/6
93-5917 MANUAL MTR STARTER 6A-10A HFL-3015-3/6
93-5916 MANUAL MTR STARTER 4A-6.A HFL-3015-3/6
93-5915 SAFETY RELAY 3NO/1NC HFL-3015-3/6
93-5914 FSCUT TERMINAL BOARD HFL-3015-3/6
93-5913 FSCUT EXTENSION BOARD HFL-3015-3/6
93-5912 IO EXTENSION MODULE HFL-3015-3/6
93-5986 THERMAL OVERLOAD RELAY DUST COLLCTOR HFL
93-5989 SELECTOR SWITCH DUST COLLECTOR HFL
93-5990 SELECTOR SWITCH DUST COLLECTOR HFL
93-5991 GREEN PUSH BUTTON DUST COLLECTOR HFL
93-5992 RED PUSH BUTTON DUST COLLECTOR HFL
93-5993 AUTOTRANSFORMER DUST COLLECTOR HFL
93-5994 DELTA LOCK DUST COLLECTOR HFL
HFL-3015-6 93-5796 LASER CUTTING HEAD 6W HFL-3015-6
93-5797 LASER SOURCE 6W HFL-3015-6
93-5798 TRANSFORMER 80KVA 3PHASE HFL-3015-6
93-5799 DUST COLLECTOR HFL-3015-6
93-5806 WATER CHILLER HFL-3015-6
93-5807 VOLTAGE REGULATOR HFL-3015-6
93-5877 NOZZLE ASSY HFL-3015-6
93-5879 PROTECTIVE LENS ASSY HFL-3015-6
93-5995 AC CONTACTOR DUST COLLECTOR 6KW HFL
93-5996 CIRCUIT BREAKER DUST COLLECTOR 6KW HFL

6.3 HFL-1313 Series - Service Parts List

Recently Updated

HFL-1313 Series - Service Parts List


Revision A - 03/2026

Service Parts List

Machine PART NUMBER DESCRIPTION
HFL-1313 93-5977 TTW CABLE SPC-140 HFL-1313
93-5997 Y-AXIS DUST COVER HFL-1313
93-5998 X-AXIS DUST COVER HFL-1313
93-5978
INTERIOR LIGHT HFL-1313
93-5979 DISPLAY SCREEN HFL-1313
93-5980 PROXIMITY SENSOR HFL-1313
93-5981 SERVO DRIVER Y-AXIS HFL-1313
93-5982 SERVO MOTOR Y-AXIS HFL-1313
93-5983 CIRCUIT BREAKER HFL-1313
93-5984 SAFETY RELAY HFL-1313
93-5985 AIR FILTER HFL-1313
93-5999 PARTS CATCHER CART HFL-1313

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554