My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

GM-1 - Installation - AD0865

Service Home How To Procedures GM-1 - Installation - AD0865
Recently Updated Last updated: 03/17/2026

GM-1 - Installation


AD0865

Revision B - 3/2026

GM-1 - Installation - AD0865

- Jump to Section - 1. Introduction 2. Moving the Machine 3. Leveling Screws Hardware 4. Remove Rust Inhibitor 5. Control Install (2 steps) 6. Electrical Installation 7. Connect Air Supply (1 step) 8. Install Tool Changer 9. Install Enclosure Panels (9 steps) 10. Install Safety Sensors (1 step) 11. Install Operator Window (5 steps) 12. Rough Level (3 steps) 13. Remove Shipping Brackets (1 step) 14. Zero Return (1 step) 15. Fine Tuning Level/Adjusting for Twist (1 step) 16. Verify Tool Changer Alignment 17. OTS Tool Probe Table Location Back to Top

Introduction

This procedure will detail how to install a GM-1 machine.

Required Tools:

  • T-2181: CNC DUAL LEVELING TOOL
  • T-2192: LEVELING ADAPTER UMC-750
  •  1/2"-13 hoist ring with 1.25" thread length

Moving the Machine

The center of mass is depicted in the image for reference while attempting to move the machine.

Please follow the information found in the GM-1 Pre-Installation Guide for further information on how to prepare for moving a Haas machine.

Leveling Screws Hardware

Note: The washers [1] and nuts [2] are installed during shipping and should be saved for installation and not be discarded.

Note: The washer orientation [3] is important.  The conical part of the washer should be against the casting,  see illustration.

Remove Rust Inhibitor

To safely and effectively remove rust inhibitor from way covers and other non-painted surfaces:

Initial Scraping

  • Use a plastic scraper to remove the bulk of the rust inhibitor.
  • Avoid using metal tools to prevent scratching or damaging the surface.

 Important: Do not use scotch-brite or metal scrapers, these will scratch the way covers.

Chemical Cleaning

  • Spray the affected areas with a heavy-duty citrus cleaner or Simple Green.
  • Ensure full coverage of all non-painted surfaces coated with rust inhibitor.

Soak Time

  • Allow the cleaner to soak for several minutes to loosen remaining residue.

Wipe Down

  • Use a clean shop towel to thoroughly wipe off the softened rust inhibitor.

Rust Proofing

  • Apply mineral spirits or WD-40 to all exposed metal surfaces to prevent future rust formation.

Important: Always wear gloves and eye protection when handling chemical cleaners. Dispose of used towels and cleaning agents according to local environmental regulations.

 Important: To avoid any contamination of the way cover seals with the sticky residue. Do not move any of the axes until all the rust inhibitor has been removed.

Rust Inhibitor - Safety Data Sheet (SDS)

Control Install

1

Route the pendant harness[1] through the arm and attach the harness retainer[2].

Install the pendant arm cover[3].

2

Route the pendant cables[1] into the pendant[2] and install the cable harness retainer.

Connect the cables to the SKBIF PCB. Refer to VMC - Pendant - Installation step 2 for connections.

Install the back cover[3].

Attach the pendant assembly to the pendant stand[4].

Install the dome plugs[5].

Electrical Installation

 DANGER: Working with the electrical services required for CNC machines is extremely hazardous and can result in serious injury or death.

Before connecting line wires to the CNC:

  • Turn off all power to the machine at the source.
  • Perform a Lockout-Tagout (LOTO) procedure to ensure the power remains off during service.
  • Verify that power has been disconnected by using an AC voltage detector on all incoming lines.

If you are uncertain about how to safely disconnect power or perform LOTO procedures:

  • Do not proceed.
  • Contact qualified personnel or obtain appropriate assistance before continuing.

Failure to follow these precautions may result in electrical shock, equipment damage, or fatal injury.

1

Initial Control Inspection

Danger: At this point, there should be no electrical connection to the machine. Electrical panel must be closed and secured. When main switch is on, there is HIGH VOLTAGE throughout the electrical panel (including the circuit boards and logic circuits) and some components operate at high temperatures. Therefore, exercise extreme caution when working in the panel.

  • Set the main breaker switch at the upper right of the electrical panel on the back of the machine to OFF.
  • Using a screwdriver, unlock the two latches on the panel door, unlock the cabinet with the key and open the door.
  • Take sufficient time to check all the components and connectors associated with the circuit boards. Look for any cables that have become disconnected, look for any signs damage and loose parts in the bottom of the panel box. If there are any signs that the machine was mishandled, call the factory before proceeding.

2

1-Phase Machines: Insert each power lead into the wire cover.  Connect the two power leads to L1 and L3 terminals on top of the main circuit breaker.

3-Phase Machines: Insert each power lead into the wire cover.  Connect the three power leads to L1, L2 and L3 terminals on top of the main circuit breaker.

Connect the separate ground line to the ground bus to the left of the terminals.

For 3-phase machines, check to see what type of power configuration is supplying the machine. Take voltage measurements of each power lead to ground line. Then refer to RD0084 - Input Power Configurations to determine which power lead should be connected to the L1 terminal based of the voltage readings and power configuration.

Refer to Haas Main Circuit Breaker - Torque Specifications for what value to torque the circuit breaker power leads.

 Note: Make sure that the leads actually go into the terminal-block clamps . (A poor connection will cause the machine to run intermittently or have other problems, such as servo overloads.) To check, simply pull on the wires after the screws are tightened.

3

After the line voltage is connected to the machine, make sure that main circuit breaker (at top-right of rear cabinet) is OFF . Remove the Lockout / Tagout and Turn ON the power at the source. Using a digital voltmeter and appropriate safety procedures: 

1-Phase Machines: Measure the AC voltage across L1 & L3 at the main circuit breaker.  The AC voltage must be between 220 - 250 volts .
Note: Lower or higher than this voltage can generate low/high voltage alarms.

3-Phase Machines : Measure the AC voltage between all three pair phases at the main circuit breaker. 

The AC voltage must be between 195 and 260 volts (360 and 480 volts for high voltage option).

SMinimill - Reboot: The AC voltage must be between 198 and 242 volts for machines without a high voltage transformer.  Refer to the Minimill/SMinimill - Identification document.

 Note: Wide voltage fluctuations are common in many industrial areas; minimum and maximum voltage supplied to a machine while it is in operation must be known. U.S. National Electrical Code specifies that machines should operate with a variation of +5% to -5% around an average supply voltage. If problems with line voltage occur, or low line voltage is suspected, an external transformer may be used. If you suspect voltage problems, voltage should be checked every hour or two during a typical day to be sure it does not fluctuate more than +5% or -5% from an average.

4

Important: With the main circuit breaker turned OFF.

Check the transformer taps at the bottom-right corner of the rear cabinet.

1-Phase Machines: The input voltage cable must be moved to the connector which corresponds to the average voltage measured in the above step.

3-Phase Machines:  The input voltage cables labeled 74, 75, and 76 must be moved to the terminal block triple which corresponds to the average voltage measured in the above step.

5

Transformer T5 supplies 24VAC used to power the main contactor. There are two versions of this transformer for use on a 240 and 400V machines. The 240V transformer has two input connectors located about two inches from the transformer, which allow it to be connected to either 180-220V or 221-240V.

Users that have 220V-240V RMS input power should use the connector labeled 221-240V, while users with 190-220V input power should use the connector labeled 180-220V. Failure to use the correct input connector will result in either overheating of the main contactor or failure to reliably engage the main contactor.

The 480V (option) T5 transformer has three input connectors, labeled 340-380V, 381-440V and 441-480V.

Users with 340-380V 50/60Hz power should use the 340-380V connector while users with 380V-440V 50/60Hz power should use the 381-440V connector.

Important: Set the main circuit breaker to ON. Check for evidence of problems, such as the smell of overheating components or smoke. If such problems are indicated, immediately set the main circuit breaker to OFF and call the factory before proceeding.

After the power is on, measure the voltage across the bottom terminals on the main circuit breaker. It should be the same as the measurements where the input power connects to the main breaker. If there are any problems, check the wiring.

6

Apply power to the control by pressing the Power-On switch on the front panel.

Check the DC Voltage and AC Line Voltage gauges in Diagnostics. The DC Voltage gauge must read between 310 - 360V. The AC Line Voltage must be between 90 and 105 percent. If the voltage is outside these limits, turn off the power and recheck steps 2 and 3. If the voltage is still outside these limits, call the factory.

7

Electrical power must be phased properly to avoid damage to your equipment. The Power Supply Assembly PC board incorporates a "Phase Detect" circuit with neon indicators. When the orange neon is lit (NE5), the phasing is incorrect. If the green neon is lit (NE6), the phasing is correct. If both neon indicators are lit, you have a loose wire; check the connections. Adjust phasing by setting the source power to off and then swapping L1 and L2 of the incoming power lines at the main circuit breaker.

Danger: ALL POWER TO CNC MUST BE TURNED OFF LOCKOUT-TAGOUT AT THE SOURCE PRIOR TO ADJUSTING PHASING. ALWAYS DOUBLE CHECK THE INCOMING LINES WITH AN AC VOLTAGE DETECTOR.

Turn off the power and set the main circuit breaker to OFF. Close the door, lock the latches, and turn the power back on.

Remove the key from the control cabinet and give it to the shop manager.

8

Activation

When the machine is properly placed and connected to both air and electrical power, it is ready for final installation (removing shipping blocks, leveling, spindle sweep, etc.) and software activation. The HFO service technician does this. Contact the local HFO to schedule the work.

IMPORTANT:  Machines equipped with motion sensors must be rough‑leveled before attempting to arm the motion sensor.  For detailed instructions, refer to Service Notification - SA0007.  Access to this document is restricted to Haas Factory Outlet personnel.

Connect Air Supply

1

Connect the air supply at the lube panel.

NOTE: For air requirements refer to the decal that is located on the lube cabinet door.

Install Tool Changer

Important: Use the proper lifting equipment as shown to support the tool changer and mount (approx. 450 lbs. / 204 kg).

Install a 1/2"-13 hoist ring with 1.25" thread length to the back of the tool changer casting.

Remove Tool Changer from shipping mount and install to the side of the bridge.

Connect the TT[1] and TA[2] servo motor power cables and encoder cables.

Connect the Pocket Up/Down air lines to the cylinder.

  • Pocket Up - Green hose - Top push-to-connect fitting.
  • Pocket Down - Red hose - Bottom push-to-connect fitting.

Route the Tool Changer axis lube line[3].

Connect the Tool Changer Pocket position proximity switches[1] to the Tool Changer bracket.

Remove the pockets [1] to access the Tool Changer lube line fitting.

Connect the Tool Changer axis lube line[2].

Reinstall the pockets[1].

Install the Tool Changer enclosure panels.

Install Enclosure Panels

1

Remove the hardware[1][2] securing tool changer enclosure in its shipping position.

Pull out the enclosure[3] and reinstall the hardware in the extended position.

2

Install TC enclosure panels.

3

Install chip auger chutes[1]. Refer to the Chip Auger - Installation steps 5 and 6.

4

Install the coolant splash guards.

5

Install the chip curtain magnet bar[1] to the rear of the bridge.

6

Install the shorter chip curtains to the magnet bar on the rear of the bridge.

7

Install the chip curtain magnet bar[1] to the inside of the front enclosure panel.

8

Install the longer chip curtains to the magnet bar on the inside of the front enclosure panel.

9

Install the coolant tank in this configuration.

Install Safety Sensors

1

Install the safety sensors on the bridge enclosure.

[1]  Front left safety sensor is 38" long.

[2]  Rear left safety sensor is 18" long.

[3]  Front right safety sensor is 10" long.

[4]  Rear right safety sensor is 14" long.

Install Operator Window

1

Install the window[1].

Insert the grommet[2] to the top bracket. Bolt both brackets[3] to the enclosure above the window. 

Remove bottom nut[4] on the cylinder to slide it through both brackets. Install the bottom nut[4] to secure to the cylinder to the window. 

Insert bottom of cylinder shaft through the window bracket's hole and secure with jam nuts[5].

2

Assembled Operator Window Assembly.

3

Loosen the sensor clamp[1] until the opening is wide enough to fit around the cylinder. Place the clamp around the bottom of the cylinder.

Insert the sensor[2] in between clamp and cylinder. Tighten the sensor clamp[1].

Attach two hose fittings[3] to the bottom and top of the cylinder. 

Connect the gray airline[4] to the bottom hose fitting on the cylinder and connect the yellow airline[4] to the top hose fitting on the cylinder. 

4

Push [EMERGENCY STOP]. 

Close the Operator Window.

Do these steps to adjust the sensor indicating when the Auto Window is closed. Monitor the DIAGNOSTICS > I/O tab at the same time: 

  1. Loosen the sensor clamp. Move the sensor and clamp until Input 67 LEFT_DOOR_OPEN changes from 1 to 0. 
  2. Slowly move the sensor and clamp up. Find the location where the value is as near as possible to 0, but the value is 1. Put a mark on the cylinder above the switch to locate the sensor's height at this position. 
  3. Move the sensor and clamp down. Find the location where the value is as near as possible to 0, but the value is 1. Put a mark on the cylinder below the switch to locate the sensor's height at this position. 
  4. Move the sensor and clamp to the middle point between the two marks. Input 67 LEFT_DOOR_OPEN should be a 0 at this position.
  5. Tighten the clamp.

5

 Important: Move any wires and hoses around to prevent any kinks or rubbing before the enclosure cover is put on. 

Secure both airlines and sensor cable to the cylinder with zip ties. 

Install the cover[1] to the machine's enclosure above the window.

Connect and route both sensor wires and airlines[2] through the cover.

Rough Level

Before first power on, rough level the machine.

IMPORTANT : For machines with long ballscrews it is important to rough level before a first power on, as not doing so might cause the machine to alarm out during the X-axis during the zero return process.

1

  • Adjust the leveling screws to raise the machine 3" (H) from the floor.

2

Use a machinist level to rough level the machine. Place the level on the center of the table parallel to the Y-Axis. Adjust the leveling screws to level the table.

3

Use a machinist level to rough level the machine. Place the level on the center of the table parallel to the X-Axis. Adjust the leveling screws to level the table.

Remove Shipping Brackets

1

X-Axis Shipping Brackets:

  • Remove the hardware that secures the X axis shipping bracket to the gantry column and the table.
  • Remove the shipping bracket.
  • Reinstall the table bolts.
  • Perform the same steps to remove the shipping bracket on the other side of the gantry.

Spindle Head Shipping Bracket:

  • The machine must be powered on.
  • Do not power up reset/zero return the machine.
  • After initial start up press [SETTING] and navigate and set Setting 53 JOG WITHOUT ZERO RETURN to TRUE.
  • Raise the Z-axis until the spindle is out of the shipping bracket and remove the shipping bracket from the table.

Y-Axis Shipping Bracket:

  • Remove the Y axis shipping bolts that secure the Z axis sub plate to the bridge.

TC Shipping Bracket:

  • Remove the TC Shipping Bracket from the bridge.

Zero Return

1

 Danger: The safety edge sensors are not active when the machine is in handle jog mode. If the X-axis gantry is handle jogged into an obstacle the collision will not be detected by the safety edge sensors.

  • After the machine is powered on, cycle the door and the [EMERGENCY STOP] button. 
  • Verify that there are no obstacles in the way of each axis and the shipping brackets have been removed, then press [POWER UP] and follows the prompts on the controller.

Fine Tuning Level/Adjusting for Twist

1

  • Attach the level tool to the spindle, with the tool facing as shown in the image.
  • T-2181: CNC DUAL LEVELING TOOL
  • T-2192: LEVELING ADAPTER UMC-750
  • Jog the X axis to either end of the base and read the measurements.
  • Adjust the leveling screws as need be to raise or lower a corner of the base until the bubble closely match end to end.
  • Readings are NTE 0.0002 in (0.005 mm) over the full travel.

After leveling, complete the latest Inspection Report on HBC and attach it to the machines history.

 Note: This site is available only to Haas Service Techs.

GM-1/2 Inspection Report EA0455

Verify Tool Changer Alignment

Use a split tool to verify Tool Changer alignment, the Z-Axis Tool Change Offset, and Spindle Orientation Offset.

Follow the steps in the SMTC - Double Arm - Alignment - VMC procedure.

OTS Tool Probe Table Location

Install the OTS tool probe in this location[1] on the table.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554