My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

50-Taper - Tool Release Piston - Height Adjustment - VMC

Service Home How To Procedures 50-Taper - Tool Release Piston - Height Adjustment - VMC
Recently Updated Last updated: 11/27/2018

50-Taper - TRP - Height Adjustment - VMC


50-Taper - Tool Release Piston - Height Adjustment - VMC

- Jump to Section - 1. Tools Required 2. VMC - 50-Taper - TRP - Height Adjustment (8 steps) 3. 50-Taper - TRP - Height Adjustment - Shim Installation (7 steps) 4. 50-Taper - TRP - Single Switch - Adjustment (5 steps) Back to Top

Tools Required

  • ENCODER RING PROTECTOR, 50T NCE (T-0078)

VMC - 50-Taper - TRP - Height Adjustment

1

Center the table under the Z Axis.

Put a toolholder [1] with no cutting tool into the spindle.

Put a piece of paper [2] on the table to protect the table.

Put the aluminum block [3] on the piece of paper.

2

Jog the Z Axis in the negative (-) direction until the toolholder is approximately 0.30" (8 mm) from the top of the block.

3

Push [.001/1].

Jog the Z Axis in the negative (-) direction one increment at a time. Jog until the toolholder lightly touches the block.

The block can move in the X and Y axes, but not in the Z Axis.

 Caution: Do not push the [tool-release button]. This causes a Z-Axis overload.

4

Push [POSIT] to show the Position display.

Push [ORIGIN] to change the position display to zero.

5

Push [.01/10].

Jog the Z Axis in the positive (+) direction 0.06" (1.52 mm) above the block.

6

Push and hold the [tool-release button].

With moderate force, try to move the aluminum block. If the block does not move, go to Step 7.  If the block moves:

Jog the Z Axis in the negative (-) direction 0.01” (0.254 mm) one increment to 0.05" (1.27 mm) above the block.

Push and hold the [tool-release button].

Try to move the aluminum block. If the block moves, repeat this step until you cannot move the block. Record the number of increments you must move the spindle until you cannot move the block. The number of increments is the number of 0.010" shims to remove from the TRP fork.

 Note: This is the opposite of the 40-taper TRP adjustment. For the 40‑Taper TRP the number of increments is the number of shims to add.

7

Release the [tool-release button].

Push [.01/10].

Jog the Z-axis in the positive (+) direction 0.01” (0.254 mm) one increment to 0.07" (1.78 mm) above the block.

8

Push and hold the [tool-release button].

Try to move the aluminum block. If the TRP is the correct height, the block can move when you apply moderate force.

If the block does not move:

Release the [tool-release button].

Jog the Z Axis in the positive (+) direction 0.01” (0.254 mm) one increment to 0.08" (2.03 mm) above the block.

Push and hold the [tool-release button].

Try to move the aluminum block. If the block does not move, repeat this step until you can move the block. Record the number of increments you must move the spindle to let the block move. The number of increments is the number of 0.010" shims to add to the TRP forks.

 Note: This is the opposite of the 40-taper TRP adjustment. For the 40‑Taper TRP the number of increments is the number of shims to remove.

50-Taper - TRP - Height Adjustment - Shim Installation

1

If the block moves:

Record the number of increments you moved the spindle to let the block move. The number of increments is the number of 0.010" shims to add to the TRP fork.

 Note: This is the opposite of the 40-taper TRP adjustment. For the 40‑Taper TRP the number of increments is the number of shims to remove.

2

If the block does not move:

Record the number of increments you moved the spindle until you could not move the block. The number of increments is the number of 0.010" shims to remove from the TRP fork.

 Note: This is the opposite of the 40-taper TRP adjustment. For the 40‑Taper TRP the number of increments is the number of shims to add.

3

Remove the TRP.  Refer to: VMC- 50-Taper Tool Release Piston - Replacement

Use the ENCODER RING PROTECTOR, 50T NCE (T-0078) [1] if equipped with a non-contact encoder to prevent damage to the encoder ring [2].

4

Remove the TRP fork [3], shims [2] and spacers [3] from the TRP.

5

Put the correct number of fork shims [2] between each of the spacers [1] and the TRP fork [3].

6

TRP Spacers

Make a stack [1] that has the nylon washer [3], shims [4] and the spacer [5] in the sequence shown.

Put the stack on one of the TRP bolts [2]. This aligns the shims, washers and spacers [6].

Use electrical tape [8] to hold the stack [7] together. The tape holds the shims and washer in position when you install the TRP.

Use the tape to make (4) equal stacks of shims for the TRP.

7

Install the TRP. Refer to:  VMC- 50-Taper Tool Release Piston - Replacement

Repeat the "VMC - 50-Taper - Tool-Release Piston (TRP) - Height Adjustment" and the "50-Taper - Tool-Release Piston - Shim Installation" until the height of the TRP is correct.

When the height of the TRP is adjusted correctly, install the TSC union and extension tube, if removed.

50-Taper - TRP - Single Switch - Adjustment

1

Push [PARAM/DGNOS] (2) times.

Navigate to the I/O tab.

Make sure that Draw Bar Open = 0 and that Draw Bar Closed=1.

2

Push and hold the [tool-release button].

Find the nut for the adjustment. Use a wrench [1] to turn the nut.

Turn the nut until the light on the switch [2] goes off.

Turn the nut 1/4 of a turn in the same direction.

Release the [tool-release button], the light goes on [3]. The switch is adjusted correctly.

3

Push the [tool-release button] (2) or more times.

Make sure that the light [2] on the switch goes off [2] with each button push.

4

Push [PARAM/DGNOS].

Navigate to the I/O tab.

Make sure Draw Bar Closed = 1.

 Note: In a single switch TRP, the Draw Bar Closed field does not change from 1.

5

Jog the Z Axis in the negative (-) direction 0.01" (0.254 mm) to 0.05" (1.27 mm) from the block.

Push the [tool-release button].

Make sure that Draw Bar Open = 0.

Jog the Z Axis in the negative (-) direction 0.01" (0.254 mm) to 0.06" (1.524 mm) from the block.

Push the [tool-release button].

Make sure that Draw Bar Open = 1.

If the adjustment of the switch is correct, Draw Bar Open = 1 at 0.06" (1.52 mm) and = 0 at 0.05" (1.27 mm). If the adjustment is not correct, repeat Steps 2 and 3.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554