My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

BMT65/75 - Turret Indexer Assembly - Troubleshooting Guide - TG0037

Service Home BMT65/75 - Turret Indexer Assembly - Troubleshooting Guide - TG0037

BMT65/75 - Turret Indexer Assembly - Troubleshooting Guide - TG0037

- Jump to Cause - 1. Introduction 2. Symptom Table 3. Incoming Air Supply 4. Clamp/Unclamp Proximity Sensor 5. Servo Motor 6. Turret Pop Out 7. Clamp / Unclamp Solenoid Voltage 8. Internal Gears 9. Spring Force (3 steps) 10. ST-40/45 BOT Front Cover (2 steps) Back to Top
Recently Updated Last updated: 10/09/2025

BMT65/75 - Turret Indexer Assembly - Troubleshooting Guide


TG0037

Revision A - 5/2025

Introduction

  1. Servo Motor
  2. Internal Gears
  3. Quad-Ring
  1. Turret Home Switch
  2. Turret Clamp/Unclamp Switch

Symptom Table

Symptom Possible Cause Corrective Action
Alarm 114 TURRET FAILURE TO REACH CLAMP SWITCH
The incoming air flow is incorrect. Check the incoming air supply.
There is a problem with the voltage to the turret clamp/unclamp solenoid. Check the voltage to the turret clamp or unclamp solenoid.
The turret clamp/unclamp proximity sensor is faulty. Check the turret clamp/unclamp proximity sensor.
The turret did not pop out far enough. Check the piston, internal gears and spring assembly for damage.
Alarm 103 Axis Servo Error Too Large The internal gears are damaged. This can also cause unusual noise when the turret rotates. Check the internal gears for damage.
Alarm 8125 Tool Turret Not Seated Obstruction between tool turret and housing. Clear obstruction such as chips.
Alarm 2022 TURRET FAILED TO LEAVE CLAMP SWITCH Tool turret attempted to unclamp but failed to leave the clamp switch because air is bypassing the turret piston quad-ring. Remove the non-pressurized air line, if the air is exhausting from the hose, the quad-ring has blowby. If the air is leaking from the solenoid then it has an internal leak.
The turret clamp/unclamp proximity sensor is faulty. See the Clamp/Unclamp Proximity Sensor section below.
The turret did not unclamp enough. See Turret Pop Out section below.
Air leaking from solenoid muffler. Air is bypassing the turret piston Quad-Ring. Remove the non-pressurized air line, if the air is exhausting from the hose, the quad-ring has blowby. If the air is leaking from the solenoid then it has an internal leak.
Low turret clamp force Broken or damaged springs.  Check the spring force.
Incorrect air flow coming in.
Check the incoming air supply.
Cast front cover on the ST-40/45 BOT Turrets interference issues when facing very large diameter work pieces.  The cast iron BOT turret cover is installed. See ST-40/45 BOT Front Cover section below.

Incoming Air Supply

Make sure that the air compressor supplies the correct air pressure and air flow. For Haas machine air pressure specifications, go to New Machine Pre-Installation for your machine model. Select your machine and scroll to the the section labeled "Air/Coolant Requirements."

Attempt a tool change on the machine. When the machine has the correct air pressure and flow, the needle on the air pressure gauge should not drop more than 10 PSI (0.70 bar) during a tool change. This test confirms that the air pressure and air flow into the machine are correct.

Clamp/Unclamp Proximity Sensor

Navigate to the Diagnostic screen on the pendant. Go to the I/O tab. Use an M43 (Unclamp) M44 (Clamp) code in MDI mode to troubleshoot the clamp/unclamp switch.

Check that Input 4 Tool Turret Locked and Input 7 Tool Turret Unlocked change states when the turret is commanded to unclamp/clamp.

Test the sensor by placing a screwdriver in front of the sensor. Make sure the inputs change states.

If the input does not change, jump the cable connector on the turret connector bracket. If the input changes, replace the sensor.

If the input does not change, refer to:

  • Proximity Sensor - How it Works and Troubleshooting Guide
  • Next Generation Control - I/O PCB - Troubleshooting Guide

Servo Motor

Corrective Action:

Disconnect the axis servo motor cables. Make sure they are not contaminated. Measure the resistance from the pins labeled A, B, and C at the motor power cable connector to chassis ground. The reading should show an open circuit. If there is resistance to ground, the cable is at fault.

Go to: Axis Servo Motor and Cables - Troubleshooting Guide to troubleshoot the SIGMA motor and SIGMA motor cables.

Turret Pop Out

If you commanded an M43 (Unclamp) and the turret moved, but did not move far enough to clear the coupler, measure the distance the turret traveled. 

Set indicator to zero when turret unclamped M43. Command the turret to clamp M44. The indicator should measure 0.160" - 0.200".

If the turret does not travel far enough, the piston shaft, gears, or spring assembly could be at fault, these components must be inspected by your local HFO.

Clamp / Unclamp Solenoid Voltage

Measure the voltage of the clamp/unclamp solenoid. The solenoid is inside the Consolidated Air/Lubrication Manifold (CALM) Cabinet.

Run M43 (Unclamp) and M44 (Clamp) codes in MDI mode and measure the voltage of the solenoids. The voltage must measure 120 VAC.

If there is no voltage, refer to the Next Generation Control - I/O PCB - Troubleshooting Guide.

Internal Gears

The turret's pop out and rotate function can fail because the tool changer gears are damaged. A machine crash can cause damage to the piston and gears, and must be inspected by your local HFO.

Spring Force

1

To check the clamping force due to the internal compression springs, measure the air pressure required to overcome the springs and pop the turret out. Before supplying air to the unclamp port, remove the purge air line [1] and replace it with a piece of hose clamped closed [2] to avoid misreading the air pressure. 

Note: Make sure to unplug the clamp hose [3] to remove any built up pressure in the system that would add to the clamping force.  

 

2

Plug the airline to the incoming port [1] of the pressure regulator and the outgoing port [2]. Connect the airline from the outgoing port [2] into the unclamping port of the indexer. 

Note: The unclamping port can be seen with the red hose attached in the image above.

3

Set up an indicator onto the turret to measure pop out. Slowly increase the air pressure on the regulator until you see a pop out of .001” from the indicator. Record this value of the air pressure (PSI) required to overcome the clamping force of the springs.

Use this value to calculate the spring clamp force by multiplying it with the surface area of the unclamping face of the piston (21.4in2 ). 

  • Spring Force = Applied Air (psi) * 21.4 in^2

The spring force should fall between 509 - 730 lbs.

If it does not, follow the BMT65/75 - Turret - Piston - Replacement procedure to replace any damaged springs. 

 

ST-40/45 BOT Front Cover

1

Order 93-4975 TURRET FRONT COVER FLAT ST-40/45/55.

Move turret so that it is easily accessible through the door.

E-stop the machine.

 

2

Remove the BOT Cast Cover by removing the (4) screws [1].

Install the Flat BOT Cover using the (4) screws provided in the kit [2].

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554