My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
VMC Automation

  1. Automation Systems
  2. Mill Automation
  3. VMC Automation

VMC AUTOMATION

Choosing the Right Automation for Your Haas Vertical Machining Center

Pallet Pool

 Easy Automation

Learn More

Automatic Parts Loader

 Affordable Automation

Learn More

Robots & Cobots

 Versatile Automation

Learn More
  • Pallet Pools are Easy
  • Automatic Parts loaders are Affordable
  • Robots & Cobots are Versatile

 Easy Automation

Pallet Pools – Easiest of all possible automation choices to implement

  • Step-and-repeat process​
  • Set up multiple fixtures/operations on each pallet​
  • Onboard Haas pallet scheduler – prioritize each job/pallet independently​
  • Increase spindle uptime/decrease machine idle machine​
  • Good for both high-mix/low-volume, or low mix/high-volume work​
  • Accommodates larger/heavier parts​
  • Pre-clamp parts in advance​
  • Run other jobs while waiting on the first article​
  • Squeeze in rush jobs without sacrificing existing job​s
  • Includes part load/unload station​

Pallet pools are the easiest of all automation platforms, because they are a step-and-repeat of what you’re already doing. Take what already exists on your mill table and multiply it for the number of pallets you want to populate. Have multiple jobs of equal importance? No problem. Simply divide the number of pallets in the pallet pool by the number of jobs you have to run, and allocate different pallets to different jobs. The onboard Haas pallet scheduler allows you to prioritize each job according to urgency. You can skip a job if don’t need more parts, temporarily set a job aside while you’re waiting for a first article, or even squeeze in an unexpected rush job. Once your pallet pool is fully loaded, the result is more spindle uptime, less downtime due to setup/teardown, and greater overall productivity by tapping into the 24 hours available every day.

When it comes to the types of parts that can be automated, the pallet pool offers some unique advantages. When parts are too large or too heavy to load with a part loader – APL, robot, or cobot – turn to the pallet pool. It can easily handle larger part sizes and heavier part weights, as well as simplify the process of clamping and unclamping the parts.

The pallet pool platform means you can clamp your parts in any fashion, especially when the part doesn’t lend itself to having a logical clamping surface. Do away with automated opening and closing of a vise or automatic clamping fixtures of any sort. Manually clamp parts ahead of time, and verify secure part location before putting the machine into an unattended operation mode. Simply swap out one pallet for another and let the machine do the rest.

The large area provided by the pallets means you can accommodate longer, wider, taller parts, as well as have multiple setups on each pallet to maximize your work envelope. A final benefit is the ability to have multiple jobs in a single machine at the same time. Because the pallet pool is not subject to any automated workholding limitations, you can have any variety of parts, on multiple pallets, giving you the greatest level of flexibility across multiple platforms.

Pallet pools for our VF-2YT series 3-axis mills are available with two quantities of pallets. Choose either a 3+1 or 6+1 pallet system. Each pallet exists in an external pool ready to be called up either to the load/unload station or the machine itself. Once machining is complete, the pallet will be removed to either a free pallet position or the load/unload station, depending on your specific requirements. The onboard Haas pallet scheduler allows for pallets to be run in any order and frequency, depending on your need for specific parts. Run multiple pallets of the same job, or run various jobs on different pallets. Whether you have a high-volume/low-mix of parts, or a low-volume/high-mix of parts, the Haas Pallet Pool will work for you.

 Affordable Automation

Automatic Parts Loader – Emphasis on the lowest possible price for automation​

  • Most affordable automation platform
  • Two-axis gantry loader with single-axis programmable table​
  • Dual pneumatic grippers – swap raw material with finished part​
  • Built-in Haas control templates simplify set up & programming​
  • Free up existing talent pool to accomplish more​
  • Use to run multiples of the same part ​
  • Typically used for mid to large lot sizes​

Automatic Parts Loaders (APLs) are the most affordable automation platform. These simple, compact designs are built completely in-house, which means we’ve obtained the lowest possible cost of manufacturing, so you can benefit from the best overall value in an automation choice.

Embracing any type of automation increases complexity and requires a level of investment, but it also will lead to greater overall profitability and a stronger market presence for your company. An Automatic Parts Loader is ideal for parts that are 4 to 6 inches (100-150 mm) in size and weigh less than 10 lb (4.5 kg) each. The APL on a 3-axis mill allows you to run multiples of the same part in an unattended fashion. Built-in Haas control templates simplify set up and programming of the APL, making it more viable for shorter part runs. Free up your existing talent pool, so that your employees can accomplish more meaningful tasks, and get more done in a day.

The Haas APL is a two-axis gantry loader combined with a single-axis programmable table to provide simple, affordable part loading and unloading from your Haas mill. Dual pneumatic grippers allow for a simple exchange of raw material with finished part to maximize speed and increase productivity. A variety of sheet metal part templates are used on the programmable table to change from one size part to another, or from one shape of part to another. For the individuals looking to get into automation but control their costs, the Haas APL is a great choice.

 Versatile Automation

Robots & Cobots – Offer the most flexibility in implementation and part handling.

  • Compact footprint​
  • Automatic loading and unloading of part​s
  • Most versatile; flexibility to have different pick-up/drop-off locations​
  • Part-flipping station available to gain access to your final operation​
  • Interface directly through the Haas control; no need for third-party integrator​
  • Choose from single-station or dual-station grippers​
  • Control templates simplify set up & programming​

Robots and cobots offer the greatest degree of flexibility in an automation system. You can have different pick-up and drop-off locations, and you can incorporate a part-flipping station to combine multiple operations. Both platforms interface directly through the Haas control, eliminating the need for a third-party integrator, which means the overall package is less complex, less expensive, and more predictable in behavior.

Automating a process often means having to prioritize your objectives. For small-part automation – parts from 1 to 12 inches (25 - 300 mm) in size, or weighing a few ounces to around 40 lb (60 g - 18 kg) – the Haas robot and cobot packages offer a greater degree of flexibility. If you want to incorporate additional levels of automation, such as adding conveyor belts to handle part delivery, as well as part removal, then a robot or cobot is the right platform for you.

Haas robot and cobot packages are essentially the same, with a few exceptions. Both are 6-axis robots that are fully integrated with the Haas control, and they use the same easy-to-use Haas templates for set up and programming. The cobots are lighter-duty, with force-sensing capability that allows them to be used side-by-side with human beings. While a little slower than their industrial robot counterparts, cobots are more affordable, easier to set up and program, and don’t require bulky safety fencing. Haas industrial robots provide a bit more part weight capacity and faster overall speeds, but they require a safety fence or other type of protective barrier, such as a light curtain or area scanner, for safe operation. Both robots and cobots allow automatic loading and unloading of parts into and out of your Haas mill for unattended operation, which is the biggest contributor of time savings in any automation solution.

Choose between our single pneumatic gripper for increased part size and weight capacity, and our dual pneumatic gripper for smaller, lighter parts. The dual gripper allows you to swap raw material with a finished part in a single trip to maximize speed and increase productivity. Typically, the robot/cobot is loading a part into an automatic, programmable vise, which Haas can also provide, making your shopping experience easier and less complicated. For the greatest degree of versatility in part handling, choose a Haas robot or cobot to deliver the goods.

Recently Updated

Still have questions? Just ask. We’ll get right back to you.


Be as specific as you like, so we can help you find the best automation for your shop.

Language Preference :
Loading

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.