My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
Belt-Type Chip Conveyor UMC (CONVEYOR-H)

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


Belt-Type Chip Conveyor UMC

    CNY ONLY
Automatically remove chips from the machine
  • Overview
  • Details
  • Send Info

This heavy-duty steel, belt-type chip conveyor removes chips from the machine quickly, and discharges them at standard 55-gallon barrel height, with minimal coolant carryout. It is ideal for high-production machining applications, or when machining hard or abrasive materials. The conveyor can be activated via M-code, or directly from the control pendant, and there are settings to control the interval and duration of the conveyor cycle for automatic operation. Smart-sensing technology automatically reverses the conveyor if a jam occurs.

NOTE: For aluminum machining applications that generate large quantities of smaller chips, we highly recommend our CDF Conveyor.

  • Heavy-duty steel belt-type chip conveyor
  • Activated via M-code, or from the control pendant
  • User settings to control cycle interval and duration for automatic operation
  • Automatic reversal upon torque overload situations

Which Chip Conveyor is Right for You?

Different machining applications require different conveyor solutions. Here’s how to find the best fit for your machine and workflow.

Choose the Right Conveyor

Chip Conveyor

Chips and Coolant Conveyor. Product of Haas CNC machine tools.

Our belt-style chip conveyor automatically removes chips from the machine, while discharging them at standard barrel height. The chip chute’s steep lift angle minimizes coolant carryout.

  • Automatically reverses if a jam occurs
  • Activated via M-code, or from the control pendant
  • Settings control the interval and duration of operation
  • Automatic operation increases energy efficiency
  • Lift angle minimizes coolant carryout
  • Discharges at standard barrel height

Settings That Control Automatic Conveyor Operation

  • Setting 114 CONVEYOR CYCLE controls the interval at which the belt-style conveyor will start automatic operation during a cycle.
  • Setting 115 CONVEYOR ON-TIME controls the duration the belt-style conveyor) will run during automatic operation.
  • Setting 196 CONVEYOR SHUTOFF specifies the amount of time to wait without activity prior to stopping the conveyor.

NOTE: The operator doors must be closed to operate the belt-style conveyor.

Program Conveyor Operation

  • M31 starts the belt-style conveyor in the forward direction to remove chips. 
    • Once started, and the machine is in cycle, the conveyor will run for the time specified in Setting 115 CONVEYOR ON-TIME, and then shut off.
    • Once started, and the machine is in cycle, the conveyor will restart after the time in Setting 114 CONVEYOR CYCLE, and run for the time specified in Setting 115.
    • While the machine is in cycle, you can start the conveyor by pressing the [CHIP FWD] button on the keyboard. Once started, Settings 114 and 115 have the same effect as described above.
    • If Setting 114 is set to zero, automatic auger operation will not occur.
       
  • M33 stops all automatic conveyor operation while in cycle.
    • Manually stop the conveyor while in cycle by pressing the [CHIP STOP] button on the keyboard. This stops all automatic conveyor operation while in cycle.

Manual Operation

  • Press the [CHIP FWD] button on the keyboard to start the belt-style conveyor in the forward direction to remove chips. 
  • Press the [CHIP REV] button on the keyboard to start the auger belt-style conveyor in the reverse direction to clear a jam.
  • Press the [CHIP STOP] button on the keyboard to stop the belt-style conveyor.

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading
Recently Updated

Belt-Type Chip Conveyor - Option Spotlight


Spend your time making chips, not cleaning them out of your machine. Our belt-type chip conveyor automatically removes chips from your machine, and discharges them at the height of a standard industrial barrel, with minimal coolant carryout. The belt-type chip conveyor can be turned on easily through your program, or straight from the control panel.

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.