My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. Suomi
    16. Norsk
    17. الإنجليزية
    18. български
    19. Hrvatski
    20. Ελληνικά
    21. Română
    22. Slovenský
    23. Slovenščina
    24. 한국어
    25. 日本語
    26. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. Suomi
    16. Norsk
    17. الإنجليزية
    18. български
    19. Hrvatski
    20. Ελληνικά
    21. Română
    22. Slovenský
    23. Slovenščina
    24. 한국어
    25. 日本語
    26. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

TRT160

  1. Rotaries & Indexers
  2. 5-Axis Rotaries
  3. TRT160

TRT160

    CNY ONLY
 
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

160 mm Tilting Rotary Table

Our redesigned TRT160 tilting rotary table not only puts 5-axis capabilities well within reach of the average job shop, but its new smaller size also provides greater mounting flexibility than its predecessor. We’ve completely redesigned the TRT160 to create a much more compact and versatile 5-axis solution for smaller mills, including Haas Mini Mills and Toolroom Mills. The new unit easily fits on one end of a machine’s table, leaving the remainder open for additional fixtures or vises.    

Note: Requires a Haas mill with 4th- and 5-axis drive and NGC software version 100.21.000.1130 or later for full 4th- and 5th-axis operation.

  • Add 4- and 5-axis capabilities to your machine
  • Compact size fits easily into smaller mills 
  • Easy plug-and-play connection to Haas machines
  • Industry-leading performance and capabilities
  • 1 Spindles
  • 160 mm Platter Size
  • 112 ft-lb Max Torque
  • 104 °/sec Max Speed
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Specs
  • Machine Info
  • Rotary Fit chart

Platter S.A.E METRIC
Platter Diameter 6.30 in 160 mm
Max Weight on Platter 55 lb 24.9 kg
Part Swing Max 10.5 in 267 mm
Hole Pattern (3) 6-bolt patterns (3) 6-bolt patterns
Spindle - A (tilt) S.A.E METRIC
Max Speed 104 °/sec 104 °/sec
Torque (Continuous) 210 ft-lbf 285 Nm
Runout Max 0.013 mm
Backlash 30 arc-sec 30 arc-sec
Center Height 6.900 in 175.26 mm
Gear Ratio 90:1 90:1
Timing 2:1  2:1 
Brake Torque @ 100 psi/6.9 bar 200 ft-lbf 271 Nm
Spindle - B (rotary) S.A.E METRIC
Max Speed 104 °/sec 104 °/sec
Torque (Continuous) 112 ft-lbf 151 Nm
Runout Max 0.0005 in 0.013 mm
Backlash 30 arc-sec 30 arc-sec
Center Height 6.900 in 175.26 mm
Gear Ratio 63:1 63:1
Timing 1.5:1 1.5:1
Brake Torque @ 100 psi/6.9 bar 100 ft-lbf 136 Nm
Indexing - A (tilt) S.A.E METRIC
Max Rotation/Step ± 120 ° ± 120 °
Resolution 0.001 ° 0.001 °
Accuracy (±) ± 25.0 arc-sec ± 25.0 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Indexing - B (rotary) S.A.E METRIC
Max Rotation/Step (with rotary control) 999.999 ° 999.999 °
Resolution 0.001 ° 0.001 °
Accuracy (±) ± 15.0 arc-sec ± 15.0 arc-sec
Repeatability 10 arc-sec 10 arc-sec
General S.A.E METRIC
Operating Temp (max ambient) 100 °F 38 °C
Air Requirements S.A.E METRIC
Air Pressure Max 150 psi 10.3 bar
Weight S.A.E METRIC
Table 266 lb 120.7 kg
Brushless Control - 1-Axis 14.2 lb 6.4 kg
Dimensions - Shipping S.A.E METRIC
Export Crate 28.0 in x 17.0 in x 19.0 in 71 cm x 43 cm x 48 cm
Weight 302 lb 137.0 kg

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

CUSTOMER TESTIMONIALS

RELATED PRODUCTS

Standard Features

The Haas Control

  • Direct Control by Mill CNC

Product Options

  • Rotary Cable Support
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
Recently Updated

Air Clamping Provisions


Two Air Clamping Provisions are available that allow you to operate aftermarket pneumatic clamping systems on your Haas tilting rotary table. Both provisions include a pneumatic rotary union and all necessary hard lines to provide two auxiliary air ports through the center of the rotary platter. Our manual provision includes a toggle valve and required air lines for actuating a Haas Air Vise manually. Our automatic provision includes a foot pedal and M codes (M70, M71) for actuating a Haas Air Vise automatically.

VIEW MANUAL PROVISION
VIEW AUTOMATIC PROVISION
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Layout Drawing
  • Operator’s Manual
  • 5-Axis Rotary Series Flyer

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

HAAS VISE OPTIONS AND CONFIGURATIONS CHART

AIR VISES | HYDRAULIC VISES

VIDEOS
Recently Updated

Haas Rotary Platter Types


It's undeniable that Haas offers a huge selection of 4th-axis and 5th-axis rotary tables, indexers, tilting rotaries, and trunnions.

Recently Updated

Haas VMCs and Rotary Tables


Haas got its start making rotary tables and indexers that helped milling machines make more kinds of parts. So it makes perfect sense that Haas rotary products work seamlessly with our milling machines.

CYLINDRICAL ENGRAVING USING G47/G107
Easily hand-program 4th-axis engraving on your Haas mill – without a CAM system. With G47 and G107, engraving on a cylindrical part couldn’t be easier.
UNWIND YOUR HAAS ROTARY QUICKLY
Today, Mark solves an issue every Haas Rotary user faces at some point: How do I get my rotary back to zero quickly?
How to Program a SAFE TOOL CHANGE POSITION
Mark shows how to command a safe tool change position to avoid crashing a tool into your fixture or rotary. It’s all done with a simple program, and referenced with an M-code.
The Redesigned TRT160
More compact and higher performing. See the new TRT160 in action.
CUSTOMER TESTIMONIALS

M*CARBO

In the past year M*CARBO has invested in three Haas robot cells to meet increased demand for their popular range of performance products for gun enthusiasts. Each cell includes a Haas VF-2SSYT with a TRT160 for 5-axis machining capabilities, and a Haas 7 kg robot package. 

“There is no more efficient robot system on the face of the earth, from an engineering perspective, and there’s really no more simple robot system made . . . than the fully integrated Haas Fanuc system.”

- Curtis Breckenridge, CNC programmer at M*CARBO


Primary Machine and Repair

“One of the rotaries that we really like using is the TRT160. This rotary is really compact and allows for more clearance for work holding on the table.”

– Cherish Vining, Owner

 

 


Lincoln Tool & Machine

“Our projects definitely needed to be done on a 5-axis. The volumes were too high for us to put into a horizontal environment, it would have bogged that system down. We were machining 300 series stainless; I believe it had very critical GDT tolerances of 110 that we were trying to hold. The challenge was for us to see how the TRT160 dual-platter trunnion stood up to the tougher materials and it exceeded our expectations.”

– Scott Ferrecchia, President

 

 


FabWorks & Services LLC

"By adding machining capabilities with our fab department, Haas has helped us be a one-stop shop for most of our customers as well as being able to do in-house projects without outsourcing. With the great support from HFO Milwaukee, we are better serving our customers through quality, lean manufacturing processes, and thinking outside the box when it comes to ways of decreasing cycle times and improving production output for on-time deliveries. Our customers know our facility and appreciate they can get their parts, machined weldments, and anything in between from start to finish. Our Haas' are running around the clock servicing the Machinery Equipment Industry, Food Industry,  Oil & Gas Industry, Racing Industry,  Road Maintenance, and OEM Manufacturers throughout the U.S. Without the Haas team and Haas integration that wouldn't be possible. We are looking forward to what the future brings for our next Haas adventure and addition."

– Casey Hollar, Owner

 

 

RELATED PRODUCTS

LARGER WORK ENVELOPE

Haas TRT210

TRT210

230 mm Tilting Rotary Table

  • 1 Spindles
  • 230 mm Platter Size
  • 210 ft-lb Max Torque
  • 100 °/sec Max Speed
    CNY ONLY
 
Learn More Build & Price

SAME PLATTER, BUT MORE SWING

Haas TR160

TR160

160 mm Dual-Axis Trunnion Table

  • 1 Spindles
  • 160 mm Platter Size
  • 100 ft-lb Max Torque
  • 80 °/sec Max Speed
    CNY ONLY
 
Learn More Build & Price

ADDITIONAL ROTARY SPINDLE

Haas TR160-2

TR160-2

Dual-Platter 160 mm Trunnion Table

  • 2 Spindles
  • 160 mm Platter Size
  • 100 ft-lb Max Torque
  • 80 °/sec Max Speed
    CNY ONLY
 
Learn More Build & Price
HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE WARNING
TRT160 EC-1600 POSITIVE FIT
TRT160 EC-1600ZT POSITIVE FIT
TRT160 GR-510 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 MINIMILL ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 GR-712 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 MINIMILL-EDU ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 MINIMILL2 POSITIVE FIT
TRT160 TM-3 POSITIVE FIT
TRT160 TM-3P POSITIVE FIT
TRT160 VF-1 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 VF-10/40 POSITIVE FIT
TRT160 VF-10/50 POSITIVE FIT
TRT160 VF-11/40 POSITIVE FIT
TRT160 VF-11/50 POSITIVE FIT
TRT160 VF-12/40 POSITIVE FIT
TRT160 VF-12/50 POSITIVE FIT
TRT160 VF-1YT ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 VF-2 POSITIVE FIT
TRT160 VF-2SS POSITIVE FIT
TRT160 VF-2SSYT POSITIVE FIT
TRT160 VF-2YT POSITIVE FIT
TRT160 VF-3 POSITIVE FIT
TRT160 VF-3SS POSITIVE FIT
TRT160 VF-3SSYT POSITIVE FIT
TRT160 VF-3YT POSITIVE FIT
TRT160 VF-3YT/50 POSITIVE FIT
TRT160 VF-4 POSITIVE FIT
TRT160 VF-4SS POSITIVE FIT
TRT160 VF-5/40 POSITIVE FIT
TRT160 VF-5/40XT POSITIVE FIT
TRT160 VF-5/50 POSITIVE FIT
TRT160 VF-5/50XT POSITIVE FIT
TRT160 VF-5SS POSITIVE FIT
TRT160 VF-6/40 POSITIVE FIT
TRT160 VF-6/50 POSITIVE FIT
TRT160 VF-6SS POSITIVE FIT
TRT160 VF-7/40 POSITIVE FIT
TRT160 VF-7/50 POSITIVE FIT
TRT160 VF-8/40 POSITIVE FIT
TRT160 VF-8/50 POSITIVE FIT
TRT160 VF-9/40 POSITIVE FIT
TRT160 VF-9/50 POSITIVE FIT
TRT160 SMINIMILL ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 SMINIMILL2 POSITIVE FIT
TRT160 TM-1 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 TM-1P ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 TM-2 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 TM-2P ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 MINIMILL-UK ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 VF-2-EU POSITIVE FIT
TRT160 VF-2-I POSITIVE FIT
TRT160 VF-2-SE POSITIVE FIT
TRT160 VF-2-V POSITIVE FIT
TRT160 VF-2SS-EU POSITIVE FIT
TRT160 VF-2SS-V POSITIVE FIT
TRT160 VF-3-V POSITIVE FIT
TRT160 VF-3SS-V POSITIVE FIT
TRT160 VF-4-EU POSITIVE FIT
TRT160 VF-4-I POSITIVE FIT
TRT160 VF-4-SE POSITIVE FIT
TRT160 VF-4-V POSITIVE FIT
TRT160 VF-4SS-EU POSITIVE FIT
TRT160 VF-4SS-V POSITIVE FIT
TRT160 VF-5/40-I POSITIVE FIT
TRT160 VF-6SS-V POSITIVE FIT
TRT160 VM-2 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 VM-3 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 VM-6 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 VF-1YT-EU ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 VF-1SSYT-EU ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 VF-2YT-EU POSITIVE FIT
TRT160 VF-2SSYT-EU POSITIVE FIT
TRT160 VF-14/40 POSITIVE FIT
TRT160 VF-14/50 POSITIVE FIT
TRT160 TM-0 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 TM-0P ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 VF-2SSYT-UK POSITIVE FIT
TRT160 VF-4SS-UK POSITIVE FIT
TRT160 VF-2YT-V POSITIVE FIT
TRT160 VF-2SSYT-V POSITIVE FIT
TRT160 VF-5SS-V POSITIVE FIT
TRT160 VF-5/40-V POSITIVE FIT
TRT160 VF-2YT-I POSITIVE FIT
TRT160 VF-2SS-I POSITIVE FIT
TRT160 VF-2SSYT-I POSITIVE FIT
TRT160 VF-4SS-I POSITIVE FIT
TRT160 VF-5SS-I POSITIVE FIT
TRT160 DC-2/40 POSITIVE FIT
TRT160 DC-4/40 POSITIVE FIT
TRT160 VF-7SS POSITIVE FIT
TRT160 VF-8SS POSITIVE FIT
TRT160 VM-8 POSITIVE FIT
TRT160 POCKET MILL POSITIVE FIT
TRT160 VM-9 POSITIVE FIT
TRT160 VF-9SS POSITIVE FIT
TRT160 VM-5 POSITIVE FIT
TRT160 VM-5/50 POSITIVE FIT
TRT160 VM-6/50 POSITIVE FIT
TRT160 VM-8/50 POSITIVE FIT
TRT160 VM-9/50 POSITIVE FIT
TRT160 VM-3/50 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 VF-3YT-EU POSITIVE FIT
TRT160 VF-3SSYT-EU POSITIVE FIT
TRT160 VF-10SS POSITIVE FIT
TRT160 VF-11SS POSITIVE FIT
TRT160 VF-12SS POSITIVE FIT
TRT160 VF-14SS POSITIVE FIT
TRT160 VM-10 POSITIVE FIT
TRT160 VM-11 POSITIVE FIT
TRT160 VM-12 POSITIVE FIT
TRT160 VM-14 POSITIVE FIT
TRT160 VF-3SSYT/50 POSITIVE FIT
TRT160 VF-5SS/50 POSITIVE FIT
TRT160 VF-7SS/50 POSITIVE FIT
TRT160 VF-8SS/50 POSITIVE FIT
TRT160 VF-10SS/50 POSITIVE FIT
TRT160 VF-11SS/50 POSITIVE FIT
TRT160 VF-12SS/50 POSITIVE FIT

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554