My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

ST-15L

  1. Lathes
  2. ST Series
  3. ST-15L

ST-15L

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

CNC Lathe with 12" x 32.5 max capacity and 2.5" bar capacity

The ST-15L is  a long-bed, big-bore turning center that provides double the Z-axis travel and turning length of the standard ST-15 for machining longer parts, while maintaining superior cutting performance, and a compact footprint. It offers a wide selection of productivity-enhancing options, and more features and value than ever before.

  • Extra-small footprint
  • Big-bore spindle
  • High rpm and rapid speeds
  • Extended Z-axis travel for machining longer parts
  • Standard manual tailstock with hydraulic quill
  • Extended tool pocket in the bulkhead provides clearance for long tools
  • Ideal for high-volume, high-production environments

See Available Stock

Current Lead Time

Filters

  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Specs
  • Automation
  • Machine Info

Capacities S.A.E METRIC
Chuck Size 8.3 in 210 mm
Max Part Swing 16.5 in 419 mm
Max Cutting Diameter (with BOT turret) 12.00 in 305 mm
Max Cutting Diameter (with BMT45 turret) 11.00 in 279 mm
Max Cutting Diameter (with VDI turret) 6.80 in 173 mm
Max Cutting Length (varies with workholding) 32.5 in 826 mm
Bar Capacity 2.50 in 64 mm
Travels S.A.E METRIC
X Axis 7.88 in 200 mm
Z Axis 32.50 in 826 mm
Feedrates S.A.E METRIC
Rapids on X 1200 ipm 30.5 m/min
Rapids on Z 1200 ipm 30.5 m/min
Axis Motors S.A.E METRIC
Max Thrust X 3300 lbf 14679 N
Max Thrust Z 3300 lbf 14679 N
Spindle S.A.E METRIC
Spindle Nose A2-6 A2-6
Max Rating 20.0 hp 14.9 kW
Max Speed 4000 rpm 4000 rpm
Max Torque 150.0 ft-lbf @ 500 rpm 203.0 Nm @ 500 rpm
Spindle Bore ø 3.50 in 88.9 mm
Sub-Spindle S.A.E METRIC
Chuck Size 5.3 in 135 mm
Spindle Nose A2-5 A2-5
Max Speed 6000 rpm 6000 rpm
Max Sync Speed w/Main Spindle 4800 rpm 4800 rpm
Chuck Throat Ø 1.30 in x 1.37 in DEEP Ø 33.0 mm x 34.8 mm DEEP
Drawbar Bore (NON-THROUGH) Ø 1.00 in x 4.50 in DEEP Ø 25.4 mm x 114.3 mm DEEP
Spindle Bore (without chuck and drawbar installed) 1.50 in 38.1 mm
Integrated Brake Torque 17 ft-lbf 23 N/m
Spindle Orientation Accuracy (Requires SO) ± 0.02 ° ± 0.02 °
Rapids (B-axis) 400 ipm 10 m/min
Tailstock S.A.E METRIC
Taper MT3 MT3
Hydraulic Quill Travel 3.8 in 95 mm
Manual Body Positioning 44.0 in 1118 mm
Max Thrust (Hyd. Quill Only) 1130 lbf 5026 N
Min Thrust (Hyd. Quill Only) 140 lbf 623 N
Turret S.A.E METRIC
Number of Tools 12-Station BOT 12-Station BOT
OD vs ID Tools Any Combination (will vary with turret) Any Combination (will vary with turret)
Boring Bar Rear Clearance (from back of turret ) 0.75 in 19.1 mm
General S.A.E METRIC
Coolant Capacity 30 gal 114 L
Air Requirements S.A.E METRIC
Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Electrical Specification S.A.E METRIC
Spindle Speed 4000 rpm 4000 rpm
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Spindle Power 20.0 hp 14.9 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 40 A 40 A
Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
Full Load Amps (3 Phase) - High* 20 A 20 A
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 158.0 in x 70.0 in x 81.0 in 401 cm x 178 cm x 206 cm
Export Pallet 158.0 in x 70.0 in x 81.0 in 401 cm x 178 cm x 206 cm
Weight 10000 lb 4536.0 kg

NOTE: All specifications listed are for the standard machine configuration. Optional equipment may change the machine’s specifications.

*Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

**Optional tool changers may have a different max tool size than the standard tool changer. Extra-large tools may require two adjacent pockets empty between tools. Click here for toolholder specifications.

ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

† Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

 

Standard Features

Spindles

  • 4000-rpm Spindle

Turrets & Live Tooling

  • 12-Station Bolt-On Tool Turret
  • 12-Station VDI Tool Turret

Chip & Coolant Management

  • 30-Gallon Coolant Tank
  • Multi-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Safe Run
  • HaasDrop
  • Rigid Tapping
  • Standard Program Memory, 1 GB
  • ECO Mode

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Tooling & Fixturing

  • Bolt-On Toolholder Kit, 3/4"

Workholding

  • Manual Tailstock with Hydraulic Quill
  • 8.3" Hydraulic Chuck, A2-6

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

SPACE EFFICIENT

COST EFFECTIVE

EASY TO INTEGRATE

EASY TO LEARN

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

RELATED PRODUCTS

Standard Features

Spindles

  • 4000-rpm Spindle

Turrets & Live Tooling

  • 12-Station Bolt-On Tool Turret
  • 12-Station VDI Tool Turret

Chip & Coolant Management

  • 30-Gallon Coolant Tank
  • Multi-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Safe Run
  • HaasDrop
  • Rigid Tapping
  • Standard Program Memory, 1 GB
  • ECO Mode

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Tooling & Fixturing

  • Bolt-On Toolholder Kit, 3/4"

Workholding

  • Manual Tailstock with Hydraulic Quill
  • 8.3" Hydraulic Chuck, A2-6

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

BMT45 LIVE TOOLING NOW AVAILABLE!

✓ Better tool clearance | ✓ More rigid tool connection | ✓ More tool choices and versatility | ✓ ER20 driven tools

Product Image

12-Station BMT45 Live Tooling

Better clearance, more rigid tool connection, more versatile

  • 4k speed
  • 10 hp power
  • Internal drive
    CNY ONLY
Learn More Build & Price
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • Torque Chart
  • Operator’s Manual
  • Automation Options And Configurations chart
  • Chuck and Spindle Nose Comparison Chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

HAAS LATHE WORK ENVELOPE COMPARISON CHART

CHUCK SIZE | BAR CAPACITY | WORK ENVELOPE | AUTOMATION OPTIONS

DOWNLOAD CHART
VIDEOS
Recently Updated

ST-10 Series Turning Centers


Check out the features and capabilities of the ST-15L, and the rest of our ST-10 series.

Lathe Drilling: Everything You Need to Know

Cut Cycle Times and Position Your Turret Using G53

The Haas BMT65 Turret

Setting Up Live Tools

RELATED PRODUCTS

HIGHER RPM SPINDLE

Haas ST-10

ST-10L

CNC Lathe with 12" x 32.5" max capacity and 1.75" bar capacity

  • 6.5" Chuck Size
  • 1.75" Bar Capacity
  • 6k RPM
  • 15 hp Power
    CNY ONLY
Learn More Build & Price

INCREASED CAPABILITIES

Haas ST-15LY

ST-15LY

Y-Axis CNC Lathe with 11" x 32.5" max capacity and 2.5" bar capacity

  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power
    CNY ONLY
Learn More Build & Price

LARGER WORK ENVELOPE

Haas ST-20L

ST-20L

CNC Lathe with 13" x 42.5" max capacity and 2.5" bar capacity

  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power
    CNY ONLY
Learn More Build & Price

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554