My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

ST-15LY-EU

  1. Lathes
  2. ST Series
  3. ST-15LY-EU

Europe Only

ST-15LY-EU

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

Y-Axis CNC Lathe with 11" x 32.5" max capacity and 2.5" bar capacity

The ST-15LY-EU is a specially configured version of our long-bed ST-15LY that we’re offering to the European market, at a special price. The ST-15LY-EU provides double the Z-axis travel and turning length of the standard ST-15Y for machining longer parts, while maintaining superior cutting performance, and a compact footprint. 

INCLUDED OPTIONS:
  ✓ 6000-rpm Live Tooling Upgrade
  ✓ Automatic Tool Presetter
  ✓ Belt-Type Chip Conveyor

  • 12-Station BMT45 turret
  • Extended Z-axis travel for machining longer parts
  • Standard manual tailstock with hydraulic quill
  • Extended tool pocket in the bulkhead provides clearance for long tools

See Available Stock

Current Lead Time

Filters

THIS MODEL IS ONLY AVAILABLE IN EUROPE

  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Specs
  • Automation
  • Overview

Capacities S.A.E METRIC
Chuck Size 8.3 in 210 mm
Max Part Swing 16.5 in 419 mm
Max Cutting Diameter (with BMT45 turret) 11.00 in 279 mm
Max Cutting Length (varies with workholding) 32.5 in 826 mm
Bar Capacity 2.50 in 64 mm
Travels S.A.E METRIC
X Axis 7.88 in 200 mm
Y Axis ± 2.0 in ± 51 mm
Z Axis 32.50 in 826 mm
Feedrates S.A.E METRIC
Rapids on X 472 ipm 12.0 m/min
Rapids on Y 472 ipm 12.0 m/min
Rapids on Z 1200 ipm 30.5 m/min
Axis Motors S.A.E METRIC
Max Thrust X 2400 lbf 10676 N
Max Thrust Y 2300 lbf 10231 N
Max Thrust Z 3700 lbf 16458 N
Spindle S.A.E METRIC
Spindle Nose A2-6 A2-6
Max Rating 20.0 hp 14.9 kW
Max Speed 4000 rpm 4000 rpm
Max Torque 150.0 ft-lbf @ 500 rpm 203.0 Nm @ 500 rpm
Spindle Bore ø 3.50 in 88.9 mm
Main Spindle C Axis S.A.E METRIC
Max Speed 60 rpm 60 rpm
Max Rating 5.0 hp 3.7 kW
Positioning (±) 0.01 ° 0.01 °
Brake Diameter 13.9 in 353 mm
Brake Holding Torque 250 ft-lbf 339 Nm
Control Type Interpolated Motion and Positioning Interpolated Motion and Positioning
Sub-Spindle S.A.E METRIC
Chuck Size 5.3 in 135 mm
Spindle Nose A2-5 A2-5
Max Speed 6000 rpm 6000 rpm
Max Sync Speed w/Main Spindle 4800 rpm 4800 rpm
Chuck Throat Ø 1.30 in x 1.37 in DEEP Ø 33.0 mm x 34.8 mm DEEP
Drawbar Bore (NON-THROUGH) Ø 1.00 in x 4.50 in DEEP Ø 25.4 mm x 114.3 mm DEEP
Spindle Bore (without chuck and drawbar installed) 1.50 in 38.1 mm
Integrated Brake Torque 17 ft-lbf 23 N/m
Spindle Orientation Accuracy (Requires SO) ± 2.00 ° ± 2.00 °
Rapids (B-axis) 400 ipm 10 m/min
Tailstock S.A.E METRIC
Taper MT3 MT3
Hydraulic Quill Travel 3.8 in 95 mm
Manual Body Positioning 44.0 in 1118 mm
Max Thrust (Hyd. Quill Only) 1130 lbf 5026 N
Min Thrust (Hyd. Quill Only) 140 lbf 623 N
Turret S.A.E METRIC
Number of Tools 12 Stations 12 Stations
Boring Bar Rear Clearance (from back of turret ) 3.80 in 96.5 mm
Live Tooling S.A.E METRIC
Max Speed 6000 rpm 6000 rpm
Tooling BMT45 BMT45
General S.A.E METRIC
Coolant Capacity 30 gal 114 L
Air Requirements S.A.E METRIC
Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
Electrical Specification S.A.E METRIC
Spindle Speed 4000 rpm 4000 rpm
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Spindle Power 20.0 hp 14.9 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 40 A 40 A
Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
Full Load Amps (3 Phase) - High* 20 A 20 A
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 158.0 in x 70.0 in x 81.0 in 401 cm x 178 cm x 206 cm
Export Pallet 158.0 in x 70.0 in x 81.0 in 401 cm x 178 cm x 206 cm
Weight 10000 lb 4536.0 kg

NOTE: All specifications listed are for the standard machine configuration. Optional equipment may change the machine’s specifications.

*Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

**Optional tool changers may have a different max tool size than the standard tool changer. Extra-large tools may require two adjacent pockets empty between tools. Click here for toolholder specifications.

ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

† Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

 

Standard Features

Spindles

  • 4000-rpm Spindle

Turrets & Live Tooling

  • 6000-rpm Speed Upgrade for Live Tooling
  • 4000-rpm Live Tooling with 12-Station BMT45 Turret and C Axis

Probing

  • Automatic Tool Presetter

Chip & Coolant Management

  • Belt-Type Chip Conveyor, Lathe
  • 30-Gallon Coolant Tank
  • Multi-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • HaasDrop
  • Visual Part Programming System
  • Rigid Tapping
  • Spindle Orientation
  • User-Definable Macros
  • Standard Program Memory, 1 GB
  • ECO Mode

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Tooling & Fixturing

  • BMT45 Driven Toolholder Kit
  • BMT45 Metric Standard Toolholder Kit

Workholding

  • Manual Tailstock with Hydraulic Quill
  • 8.3" Hydraulic Chuck, A2-6

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

SPACE EFFICIENT

COST EFFECTIVE

EASY TO INTEGRATE

EASY TO LEARN

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

CUSTOMER TESTIMONIALS

RELATED PRODUCTS

Standard Features

Spindles

  • 4000-rpm Spindle

Turrets & Live Tooling

  • 6000-rpm Speed Upgrade for Live Tooling
  • 4000-rpm Live Tooling with 12-Station BMT45 Turret and C Axis

Probing

  • Automatic Tool Presetter

Chip & Coolant Management

  • Belt-Type Chip Conveyor, Lathe
  • 30-Gallon Coolant Tank
  • Multi-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • HaasDrop
  • Visual Part Programming System
  • Rigid Tapping
  • Spindle Orientation
  • User-Definable Macros
  • Standard Program Memory, 1 GB
  • ECO Mode

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Tooling & Fixturing

  • BMT45 Driven Toolholder Kit
  • BMT45 Metric Standard Toolholder Kit

Workholding

  • Manual Tailstock with Hydraulic Quill
  • 8.3" Hydraulic Chuck, A2-6

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

BMT45 LIVE TOOLING NOW STANDARD!

✓ Better tool clearance | ✓ More rigid tool connection | ✓ More tool choices and versatility | ✓ ER20 driven tools

Product Image

12-Station BMT45 Live Tooling

Better clearance, more rigid tool connection, more versatile

  • 4k speed
  • 10 hp power
  • Internal drive
    CNY ONLY
Learn More Build & Price
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • Torque Chart
  • Operator’s Manual
  • Chuck and Spindle Nose Comparison Chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

HAAS LATHE WORK ENVELOPE COMPARISON CHART

CHUCK SIZE | BAR CAPACITY | WORK ENVELOPE | AUTOMATION OPTIONS

DOWNLOAD CHART
Videos

ST-15Y with BMT45

The Haas ST-15Y is a great way to get Y-axis turning productivity into your shop while taking up minimal floor space. And now Haas is adding another really good reason to add an ST-10Y or ST-15Y in your shop. The BMT45 turret option gives increased rigidity and performance in your Y-axis milling and drilling operations.

Lathe Drilling: Everything You Need to Know

Cut Cycle Times and Position Your Turret Using G53

The Haas BMT65 Turret

Setting Up Live Tools

CUSTOMER TESTIMONIALS

MST MANUFACTURING | LIBERTY FORGED

MST Manufacturing is a precision machine shop that focuses on flight-critical components for the aerospace and defense industries. Liberty Forged, a partner with MST, leverages the shop’s capabilities to produce high-end custom wheels.

“We specialize in parts and assemblies, and tooling for the aerospace industry, focusing on commercial platforms, military platforms, aerospace, and defense. Liberty Forged is a wheel manufacturing company that builds custom wheels for the lifted-truck market. In the 30 years we’ve been in business, we’ve purchased 60 CNC machines from Haas. Without sounding like a Haas salesman, I can tell you, I keep coming back to Haas, because the machines are economical to purchase, extremely easy to operate, and the service and support are local and convenient.”

– Kenneth Statton, President and CEO

 

“We chose Haas because of your reputation for superior quality, and your support after the sale. I would like to go on record that we have been extremely happy with the Haas model ST-15Y we purchased. It has allowed us to make the consumable parts for our tooling that we were previously forced to farm out to other vendors. Deliveries to our customers are no longer at the mercy of our vendor’s timetables, and by manufacturing in-house, we have a much better handle on quality control. Overall, we are extremely satisfied with our purchase, and have recommended Haas to others as a result.”

HydroSwage® International, LLC.
Andrew Lochridge | VP Sales & Marketing | HydroSwage® International, LLC.
RELATED PRODUCTS

HIGHER RPM SPINDLE

Haas ST-10Y

ST-10LY

Y-Axis CNC Lathe with 11" x 32.5" max capacity and 1.75" bar capacity

  • 6.5" Chuck Size
  • 1.75" Bar Capacity
  • 6k RPM
  • 15 hp Power
    CNY ONLY
Learn More Build & Price

LARGER WORK ENVELOPE

Haas ST-20Y

ST-20LY

Y-Axis CNC Lathe with 11.75" x 42.5" max capacity and 2.5" bar capacity

  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power
    CNY ONLY
Learn More Build & Price

LARGER BAR CAPACITY & CHUCK, MORE POWER

Haas ST-25Y

ST-25LY

Y-Axis CNC Lathe with 11.75" x 42.5" max capacity and 3.0" bar capacity

  • 10" Chuck Size
  • 3.0" Bar Capacity
  • 3.4k RPM
  • 30 hp Power
    CNY ONLY
Learn More Build & Price

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554