My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

HRT210HT

  1. Rotaries & Indexers
  2. Rotary Tables
  3. HRT210HT

HRT210HT

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

High-Torque 210 mm Rotary Table

The Haas HRT210HT rotary table uses a high-torque servomotor to provide 385 ft-lb (522 Nm) of spindle torque for heavy cutting – that’s 83% more torque than our standard HRT210. This rugged, heavy-duty table can be mounted vertically or horizontally, and chucks and fixtures can easily be bolted to the table using the six precision T-slots and center through-bore.

Note: Requires a Haas mill with 4th-axis drive and NGC software version 100.21.000.1130 or later for full 4th-axis operation. Stand-alone operation requires a Haas rotary control box shipped after November 10, 2021, with software version 26.38 or newer.

  • High-torque servomotor
  • 385 ft-lb (522 Nm) spindle torque
  • Easy plug-and-play connection to Haas machines
  • Industry-leading performance and capabilities
  • Heavy-duty design
  • 1 Spindles
  • 210 mm Platter Size
  • 385 ft-lb Max Torque
  • 100 °/sec Max Speed
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Specs
  • Machine Info
  • Rotary Fit chart

Platter S.A.E METRIC
Platter Diameter 8.30 in 210 mm
Max Weight on Platter (w/support) 170 lb 77.1 kg
Max Weight on Platter (unsupported) 85 lb 38.6 kg
Number of Std T-Slots 6 @ 60° 6 @ 60°
Spindle S.A.E METRIC
Max Speed 100 °/sec 100 °/sec
Torque (Continuous) 385 ft-lbf 522 Nm
Runout Max 0.0005 in 0.013 mm
Center Height 6.000 in 152.40 mm
Backlash 30 arc-sec 30 arc-sec
Brake Torque @ 100 psi/6.9 bar 200 ft-lbf 271 Nm
Gear Ratio 90:1 90:1
Timing 2:1  2:1 
Indexing S.A.E METRIC
Accuracy (±) ± 15.0 arc-sec ± 15.0 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Resolution 0.001 ° 0.001 °
Worm Gear Dia 6.3 in 160 mm
Max Rotation/Step (with rotary control) 999.999 ° 999.999 °
General S.A.E METRIC
Power Requirement 115 VAC ±10% @ 15 A 115 VAC ±10% @ 15 A
Operating Temp (max ambient) 100 °F 38 °C
Air Requirements S.A.E METRIC
Air Pressure Max 150 psi 10.3 bar
Weight S.A.E METRIC
Table 165 lb 74.8 kg
Brushless Control 14.2 lb 6.4 kg
Dimensions - Shipping S.A.E METRIC
Export Crate 27.0 in x 21.0 in x 21.0 in 69 cm x 54 cm x 54 cm
Weight 205 lb 93.0 kg

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

RELATED PRODUCTS

Standard Features

The Haas Control

  • Direct Control by Mill CNC
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Layout Drawing
  • Operator’s Manual
  • Rotary Table Series Flyer

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

VIDEOS
Recently Updated

HaasBuilt – HRT210


A quick peek inside some of the steps we take building our HRT210 rotary tables.

CYLINDRICAL ENGRAVING USING G47/G107
Easily hand-program 4th-axis engraving on your Haas mill – without a CAM system. With G47 and G107, engraving on a cylindrical part couldn’t be easier.
UNWIND YOUR HAAS ROTARY QUICKLY
Today, Mark solves an issue every Haas Rotary user faces at some point: How do I get my rotary back to zero quickly?
How to Program a SAFE TOOL CHANGE POSITION
Mark shows how to command a safe tool change position to avoid crashing a tool into your fixture or rotary. It’s all done with a simple program, and referenced with an M-code.
Get More Productive with Haas' Rotary Accessories
Phil from Alabama wanted to know how he could be more productive with his new rotary table. So, the Answer Man took the opportunity to introduce us to the line of fixturing accessories that's available for Haas rotary tables.
RELATED PRODUCTS

SMALLER Work Envelope

Product Image

HRT160

160 mm Rotary Table

  • 1 Spindles
  • 160 mm Platter Size
  • 150 ft-lb Max Torque
  • 130 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

TWO ROTARY SPINDLES

Product Image

HRT210-2

Dual-Platter 210 mm Rotary Table

  • 2 Spindles
  • 210 mm Platter Size
  • 170 ft-lb Max Torque
  • 60 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

Faster Indexing

Product Image

HRT210SS

210 mm High-Speed Rotary Table

  • 1 Spindles
  • 210 mm Platter Size
  • 110 ft-lb Max Torque
  • 490 °/sec Max Speed
    CNY ONLY
Learn More Build & Price
HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE WARNING
HRT210HT DM-1 POSITIVE FIT
HRT210HT DM-2 POSITIVE FIT
HRT210HT DT-1 POSITIVE FIT
HRT210HT DT-2 POSITIVE FIT
HRT210HT EC-1600 POSITIVE FIT
HRT210HT EC-1600ZT POSITIVE FIT
HRT210HT GR-510 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT210HT GR-712 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT210HT MINIMILL POSITIVE FIT
HRT210HT MINIMILL2 POSITIVE FIT
HRT210HT SMINIMILL POSITIVE FIT
HRT210HT SMINIMILL2 POSITIVE FIT
HRT210HT TM-2 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT210HT TM-2P ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT210HT TM-3 POSITIVE FIT
HRT210HT TM-3P POSITIVE FIT
HRT210HT VF-1 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT210HT VF-10/40 POSITIVE FIT
HRT210HT VF-10/50 POSITIVE FIT
HRT210HT VF-11/40 POSITIVE FIT
HRT210HT VF-11/50 POSITIVE FIT
HRT210HT VF-12/40 POSITIVE FIT
HRT210HT VF-12/50 POSITIVE FIT
HRT210HT VF-1YT ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT210HT VF-2 POSITIVE FIT
HRT210HT VF-2SS POSITIVE FIT
HRT210HT VF-2SSYT POSITIVE FIT
HRT210HT VF-2YT POSITIVE FIT
HRT210HT VF-3 POSITIVE FIT
HRT210HT VF-3SS POSITIVE FIT
HRT210HT VF-3SSYT POSITIVE FIT
HRT210HT VF-3YT POSITIVE FIT
HRT210HT VF-3YT/50 POSITIVE FIT
HRT210HT VF-4 POSITIVE FIT
HRT210HT VF-4SS POSITIVE FIT
HRT210HT VF-5/40 POSITIVE FIT
HRT210HT VF-5/40XT POSITIVE FIT
HRT210HT VF-5/50 POSITIVE FIT
HRT210HT VF-5/50XT POSITIVE FIT
HRT210HT VF-5SS POSITIVE FIT
HRT210HT VF-6/40 POSITIVE FIT
HRT210HT VF-6/50 POSITIVE FIT
HRT210HT VF-6SS POSITIVE FIT
HRT210HT VF-7/40 POSITIVE FIT
HRT210HT VF-7/50 POSITIVE FIT
HRT210HT VF-8/40 POSITIVE FIT
HRT210HT VF-8/50 POSITIVE FIT
HRT210HT VF-9/40 POSITIVE FIT
HRT210HT VF-9/50 POSITIVE FIT
HRT210HT VM-2 POSITIVE FIT
HRT210HT VM-3 POSITIVE FIT
HRT210HT VM-6 POSITIVE FIT
HRT210HT DT-1-I POSITIVE FIT
HRT210HT DT-2-I POSITIVE FIT
HRT210HT VF-2-I POSITIVE FIT
HRT210HT VF-2-V POSITIVE FIT
HRT210HT VF-2-EU POSITIVE FIT
HRT210HT VF-2-SE POSITIVE FIT
HRT210HT VF-4-I POSITIVE FIT
HRT210HT VF-4-V POSITIVE FIT
HRT210HT VF-4-EU POSITIVE FIT
HRT210HT VF-4-SE POSITIVE FIT
HRT210HT VF-4SS-V POSITIVE FIT
HRT210HT VF-2SS-V POSITIVE FIT
HRT210HT VF-6SS-V POSITIVE FIT
HRT210HT VF-5/40-I POSITIVE FIT
HRT210HT VF-3-V POSITIVE FIT
HRT210HT VF-3SS-V POSITIVE FIT
HRT210HT MINIMILL-UK POSITIVE FIT
HRT210HT EC-500/50 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT210HT VF-1YT-EU ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT210HT VF-1SSYT-EU ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT210HT VF-2YT-EU POSITIVE FIT
HRT210HT VF-2SSYT-EU POSITIVE FIT
HRT210HT VF-14/40 POSITIVE FIT
HRT210HT VF-14/50 POSITIVE FIT
HRT210HT VF-2SSYT-UK POSITIVE FIT
HRT210HT VF-4SS-UK POSITIVE FIT
HRT210HT VF-4SS-EU POSITIVE FIT
HRT210HT VF-2YT-V POSITIVE FIT
HRT210HT VF-2SSYT-V POSITIVE FIT
HRT210HT VF-5SS-V POSITIVE FIT
HRT210HT VF-5/40-V POSITIVE FIT
HRT210HT MINIMILL-EDU POSITIVE FIT
HRT210HT VF-2YT-I POSITIVE FIT
HRT210HT DC-1 POSITIVE FIT
HRT210HT DC-2 POSITIVE FIT
HRT210HT VF-2SS-I POSITIVE FIT
HRT210HT VF-2SSYT-I POSITIVE FIT
HRT210HT VF-4SS-I POSITIVE FIT
HRT210HT VF-5SS-I POSITIVE FIT
HRT210HT DC-1/40 POSITIVE FIT
HRT210HT DC-2/40 POSITIVE FIT
HRT210HT DC-3/40 POSITIVE FIT
HRT210HT DC-4/40 POSITIVE FIT
HRT210HT DM-3 POSITIVE FIT
HRT210HT DT-3 POSITIVE FIT
HRT210HT VF-7SS POSITIVE FIT
HRT210HT VF-8SS POSITIVE FIT
HRT210HT VM-8 POSITIVE FIT
HRT210HT VP-5 POSITIVE FIT
HRT210HT POCKET MILL POSITIVE FIT
HRT210HT VM-9 POSITIVE FIT
HRT210HT VF-9SS POSITIVE FIT
HRT210HT VM-5 POSITIVE FIT
HRT210HT VM-5/50 POSITIVE FIT
HRT210HT VM-6/50 POSITIVE FIT
HRT210HT VM-8/50 POSITIVE FIT
HRT210HT VM-9/50 POSITIVE FIT
HRT210HT VM-3/50 POSITIVE FIT
HRT210HT VF-3YT-EU POSITIVE FIT
HRT210HT VF-3SSYT-EU POSITIVE FIT
HRT210HT VF-10SS POSITIVE FIT
HRT210HT VF-11SS POSITIVE FIT
HRT210HT VF-12SS POSITIVE FIT
HRT210HT VF-14SS POSITIVE FIT
HRT210HT VM-10 POSITIVE FIT
HRT210HT VM-11 POSITIVE FIT
HRT210HT VM-12 POSITIVE FIT
HRT210HT VM-14 POSITIVE FIT
HRT210HT VF-3SSYT/50 POSITIVE FIT
HRT210HT VF-5SS/50 POSITIVE FIT
HRT210HT VF-7SS/50 POSITIVE FIT
HRT210HT VF-8SS/50 POSITIVE FIT
HRT210HT VF-10SS/50 POSITIVE FIT
HRT210HT VF-11SS/50 POSITIVE FIT
HRT210HT VF-12SS/50 POSITIVE FIT

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554