My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Lathe - Sub-Spindle Drawbar - Replacement - AD0728

Service Home How To Procedures Lathe - Sub-Spindle Drawbar - Replacement - AD0728

Lathe - Sub-Spindle Drawbar - Replacement - AD0728

- Jump to Section - 1. Introduction 2. Replacement (13 steps) Back to Top
Recently Updated Last updated: 10/31/2024

Lathe - Sub-Spindle Drawbar - Replacement


AD0728

Introduction

This procedure will show how to replace a drawbar in a DS-30Y (Reboot only) Sub-Spindle. 

Machine Compatibility:

  • DS-30Y built from 02/11/22 to present

This procedure applies the following service kit:

  • 93-3898 DRAWBAR UPGRADE KIT SEC SPNDL DS30Y 2023

 Note: This service kit will provide an upgraded drawbar that will increase the Sub-spindle bore to 1.8" (45.72 mm) to a depth of 7.2" (182.88 mm)

Replacement

1

 Note: This procedure has the front panel removed for illustrative purposes.

If equipped, remove the Sub-Spindle parts ejector [1] from the drawbar. See the Lathe - Sub-Spindle Part Ejector procedure. 

Remove the Sub-Spindle chuck [2] and chuck thread adapter [3]. It is reccomended to attempt to remove the chuck adapter using a strap wrench before resorting to other methods that might damage the threads.

Important : Sub-spindle brake may be actuated to stop the spindle from rotating. C-axis brake can be found in Current Commands > Devices > Mechanisms > Sub-spindle Brake.

2

[Optional] Remove both the chuck adapter and drawbar together.

Important : Chuck adapter and drawbar are thread locked together so there is a possibility of removing them both at once. If they are removed together, refer to step 7 to install new drawbar and chuck adapter then skip to vibration testing in step 10.

3

Jog the turret [1] as close to the main spindle as possible and the Sub-Spindle [2] as far from the main spindle as possible.

Press [EMERGENCY STOP] then [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

4

Move the conveyor [1] enough to gain access to the right enclosure panel [2].

Remove the right enclosure panel [2].

Note : The right side access panel [2] is shown in the image. Other enclosure panels may need to be removed for easier access.

5

Remove Sub-Spindle covers [4] and [2] to gain access to the hydraulic union.

Note : Access is very limited which might require the cover to be removed in sections to access the hydraulic union.

6

Remove the hydraulic union [1] from the adapter [2]. The drawbar [3] is attached to the hydraulic union. 

 

7

Remove [1] the drawbar from the hydraulic union by unscrewing it. 

Note : It is reccomended to use an open ended wrench on the machined flats of the drawbar to unscrew it.

Prep the new draw tube by wire brushing both sides of the thread then wiping it with alcohol and clean cloth.

Apply rust inhibitor on outer drawtube surface to prevent future corrosion

Apply threadlocker all the way around the first 2 threads of the drawbar threads then install [2] into hydraulic union by hand.

Caution : THREADS ARE SHARP! Use caution when threading in drawtube by hand.

 

8

Install the hydraulic union [1] with drawbar [3] into the back of the Sub-Spindle and attach it to the adapter [2]. Torque bolt per HAAS TORQUE CHART in a star pattern. C-axis brake may be used to stop spindle rotation.

Important : Make sure that the hydraulic union runout does not exceed 0.0005" TIR.

9

[POWER ON] the machine

Install the chuck adapter [1] by using the foot pedal in MDI mode to extend the sub-spindle draw bar the pressing [E-STOP] and applying thread lock all the way around the first 2 threads of the chuck adapter. Thread the chuck adapter onto the sub-spindle draw tube until the threads bottom out by hand. Apply CHUCK EEZ grease or any similar chuck grease to the outer threads of the chuck adapter before installing the chuck.

If equipped, install the Sub-Spindle parts ejector [1]. See the Lathe - Sub-Spindle Part Ejector procedure. 

Note : Balancing set screws are placed on the sub-spindle brake assembly [3] so its best to leave it uncovered while balancing. Make sure that the spindle is at the home position and that the access panel is closed for safety purposes.

10

Important : Prior to balancing the spindle secure the hydraulic and brake lines away from any moving components.

Remove the chuck jaws [1] then warm up the spindle at 25% max speed for a minimum of 10 minutes.

Place vibration sensor on highlighted area [2] then proceed to run vibration test. Refer to Vibration Analysis - Ethernet Interface or Vibration Analysis - RS-232 Interface depending on type of vibration analyzer used for vibration test procedure.

Important : Minimize time of spindle running at max speed prior to fully balancing. 

Torque balancing bolts [3] to 15 ft-Lbs after the spindle is balanced

Note : Displacement values should not exceed 0.08 mil 

11

Install Sub-Spindle covers  [4] and [2] using hardware [3] and [1]. 

Important : Make sure no cables get pinched or damaged during this process.

12

Install the right enclosure panel [1] along with any other panels that were removed. 

Move the conveyor [2] back into position. 

13

Install the chuck adapter [3] and chuck [2].

If equipped, install the Sub-Spindle parts ejector [1]. See the Lathe - Sub-Spindle Part Ejector procedure. 

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554