My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Vibration Analysis - RS-232 Interface

Service Home How To Procedures Vibration Analysis - RS-232 Interface
Recently Updated Last updated: 09/19/2023

Vibration Analysis - RS-232 Interface


Applies to machines built from November 2005

Vibration Analysis - RS-232 Interface

- Jump to Section - 1. Introduction 2. Setup the Vibration Sensor (4 steps) 3. Setup Octavis (4 steps) Back to Top

Introduction

This procedure applies to the vibration analyzer with the RS-232 interface. This vibration analyzer uses an RS-232 connection to send the measured data to the computer.

If you have the vibration analyzer with the ethernet interface, do the Vibration Analysis - Ethernet Interface procedure.

Make sure that the drive belt has the correct tension.

For mills refer to Spindle Drive Belt - Tension Adjustment - Gates Sonic - Mill Procedure.

For lathes refer to Spindle Drive Belt - Tension Adjustment - Gates Sonic - Lathe Procedure.

Setup the Vibration Sensor

1

Warm up the Spindle:

Insert a tool into the spindle.

For spindles that are 10,000 RPM or higher, ensure the tooling is balanced to at least balance grade G2.5

If necessary, select the [MEMORY] tab and operate the warm up program for the spindle:

Classic Haas Control O02020.

Next Generation Control O09220.

 

3

Setup the hardware for Vibration Analysis:

Connect the signal cable [2] from the sensor [1] to the RS-232 serial port [3] of the computer [4]

Connect the power cable [6] to an AC power source [5].

Note: If your computer does not have an RS-232 port you will need to get a USB to RS-232 converter.

Make sure to install the driver software for the converter if needed.

4

Place the accelerometer on the spindle:

Remove the protective magnet from the vibration sensor.

Put the vibration sensor (accelerometer) on the right side of the spindle in the X Axis direction.

Place the parallel magnets that are on the sensor parallel with the spindle.

For lathe spindles, you can either place the accelerometer on the side of the spindle casting or you can place it on one of the motor mounts near the hydraulic actuator.

Note: We measure vibration in the X Axis because the machine is weakest in this axis and thus will produce the highest vibration in this direction.

Setup Octavis

 Note: The Software can be downloaded from the HBC site.  Service > Documents and Software > 10_Service Tools.

1

Open and Setup the Octavis Program:

Select Monitoring on the left bar [1].

A window will prompt you to Create Connection. Click Yes.

Click Monitoring on the top bar, then select Spectrum Monitoring [2] .

  • Or you can select the graph button in the upper left to select Spectrum Monitoring.

Right click anywhere in the graph and select the following:

 

  • Y Axis>
    •  >Unit>Vibration Displacement. Unit is millionths of an inch (mil) [3]
    • >Scaling>0.1 mil
    • >Amplitude>Peak
  • X Axis>
    •  >CPM (Cycles per Minute) [4]
  • Averages>
    • Averages are best set to 1.  This is so you can instantaneously see what's happening with the machine in the moment.
    • If averages are set to 16 or any other number than 1, then it makes it appear that the vibration is better than it is.  This is because it takes the highest values and smooths them out with the lowest values.  It also makes it hard to see distinctive spikes that can give you valuable information about the health of the bearings.
  • Spectrum Range [5]
    •  Set to 0 - 33000 CPM
    • This is a frequency range.  The program converts frequency (Hz) to cycles per minute (CPM).

2

Select a speed to analyze the spindle vibration:

You can view vibration measurements at any speed, it doesn't just have to be max speed.

  • If the customer is having vibration issues at the speed they use in their program, it's probably best to check the vibration plots at that speed.
  • If you're not sure if there's a specific speed where vibration is happening with your machine, with the vibration analyzer connected, run the machine starting at 1000 RPM and go up in 1000 RPM increments seeing if you find an area where there is a high vibration displacement spike or lots of noise/spikes on the vibration velocity plot.

For troubleshooting purposes, it is best to get a baseline of spindle health at max speed so the factory can compare it to the expected health of the spindle.

If you're not sure the max speed of the machine, you can check Parameter 131 for your maximum spindle speed.

Run the spindle at any given speed using the below example code:

For example, for a 12K spindle enter this program in MDI mode:

M03 S12000;

Press [CYCLE START].

3

How to take Vibration Displacement plots:

When taking measurements you can select the range of Cycles Per Minute (CPM) that you can see on the graph.

When viewing the Displacement Plot you want the range to include the spindle speed in which you are running the spindle, since that is where you will see the spike of vibration at.

For most Displacement measurements this will be in the range of 0-33000 CPM.  However if you're testing a Compact Mill or Office Mill, you may need to switch to 30000-93000 CPM since the max speed of some of those spindles can be as high as 50,000 RPM depending on the spindle option.

Select the CPM range you need.

Run the spindle at the desired speed.

Let the vibration spike settle once the spindle reaches the speed you commanded (about 5-10 seconds).

Capture a screenshot.

 

4

How to take Vibration Velocty plots:

For the velocity plots you will need to take multiple screenshots at different CPM ranges.

You will need to change scaling and unit settings:

  • Y Axis>
    • >Unit>Velocity
    • >Scaling>Automatic

Take plots at the following ranges:

  • 0-33,000 CPM
  • 30,000-93-000 CPM
  • 90,000-153,000 CPM
  • 153,000-213,000 CPM

Compare results to provided tolerances for Mills and Lathes below:

  • Mill Vibration Tolerances
  • Lathe Vibration Tolerances

If your results do not look like they are passing please view the following troubleshooting guides:

  • Mill Spindle Troubleshooting Guide
  • Lathe Spindle Troubleshooting Guide

 

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554