My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. Suomi
    16. Norsk
    17. الإنجليزية
    18. български
    19. Hrvatski
    20. Ελληνικά
    21. Română
    22. Slovenský
    23. Slovenščina
    24. 한국어
    25. 日本語
    26. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. Suomi
    16. Norsk
    17. الإنجليزية
    18. български
    19. Hrvatski
    20. Ελληνικά
    21. Română
    22. Slovenský
    23. Slovenščina
    24. 한국어
    25. 日本語
    26. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

TRT310

  1. Rotaries & Indexers
  2. 5-Axis Rotaries
  3. TRT310

TRT310

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

310 mm Tilting Rotary Table

Our new-design TRT310 tilting rotary table not only puts 5-axis capabilities well within reach of the average job shop, but its compact size also provides greater mounting flexibility in mid-size mills. The unit easily fits on one end of a machine’s table, leaving the remainder open for additional fixtures or vises.

Note: Requires a Haas mill with 4th- and 5-axis drive and NGC software version 100.21.000.1130 or later for full 4th- and 5th-axis operation.

  • Add 4- and 5-axis capabilities to your machine
  • Compact size fits easily into mid-size mills 
  • Easy plug-and-play connection to Haas machines
  • Industry-leading performance and capabilities
  • 1 Spindles
  • 310 mm Platter Size
  • 300 ft-lb Max Torque
  • 75 °/sec Max Speed
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Specs
  • Machine Info
  • Rotary Fit chart

Platter S.A.E METRIC
Platter Diameter 12.20 in 310 mm
Max Weight on Platter 275 lb 124.7 kg
Part Swing Max 24.0 in 610 mm
Spindle - A (tilt) S.A.E METRIC
Max Speed 50 °/sec 50 °/sec
Torque (Continuous) 300 ft-lbf 407 Nm
Runout Max 0.0005 in 0.013 mm
Backlash 30 arc-sec 30 arc-sec
Center Height 12.500 in 317.50 mm
Gear Ratio 72:1 72:1
Timing 2:1  2:1 
Brake Torque @ 100 psi/6.9 bar 1000 ft-lbf 1356 Nm
Spindle - B (rotary) S.A.E METRIC
Max Speed 75 °/sec 75 °/sec
Torque (Continuous) 300 ft-lbf 407 Nm
Runout Max 0.0005 in 0.013 mm
Backlash 30 arc-sec 30 arc-sec
Gear Ratio 72:1 72:1
Timing 2:1  2:1 
Brake Torque @ 100 psi/6.9 bar 500 ft-lbf 678 Nm
Indexing - A (tilt) S.A.E METRIC
Travel 120 ° to 120 ° 120 ° to 120 °
Resolution 0.001 ° 0.001 °
Accuracy (±) ± 15.0 arc-sec ± 15.0 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Indexing - B (rotary) S.A.E METRIC
Travel 360 ° 360 °
Max Rotation/Step (with rotary control) 999.999 ° 999.999 °
Resolution 0.001 ° 0.001 °
Accuracy (±) ± 15.0 arc-sec ± 15.0 arc-sec
Repeatability 10 arc-sec 10 arc-sec
General S.A.E METRIC
Power Requirement 115 VAC ±10% @ 15 A 115 VAC ±10% @ 15 A
General - A (tilt) S.A.E METRIC
Operating Temp (max ambient) 100 °F 38 °C
Air Requirements S.A.E METRIC
Air Pressure Max 120 psi 8.3 bar
General - B (rotary) S.A.E METRIC
Operating Temp (max ambient) 100 °F 38 °C
Weight S.A.E METRIC
Table 988 lb 448.2 kg
Brushless Control - 1-Axis 14.2 lb 6.4 kg
Dimensions - Shipping S.A.E METRIC
Export Crate 47.0 in x 29.8 in x 29.5 in 119 cm x 76 cm x 75 cm
Weight 1090 lb 495.0 kg

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

RELATED PRODUCTS

Standard Features

The Haas Control

  • Direct Control by Mill CNC

Product Options

  • Rotary Cable Support
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
Recently Updated

Air Clamping Provisions


Two Air Clamping Provisions are available that allow you to operate aftermarket pneumatic clamping systems on your Haas tilting rotary table. Both provisions include a pneumatic rotary union and all necessary hard lines to provide two auxiliary air ports through the center of the rotary platter. Our manual provision includes a toggle valve and required air lines for actuating a Haas Air Vise manually. Our automatic provision includes a foot pedal and M codes (M70, M71) for actuating a Haas Air Vise automatically.

VIEW MANUAL PROVISION
VIEW AUTOMATIC PROVISION
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Layout Drawing
  • Operator’s Manual
  • Automatic Workholding and Configuration Chart
  • Rotary Series Flyer

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

HAAS VISE OPTIONS AND CONFIGURATIONS CHART

AIR VISES | HYDRAULIC VISES

VIDEOS

Tilting Rotary Table Model Guide

____________________________________________________

Don’t know where to start? Check out this video model guide to find the best one for
your needs!

CYLINDRICAL ENGRAVING USING G47/G107
Easily hand-program 4th-axis engraving on your Haas mill – without a CAM system. With G47 and G107, engraving on a cylindrical part couldn’t be easier.
UNWIND YOUR HAAS ROTARY QUICKLY
Today, Mark solves an issue every Haas Rotary user faces at some point: How do I get my rotary back to zero quickly?
How to Program a SAFE TOOL CHANGE POSITION
Mark shows how to command a safe tool change position to avoid crashing a tool into your fixture or rotary. It’s all done with a simple program, and referenced with an M-code.
Your new 5-axis compact rotary
If you make small parts and have multiple setups, this rotary is the perfect solution. Lightning fast and accurate, the TRT100 fits in nearly every Haas mill, and will help you cut cycle times and boost your shops efficiency.
RELATED PRODUCTS

SMALLER WORK ENVELOPE

Haas TRT210

TRT210

230 mm Tilting Rotary Table

  • 1 Spindles
  • 230 mm Platter Size
  • 210 ft-lb Max Torque
  • 100 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

SAME PLATTER, BUT MORE SWING

Haas TR310

TR310

310 mm (12.2") Tilting 2-Axis Trunnion Rotary Table

  • 1 Spindles
  • 310 mm Platter Size
  • 300 ft-lb Max Torque
  • 50 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

DIFFERENT APPROACH

Haas TR200Y

TR200Y

Compact 200 mm Dual-Axis Trunnion Table

  • 1 Spindles
  • 200 mm Platter Size
  • 150 ft-lb Max Torque
  • 130 °/sec Max Speed
    CNY ONLY
Learn More Build & Price
HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE WARNING
TRT310 EC-1600 POSITIVE FIT
TRT310 EC-1600ZT POSITIVE FIT
TRT310 VF-10/40 POSITIVE FIT
TRT310 VF-10/50 POSITIVE FIT
TRT310 VF-11/40 POSITIVE FIT
TRT310 VF-11/50 POSITIVE FIT
TRT310 VF-12/40 POSITIVE FIT
TRT310 VF-12/50 POSITIVE FIT
TRT310 VF-14/40 POSITIVE FIT
TRT310 VF-14/50 POSITIVE FIT
TRT310 VF-3SSYT POSITIVE FIT
TRT310 VF-3YT POSITIVE FIT
TRT310 VF-3YT/50 POSITIVE FIT
TRT310 VF-5/40 POSITIVE FIT
TRT310 VF-5/40-I POSITIVE FIT
TRT310 VF-5/40XT POSITIVE FIT
TRT310 VF-5/50 POSITIVE FIT
TRT310 VF-5/50XT POSITIVE FIT
TRT310 VF-5SS POSITIVE FIT
TRT310 VF-6/40 POSITIVE FIT
TRT310 VF-6/50 POSITIVE FIT
TRT310 VF-6SS POSITIVE FIT
TRT310 VF-6SS-V POSITIVE FIT
TRT310 VF-7/40 POSITIVE FIT
TRT310 VF-7/50 POSITIVE FIT
TRT310 VF-8/40 POSITIVE FIT
TRT310 VF-8/50 POSITIVE FIT
TRT310 VF-9/40 POSITIVE FIT
TRT310 VF-9/50 POSITIVE FIT
TRT310 VM-3 POSITIVE FIT
TRT310 VM-6 POSITIVE FIT
TRT310 VF-5SS-V POSITIVE FIT
TRT310 VF-5/40-V POSITIVE FIT
TRT310 VF-5SS-I POSITIVE FIT
TRT310 VF-7SS POSITIVE FIT
TRT310 VF-8SS POSITIVE FIT
TRT310 VM-8 POSITIVE FIT
TRT310 VM-9 POSITIVE FIT
TRT310 VF-9SS POSITIVE FIT
TRT310 VM-5 POSITIVE FIT
TRT310 VM-5/50 POSITIVE FIT
TRT310 VM-6/50 POSITIVE FIT
TRT310 VM-8/50 POSITIVE FIT
TRT310 VM-9/50 POSITIVE FIT
TRT310 VM-3/50 POSITIVE FIT
TRT310 VF-3YT-EU POSITIVE FIT
TRT310 VF-3SSYT-EU POSITIVE FIT
TRT310 VF-10SS POSITIVE FIT
TRT310 VF-11SS POSITIVE FIT
TRT310 VF-12SS POSITIVE FIT
TRT310 VF-14SS POSITIVE FIT
TRT310 VM-10 POSITIVE FIT
TRT310 VM-11 POSITIVE FIT
TRT310 VM-12 POSITIVE FIT
TRT310 VM-14 POSITIVE FIT
TRT310 VF-3SSYT/50 POSITIVE FIT
TRT310 VF-5SS/50 POSITIVE FIT
TRT310 VF-7SS/50 POSITIVE FIT
TRT310 VF-8SS/50 POSITIVE FIT
TRT310 VF-10SS/50 POSITIVE FIT
TRT310 VF-11SS/50 POSITIVE FIT
TRT310 VF-12SS/50 POSITIVE FIT

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554