My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

ST-55Y Install

PRE-INSTALLATION [GUIDE]

Your browser doesn't support HTML5 video. Your browser doesn't support HTML5 video.

ST-55Y Install

    CNY ONLY
Y-Axis CNC Lathe with 27.5" x 80" max capacity and 12.5" bore

  • 7.0" Bar Capacity
  • 1k RPM
  • 55 hp Power

  • Layout Drawing
  • Lifting Instructions
  • Air / Electrical / Coolant / Shipping
  • Additional Resources

Pre-Installation Checklist

Download the Pre-Installation Checklist for Print

Introduction


Your machine installation is easier and faster if the installation site is correctly prepared. Gather this information:

  • Make sure that your floor is correct for the machine. Refer to the "Placement and Preparation" in this document for more information.
    • If you must pour a new foundation, make sure that you have sufficient time for the concrete to reach 28-day strength.
  • Clear the installation location. Make a clear path to bring the machine to the location.
  • Make sure that you have the correct electrical wiring and air conduit to the machine location.
  • Schedule the installation date and time. Tell your HFO so that they can send a technician.
  • If you have questions about this procedure, contact your HFO for more information.
STEP-BY-STEP INSTALLATION GUIDE

Placement and Preparation


☑
Foundation

You must put your machine on a solid and stable concrete foundation. The standard 6" (150 mm) concrete floor in industrial buildings is usually sufficient. However, heavy and complex machines, such as Large-Frame mills and UMCs, may require a 12" (300 mm) concrete foundation, to ensure accurate geometry. Refer to these specifications:

  • The concrete must be poured directly on the grade.
  • The concrete must be 3500 psi (240 bar) at 28-day strength.
  • The concrete aggregate must be 1" (25 mm) mix.
  • The steel reinforcement must be 40 ksi (2700 bar) tensile strength.
  • The excavation must be cut near flat ground. Remove any loose material in the excavation. This prevents settling.
  • Follow all local building codes and regulations.
  • Continuous slab – DO NOT place machines across expansion joints or cracks.

☑ Anchoring

For best cutting performance, Haas recommends anchoring your machine. Click here to view anchoring kits for your machine

Machine anchor kits are available from your HFO. These kits do not meet building, seismic, or stationary equipment installation specifications. Contact a specialist if you need to meet these specifications.

  • Click here for the anchoring instructions and anchor footprint. 

☑ Machine Placement

You can use a forklift, roller dolly, or an overhead crane to move your machine. Be sure to use a lifting device with sufficient capacity.

Refer to this list when you plan your machine placement:

  • Put the machine onto a continuous concrete slab.
  • The leveling feet of the machine must be at least 12" (300 mm) from the edge of the concrete slab.
  • Isolate the machine from vibration from other machines or other sources.
  • Do not put the machine on inappropriate surfaces. This includes asphalt, brick, wood, or dirt.
  • If you plan to put the machine on a floor other than the ground level, consult with a structural expert.

You must have access to the control cabinet for safety and regular operations. Make sure you have a space of 3' (1 m) between the control cabinet and any structures.

Your HFO service technician completes the final leveling procedure.

☑ Optional Component Location

Make sure the machine location has sufficient space for optional components, such as:

  • Chip Conveyor – You must have space to remove and install the conveyor for maintenance.
  • Haas Bar Feeder – You must have space on the spindle side of the machine.
  • External Transformers.

 

Layout Drawing

Download Machine Layout Drawing (PDF)

Lifting Instructions 

Read these instructions in their entirety before attempting to lift the machine.

WARNING:
IT IS IMPERATIVE THAT PREPARATION AND LIFTING OF THE MACHINE BE PERFORMED BY PROFESSIONAL RIGGERS. THESE INSTRUCTIONS ARE FOR REFERENCE PURPOSES ONLY.

IMPORTANT: Most – but not all* – Haas machines may be lifted by overhead crane for positioning and installation. Depending on the model, your new Haas machine may have built-in lifting provisions, or may require a lifting kit, available through your local Haas Factory Outlet (HFO), that includes required lifting brackets and hardware.

Refer to the lifting placard on the rear of the machine to locate all critical lifting points.

Specialized equipment is necessary to ensure that the machine is secure and level during lifting. When lifting the machine, slowly lift until all chains are taut, then lift the machine, making sure it stays balanced. Remove lifting brackets and hardware, if installed, before machine operation, unless otherwise noted. It is the customer’s responsibility to supply all chains and spreader bars required to properly lift the machine. Contact your local HFO for more information. Retain any supplied lifting brackets and hardware, and store them in a safe place for future use. Use only Haas-supplied lifting hardware, if required.

Refer to the lifting placard on the rear of the machine for model-specific lifting information. Attach the lifting bracket, if required, and chains as shown. Make sure that the chains do not contact the sheet metal enclosure or electrical cables. Note the use of spreader bars and lumber. Haas Automation, Inc., does not provide spreader bars or lumber.

*GR, GM, TL, CM, and CL models are not suitable for overhead lifting. They must be lifted by forklift.

Air Requirements | Shipping Dims | Electrical Specs

Air Requirements S.A.E METRIC
Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Electrical Specification S.A.E METRIC
Spindle Speed 1000 rpm 1000 rpm
Drive System 2-Speed Gearbox 2-Speed Gearbox
Spindle Power 55.0 hp 41.0 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 105 A 105 A
Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
Full Load Amps (3 Phase) - High* 53 A 53 A

Optional Spindle

SPINDLE SPINDLE DRIVE PEAK (HP/KW) CONT (HP/KW) INPUT AC VOLTAGE FULL LOAD AMPS
Extra-Performace Spindle Gearbox 55/41 30/22.4

220 (3 Phase)

440* (3 Phase) 

105

53

*Haas machines are designed to operate on 220 VAC power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop machines, CL-1, and CM-1. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. Verify the power requirement before running power for your machine.
 

Air Requirements for Haas Machines

Your machine must have a clean, dry air supply at a minimum pressure and volume to operate correctly. Refer to the table below.

  • For the location of the air inlet, refer to the Machine Layout Drawing located at http://haascnc.com.

Note: If you make auxiliary air connections, they must be on the input (unregulated) side of the air filter/regulator or air shutoff valve.

  • Supply compressed air with a minimum 2 hp (1.5 kW) compressor with a minimum of 20-gallon (75 L) tank, made for continuous duty.
  • Your compressor must have 2 hp (1.5 kW) for each machine (e.g., an installation of 5 machines requires a 10 hp (7.5 kW) compressor).

* If incoming air pressure is higher than 120 psi (8.2 bar), you need to supply an air-pressure regulator.

Coolant


Caution:
 Do not use straight or “neat” mineral oil products as coolant. These products cause damage to the tubing and seals on the machine. If you use a minimum-quantity lubrication system, use only the recommended oils.

Note: Be sure to maintain your coolant mixture to keep the coolant concentrate at acceptable levels. Improperly maintained coolant mixtures can allow machine components to rust. Rust damage is not covered by your warranty.

  • Go to our Machine Tool Coolant resource on www.haascnc.com/video. The Machine Tool Coolant Video Series gives you complete information about coolant maintenance.
  • The machine coolant must be one of these types:
    • soluble oil coolant
    • semi-synthetic coolant
    • synthetic coolant

 

Electrical Requirements for Haas Machines


General

  • The electrical power must meet the applicable safety codes and ordinances.
  • An authorized electrician must make the connection from the main breaker to the machine.
  • Refer to the Machine Layout Drawing for the location of the machine's electrical input.

440 V Power *

  • Haas machines are designed to operate on 220 VAC power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop machines, CL-1, and CM-1.
  • Note: This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Ground

  • The ground wire is required for operator safety and correct operation.
  • A separate ground wire must be connected to the chassis of the machine. 
  • The ground wire must be supplied back to the service panel that is powering the machine.
  • Do not use a conduit as a ground wire.
  • Do not use a cold-water pipe or ground rod to supply the machine ground buss.

Three-Phase Power

  • Many machines use three-phase power. This can be Wye or Delta type.
  • You must ground the power source. One leg or center leg for Delta. Neutral for Wye.
  • All phases must be balanced. Voltages must stay constant within ±10%.

Single-Phase Power

  • Some machines let you use single-phase power. Refer to the “Electrical Specifications” table above.
  • The supplied power must be 208-240 VAC, and stay constant within ±10%.

Wire Size

  • The wire size requirements depend on your wire lengths. Refer to your local electrical codes.

Service Breaker

  • Make sure the circuit breaker that connects to the machine meets with the Haas Specification. Refer to the “Full Load Amps” column in the “Electrical Specification” table above.
  • Use the next larger-size industrial-grade breaker that meets your local codes and regulations.

Phase Converters

  • Do not use a phase converter unless it is necessary.
  • Phase converters can cause the machine to operate at less than full power.

Additional Resources

  • Anchoring Instructions
  • Fourth and Fifth Axis Drive Installation
  • Video Library
  • Operator’s Manual
  • Service

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554