My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

High-Speed 120+1 Side-Mount (SMTC-120-40T-HS)

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


High-Speed 120+1 Side-Mount Tool Changer

    CNY ONLY
High-production tool changer for UMCs
  • Remote load station with automatic lockout
  • Bi-directional servo-driven positioning for fast tool staging
  • Mounts to the machine’s bridge and base for stability
  • High-speed tool changes reduce non-cutting time
  • Tool Table allows complete control over the tool changer
  • Identify tools as LARGE to leave adjacent pockets empty
  • Identify tools as HEAVY to slow tool changer motion
  • 120+1 Tools
  • 40 Taper
  • Side-Mount Type

Estimated delivery for VF-3SS and VF-4SS: June 2026.
Estimated delivery for UMC-1000SS: Q2 2026.

120+1 Side-Mount Tool Changer

DOWNLOAD BROCHURE

HAAS JOURNAL

    • Option Info
    • Specs

    OVERVIEW

    DOCUMENTS

    AVAILABLE ON THESE MACHINES

    This Haas-designed 120+1 side-mount tool changer holds 120 tools, plus one in the spindle, providing plenty of locations for back-up tooling, or setting up tools for multiple jobs. It is the perfect choice for high-volume production, or for unattended, lights-out operation with a pallet pool, cobot, or robot.

    The tool changer features a high-speed double-arm gripper that swaps tools quickly to minimize non-cutting time, and a bi-directional servo-drive system allows direct positioning to any tool in the carousel. Faster positioning reduces cycle times during short machining operations, or when the carousel is not pre-staged for the next tool. A remote load station with automatic lockout function allows tool inspection, loading, and unloading while the machine is cutting, simplifying tool maintenance, and eliminating the need to load tools through the spindle.

    With adjacent pockets empty, the tool changer will accept oversize tooling, and there’s a built-in automatic recovery process, should a tool change be interrupted for any reason.

    Currently available for these models: UMC-500SS, UMC-750SS, VF-3SS, and VF-4SS.

    TECHNICAL DOCUMENTS

        *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

        SERVICE DOCUMENTS
        Tool Changer S.A.E METRIC
        Type SMTC SMTC
        Capacity 120+1 120+1
        Max Tool Diameter (full) 2.5 in 64 mm
        Max Tool Diameter, Large (adjacent empty) 5.0 in 127 mm
        Max Tool Length (from gage line) 12.00 in 305 mm
        Max Tool Weight 12.0 lb 5.4 kg

        Need More Information?

        If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

        Language Preference :
        Loading

        All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

        Recently Viewed Items

        You Have No Recently Viewed Items Yet

        Feedback
        Haas Logo

        Haas Delivered Price

        This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

        KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

        Sign up now!   

        HAAS TOOLING ACCEPTS THE FOLLOWING:

        • Service & Support
        • Owners
        • Request Service
        • Operator Manuals
        • Haas Parts
        • Rotary Repair Request
        • Pre-Install Guides
        • Shopping Tools
        • Build & Price a New Haas
        • Available Inventory
        • The Haas Price List
        • CNCA Financing
        • About Haas
        • Accessibility Statement
        • DNSH Statement
        • Export Compliance
        • Careers
        • Certifications & Safety
        • Contact Us
        • History
        • Terms & Conditions
        • Haas Tooling Terms & Conditions
        • Privacy
        • Warranty
        • Haas Community
        • Haas Certification Program
        • Haas Motorsports
        • Gene Haas Foundation
        • Haas Technical Education Community
        • Events
        • Join the Conversation
        • Facebook
        • X
        • Flickr
        • YouTube
        • LinkedIn
        • Instagram
        • TikTok
        © 2026 Haas Automation, Inc – CNC Machine Tools

        This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

        2800 Sturgis Rd., Oxnard, CA 93030
        Toll Free: (888) 817-4446 / Fax: 805-278-8554