My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

UMC - 750/1000/1250/1500/SS - Spillway Extension - Replacement - AD0732

Service Home How To Procedures Alarm Search: 966 UMC - 750/1000/1250/1500/SS - Spillway Extension - Replacement - AD0732

UMC - 750/1000/1250/1500/SS - Spillway Extension - Replacement - AD0732

- Jump to Section - 1. Introduction 2. Replacement (10 steps) Back to Top
Recently Updated Last updated: 01/23/2025

UMC - 750/1000/1250/1500/SS - Spillway Extension - Replacement


AD0732

Introduction

This procedure will show how to add the Chip Conveyor Drain Pan Spillway Extension on an UMC - 750/1000/1250/1500/SS.

Reference the following link to identify you conveyor. UMC CONVEYOR IDENTIFICATION

The kits come with two major components that helps reduce chips from accumulating between the chip conveyor and base casting spillway. The components are as follows:

  1. The Left and Right Adapter Brackets
  2. The Conveyor Drain Pan Extension

Important: It is crucial to select the right kit for the corresponding UMC - 750/1000/1500/SS built date.

This document applies to these following kits:

Machines built before 04/29/2022 will order the following kit (top photo):

  • 93-3937: S1 CHIP EVAC KIT SHORT SPILL UMC-750/1000/1500

Machines built before 12/01/2023 and after 04/29/2022 will order the following kit (top photo):

  • 93-3938: S1 CHIP EVAC KIT LONG SPILL UMC-750/1000/1500

UMC-1250 extended spillway kit before 03/21/2025 (bottom photo):

  • 93-4849: CHIP EVAC KIT LONG SPILL UMC-1250

Note: The images in this procedure are for an UMC - 750/SS, but the same steps will apply for an UMC - 1000/1500/SS. Differences in the UMC-1250 kit will be defined where necessary

Replacement

1

Remove the bolts attaching the conveyor to the enclosure [1].

2

Pull out the conveyor far enough so that the extension panel can be removed and the mating brackets are exposed. 

Remove the extension panel from the conveyor. It should start falling out when the conveyor is pulled out. 

3

Remove bolts [1] to remove the left and the right adapter bracket [2] from the Chip Conveyor Funnel Enclosure.

4

UMC - 750/1000/1250/1500/SS:

Install Left Adapter Bracket and Right Adapter Bracket [1] provided in the kit using ¼ - 20 bolts [2] to the Chip Conveyor Funnel Enclosure.

 

 

UMC-1250:

The left and right adapter brackets will have to be assembled before installation.

The front [4] and rear [5] brackets must be fastened to each other as shown with the provided ¼-20 [3] bolts provided in the service kit.

The installation of the brackets on to the machine follows the same procedure as above.

5

Once the left and right adapter brackets have been replaced, push the conveyor back inside the machine.

6

Reinstall the bolts attaching the conveyor to the enclosure [1].

7

Important: Location where the bolts are installed are crucial. Take note of the machine series to install the 1/4 - 20 bolts in the right location.

UMC - 750/SS: Screw 1/4 - 20 bolts half way to Drain Pan Spillway in both left [1] and right [2] as shown in the image. 

UMC - 1000/1500/SS: Screw in 1/4 - 20 bolts half way to Drain Pan Spillway in both left [3] and right [4] as shown in the image. 

UMC-1250: Drain pan does not have alternate bolt locations, screw bolts half way into the provided holes.

8

Slide Drain Pan Spillway [1] until it is up against the spillway such that the bolts [2] added in step 7 are in the slots of the left and right Adapter Bracket [3].

9

UMC - 750/1000/1500/SS:

Tighten bottom bolt [1] first for easier installation followed by the top bolt [2]. This should be done on both sides of the drain pan.

With the bolts attaching the adapter brackets to the enclosure lightly tightened, Align the coolant tank chip pan with respect to the spill way. Tightly fasten the adapter brackets to the enclosure when complete.

UMC-1250:

With the twelve bolts lightly tightened, align the drain pan to the machine’s spillway.

Align the coolant tank chip pan with respect to the spill way. Tighten the upper bolts [5] on both sides.

The edge of the drain pan [3] must be aligned just below the spillway edge [4] to allow for adequate chip flow but not below the end of the casting. Tighten the middle set of bolts [6] on both sides.

The lower flange of the drain pan should be in contact with the base’s spillway. Tighten the lowest set of bolts [7] on both sides.

 

10

After completing the installation, introduce the coolant tank and center it with respect to the spillway.

Turn on the coolant and run the conveyor by pressing [CHIP FWD] to check for any leaks.

 

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554