My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

UMC-750

  1. Vertical Mills
  2. Universal Machines
  3. UMC-750

UMC-750

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

5-Axis CNC Vertical Mill with 30" x 20" x 20" travels

5-axis machining is an effective means to reduce setups and increase accuracy for multi-sided and complex parts. The Haas UMC Series universal machining centers are cost-effective solutions for 3+2 machining and simultaneous 5-axis machining. The UMC-750 has an integrated dual-axis trunnion table with a 500 mm diameter platter that features standard T-slots and a precision pilot bore for fixturing versatility. The trunnion provides +120 and -35 degrees of tilt and 360 degrees of rotation to provide excellent tool clearance and large part capacity.

  • 5-axis simultaneous machining
  • Powerful inline direct-drive spindle
  • Large capacity side-mount tool changer
  • Includes Wireless Intuitive Probing System

See Available Stock

Current Lead Time

Filters

  • 40 Taper
  • 5 Axis
  • 8.1k RPM
  • 30+1 Tool Capacity
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor

120+1 Side-Mount Tool Changer

DOWNLOAD BROCHURE

HAAS JOURNAL

    Compare Machines
    BUILD & PRICE
    Contact Distributor
    • Build-&-Price
    • Specs
    • Automation
    • Details
    • Machine Info

    Travels S.A.E METRIC
    X Axis 30.00 in 762 mm
    Y Axis 20.00 in 508 mm
    Z Axis 20.00 in 508 mm
    Spindle Nose to Platter (~ max) 24.0 in 610 mm
    Spindle Nose to Platter (~ min) 4.0 in 102 mm
    Spindle S.A.E METRIC
    Max Rating 30.0 hp 22.4 kW
    Max Speed 8100 rpm 8100 rpm
    Max Torque 90.0 ft-lbf @ 2000 rpm 122.0 Nm @ 2000 rpm
    Drive System Inline Direct-Drive Inline Direct-Drive
    Taper CT40 | BT40 | HSK-A63 CT40 | BT40 | HSK-A63
    Bearing Lubrication Air / Oil Injection Air / Oil Injection
    Cooling Liquid Cooled Liquid Cooled
    B Axis - Tilt S.A.E METRIC
    Travel 120 ° to 35- ° 120 ° to 35- °
    Max Speed 50 °/sec 50 °/sec
    Torque (Continuous) 2240 ft-lbf 3037 Nm
    Brake Torque 2000 ft-lbf 2712 Nm
    C Axis - Rotation S.A.E METRIC
    Travel 360 ° 360 °
    Max Speed 50 °/sec 50 °/sec
    Torque (Continuous) 1854 ft-lbf 2514 Nm
    Brake Torque 900 ft-lbf 1220 Nm
    Max Part Swing 27.0 in 686 mm
    Platter S.A.E METRIC
    Platter Diameter 19.70 in 500 mm
    Max Weight on Platter 660 lb 300.0 kg
    Max Weight on Platter w/Pallet Pool 200 lb 90.7 kg
    T-Slot Width 0.626 in to 0.630 in 15.90 mm to 16.00 mm
    Number of Std T-Slots 7 7
    T-Slot Center Distance 2.48 in 63 mm
    Feedrates S.A.E METRIC
    Max Cutting 650 ipm 16.5 m/min
    Rapids on X 900 ipm 22.9 m/min
    Rapids on Y 900 ipm 22.9 m/min
    Rapids on Z 900 ipm 22.9 m/min
    Axis Motors S.A.E METRIC
    Max Thrust X 3300 lbf 14680 N
    Max Thrust Y 3300 lbf 14680 N
    Max Thrust Z 4050 lbf 18015 N
    Tool Changer S.A.E METRIC
    Type SMTC SMTC
    Capacity 30+1 30+1
    Max Tool Diameter (full)** 2.5 in 64 mm
    Max Tool Diameter, Large (adjacent empty)** 5.0 in 127 mm
    Max Tool Length (from gage line) 12.00 in 305 mm
    Max Tool Weight 12.0 lb 5.4 kg
    Tool-to-Tool (avg) 2.80 s 2.80 s
    Chip-to-Chip (avg) 3.60 s 3.60 s
    General S.A.E METRIC
    Coolant Capacity 55 gal 208 L
    Air Requirements S.A.E METRIC
    Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
    Inline Air Hose 3/8 in 3/8 in
    Coupler (Air) 3/8 in 3/8 in
    Air Pressure Min 80 psi 5.5 bar
    Electrical Specification S.A.E METRIC
    Spindle Speed 8100 rpm 8100 rpm
    Drive System Inline Direct-Drive Inline Direct-Drive
    Spindle Power 30.0 hp 22.4 kW
    Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
    Full Load Amps (3 Phase) - Low 70 A 70 A
    Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
    Full Load Amps (3 Phase) - High* 35 A 35 A
    Dimensions - Shipping S.A.E METRIC
    Domestic Pallet 168.0 in x 92.5 in x 110.0 in 427 cm x 235 cm x 280 cm
    Export Pallet 174.0 in x 92.0 in x 100.0 in 442 cm x 234 cm x 254 cm
    Weight 14250 lb 6463.8 kg
    Domestic Pallet w/70+1 SMTC 168.0 in x 92.5 in x 130.0 in 427 cm x 235 cm x 330 cm
    Export Crate w/70+1 SMTC 168.0 in x 95.0 in x 141.0 in 427 cm x 241 cm x 358 cm
    Weight w/70+1 SMTC 18,340 lb 8,319.0 kg
    Export Crate for Sheet Metal 96 in x 26 in x 44 in 243 cm x 65 cm x 110 cm
    Weight for Sheet Metal Crate 840 lb 484 kg
    Domestic Pallet w/Conveyor & 120+1 SMTC 176.0 in x 122.5 in x 110.0 in 447 cm x 311 cm x 279 cm
    Weight w/Conveyor & 120+1 SMTC 17,100 lb 7,756.0 kg
    Export Pallet w/Conveyor & 120+1 SMTC 168.0 in x 125.0 in x 141.0 in 427 cm x 318 cm x 358 cm

    NOTE: All specifications listed are for the standard machine configuration. Optional equipment may change the machine’s specifications.

    *Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

    Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

    **Optional tool changers may have a different max tool size than the standard tool changer. Extra-large tools may require two adjacent pockets empty between tools. Click here for toolholder specifications.

    ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

    † Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

     

    Standard Features

    Spindles

    • 8100-rpm Spindle

    Tool Changers

    • 30+1 Side-Mount Tool Changer

    Probing

    • Wireless Intuitive Probing System

    Chip & Coolant Management

    • 55-Gallon Coolant Tank
    • Multi-Stage Coolant Pump

    The Haas Control

    • Control Widescreen Monitor
    • Large Remote Jog Handle with Touchscreen Display
    • Ethernet Interface
    • WiFi Connection for the Haas Control
    • CNC Control Cabinet Cooler
    • Power Surge Protection
    • Early Power-Failure Detection Module
    • Second Home Position
    • Advanced Tool Management
    • Media Display M-Code; M130
    • HaasConnect: Remote monitoring
    • Safe Run
    • HaasDrop
    • Dynamic Work Offsets and Tool Center Point Control
    • Rigid Tapping
    • Standard Program Memory, 1 GB
    • ECO Mode

    Product Options

    • Rotary Scales
    • Top Cover for UMC Series
    • Phone Charging Stand

    Tooling & Fixturing

    • Rectangle Grid Fixture Plate, UMCs

    Warranty

    • 1-Year Standard Warranty
    Available Options

    * Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

    Automation Options

    ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

    SPACE EFFICIENT

    COST EFFECTIVE

    EASY TO INTEGRATE

    EASY TO LEARN

    Recently Updated

    Available 10+1 Pallet Pool


    Add a pallet pool to your UMC-750 or UMC-750SS to take your production to the next level. Our 10+1 pallet pool is perfect for high-volume production runs, or high-mix/low-volume machining.

    10-STATION

    Overview


    The UMC-750 and UMC-750SS have been redesigned to incorporate all the design improvements engineered into our larger UMC-1000 and smaller UMC-500 – completing the upgrade of our full line of 5-axis universal machining centers.

    Universal Machining Center Design Improvements:

    • Cycloidal rotary drives
    • Lighter operator door
    • Front-mounted control pendant
    • Easy-access operator convenience features
    • Larger side-window
    • Stiffer base casting
    • Standard rollaway coolant tank

     

    Cycloidal Rotary Drives

    The cycloidal rotary drive system – designed for machine tools and robotics – provides a great combination of speed, accuracy, and durability on both the B and C axes. The rugged design provides long service life, with little or no maintenance, and is especially durable in a crash. The cycloidal rotary drive can be back driven to absorb energy from an impact. The shock-load capacity is 5 times the rated torque of the gearbox, and the entire gearbox is a simple drop-in replacement, should damage occur. 
      

    Operator Door and Control Pendant


    The UMC-750 door now mounts inside the enclosure, which raises the bottom of the enclosure opening, and provides better chip control. The internal mounting design of the door allows the control pendant to be mounted to the front of the machine, in an operator-friendly position.  

    Operator Convenience Features

    The UMC-750’s operator convenience features are mounted to the front of the machine for easy access, including a toolholder storage rack, work table, toolholder vise, storage tray, and washdown hose.

    Side-Window Design

    Moving the control pendant to the front of the UMC-750 allowed us to enlarge the side window and make it slide open. This provides access to the machine’s platter, and also allows a pallet pool or other automation to be added to the machine.

    Base Casting and Coolant Tank

    The UMC-750 base casting is stiff and compact, improving cut performance, and allowing the use of our standard 55-gallon (208 liter) rollaway coolant tank, for easy cleaning and maintenance. The coolant tank also accepts our Oil Skimmer and Coolant Refill options to further enhance productivity.    

    AVAILABLE OPTIONS

    TECHNICAL DOCUMENTS

    VIDEOS

    CUSTOMER TESTIMONIALS

    RELATED PRODUCTS

    Standard Features

    Spindles

    • 8100-rpm Spindle

    Tool Changers

    • 30+1 Side-Mount Tool Changer

    Probing

    • Wireless Intuitive Probing System

    Chip & Coolant Management

    • 55-Gallon Coolant Tank
    • Multi-Stage Coolant Pump

    The Haas Control

    • Control Widescreen Monitor
    • Large Remote Jog Handle with Touchscreen Display
    • Ethernet Interface
    • WiFi Connection for the Haas Control
    • CNC Control Cabinet Cooler
    • Power Surge Protection
    • Early Power-Failure Detection Module
    • Second Home Position
    • Advanced Tool Management
    • Media Display M-Code; M130
    • HaasConnect: Remote monitoring
    • Safe Run
    • HaasDrop
    • Dynamic Work Offsets and Tool Center Point Control
    • Rigid Tapping
    • Standard Program Memory, 1 GB
    • ECO Mode

    Product Options

    • Rotary Scales
    • Top Cover for UMC Series
    • Phone Charging Stand

    Tooling & Fixturing

    • Rectangle Grid Fixture Plate, UMCs

    Warranty

    • 1-Year Standard Warranty
    Available Options

    * Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

    Automation Options
    Recently Updated

    Available 10+1 Pallet Pool


    Add a pallet pool to your UMC-750 or UMC-750SS to take your production to the next level. Our 10+1 pallet pool is perfect for high-volume production runs, or high-mix/low-volume machining.

    10-STATION
    TECHNICAL DOCUMENTS
    • 3D Model (ZIP)
    • 3D Model w/SMTC-120 (Zip)
    • Installation Guide
    • Layout Drawing
    • CDF Conveyor Layout Drawing
    • SMTC-120 Footprint Drawing
    • Torque Chart
    • Operator’s Manual
    • UMC SERIES FLYER
    • Automatic Workholding and Configuration Chart
    • Automation Options And Configurations chart

    *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

    UMC COMPARISON – Work Envelope ≠ Machine Travels

    In 5-axis machining, your part and workholding must be able to rotate and tilt within the workspace, allowing you to reach all areas of the part, without interference or collisions. This yields a cylindrical work envelope that is smaller than the machine travels.

    DOWNLOAD COMPARISON

    HAAS VISE OPTIONS AND CONFIGURATIONS CHART

    AIR VISES | HYDRAULIC VISES

    VIDEOS
    Recently Updated

    Haas UMC-750 + 120-Pocket Tool Changer + Dual Rack Robot Pallet Loader


    Check out our super popular UMC-750 5-axis machining center outfitted with our new 120-pocket side-mount tool changer and dual-rack robotic pallet loader. This configuration is ready to run your parts lights out with plenty of tool and and fixture capacity for super extended run times.

    Recently Updated

    UMC-750 & HRP-2 Robot Demo


    Check out this UMC-750 and Robot Package-2 demo from IMTS Chicago 2022.

    HaasBuilt - UMC-750

    Take a closer look at how your UMC-750 is built and assembled from the ground up, straight from our factory in Oxnard, California!

    Universal Machining Center Design Improvements

    Engineering Manager Eric Wood talks with Bryan O’Fallon about all of the features that have been changed on the newly released UMC-750 and 750SS. Highlighted by a new operator door and available HSK spindle, Eric also addressed issues like user friendliness, increased performance, better chip evacuation, rotary crash worthiness, and much more.

    UMC-750 at Work

    Complex parts are perfect for the UMC-750. With its generous travels and 5-axis capabilities, you’ll easily reduce setups and part handling, while increasing feature-to-feature accuracy.

    CUSTOMER TESTIMONIALS

    L&S Machine Company

    “Our company has all 5-axis machines, so that we can support a variety of different industries. We got into 5-axis machining because it cuts the machining operations down. The first operation can pick up five of the six sides of a part, and the final operation can pick up the final side that’s bolted down to the table. Having all the same machines allows us to seamlessly schedule work between this facility and our San Jose facility, and having the same controller allows us to transfer the program to either location.”

    – Rob DiNardi, President

     

    Skrawpol

    “Skrawpol Tool Factory is a modern Polish company founded in 2010. The main subject of the company’s activity is the manufacturing of cutting tools and special tools. We have a modern machine park, enabling turning and milling with high accuracy on three, four, and five axes. Our machine park includes the latest models of numerically controlled machine tools from Haas, which translates to the high quality of the tools we manufacture. We have a team consisting of qualified employees, both young people and those with many years of experience in the industry, involved in building our company.”

    – Paweł Zoń, Co-Owner 

    DesignWerkes

    “Our company serves the commercial transportation industry, as well as the aerospace industry. We design and build the power conversion systems and the accessory power systems for hybrid public transportation buses. For the aerospace industry, we’re making parts for commercial and military avionics.

    With the UMC-750, we’re machining five out of the six sides of the parts that we need to build, and we’re also doing simultaneous 5-axis work, with radiuses between ledges, which we couldn’t do without the 5-axis capability.

    – Steve Kille, President & Owner

    Boulevard Machine & Gear

    “I knew it was time to invest in technology, so in 2009, we bought our first Haas machine. The UMC-750 that we have now allows us to complete jobs that used to take 4, 5, or even 10 setups on a 3 -axis machine, in just 1 or 2 setups. This allows us to take on more work.”

    – Susan Kasa, President

     

    Centerline Precision Technologies

    When Centerline Precision Technologies of Edinburgh, IN – a longtime Haas shop – purchased their first UMC-750, they didn’t think they had the work for it. It was “more like a fishing lure,” says owner Scott Bringle. But, “it’s made a lot of the work we already had so much easier and more efficient, and with having that 5-axis technology, it’s brought a lot of new work to us.”

     

    Core Moto

    Core Moto designs and manufactures forged wheels for superbikes that compete in top-level road racing, yet are also street-legal. According to Luke McCracken, President of Core Moto, their goal is to produce the world’s lightest and strongest monolithic-hub forged wheel, while giving it some style. The wheels are machined on a Haas UMC-750SS 5-axis universal machining center, which removes upwards of 75% of the material in milling.

    Customer Spotlight - Pragmatic Manufacturing

    Having purchased more than 20 Haas CNCs in a former business venture, the management team at Pragmatic Manufacturing decided to standardize on Haas mills and lathes from day one. Now celebrating 5 years in business, Pragmatic Manufacturing has become a leader in serving the aerospace and defense industries.

     

    Customer Spotlight - Metalogic Industries

    Four years ago, Massachusetts-based fabricator Metalogic Industries purchased their first Haas UMC 5-axis universal machining center to reduce setup times on complex parts they manufacture for land-based gas turbine power generators. 5-axis machining helped take Metalogic in a whole new direction, and today, they have a total of 7 Haas UMCs, along with more than a dozen additional Haas vertical machining centers.

    RELATED PRODUCTS

    HIGHER PRODUCTION

    Haas UMC-750SS

    UMC-750SS

    Super-Speed 5-Axis CNC Vertical Mill with 30" x 20" x 20" travels

    • 40 Taper
    • 5 Axis
    • 12k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    DIFFERENT APPROACH

    Haas VF-540TR

    VF-5/40TR

    Trunnion CNC Vertical Mill with 50" x 26" x 25" travels

    • 40 Taper
    • 5 Axis
    • 8.1k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    DUAL-STATION

    Haas UMC-1500_DUO

    UMC-1500-DUO

    5-Axis Dual-Station Vertical Machining Center; 60" x 20" x 20"

    • 40 Taper
    • 5 Axis
    • 8.1k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    Need help finding the right machine?

    Build & Price

    Let us help you find the right one for your shop.

    Get Started

    Need More Information?

    If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

    Language Preference :
    Loading

    All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

    Recently Viewed Items

    You Have No Recently Viewed Items Yet

    Feedback
    Haas Logo

    Haas Delivered Price

    This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

    KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

    Sign up now!   

    HAAS TOOLING ACCEPTS THE FOLLOWING:

    • Service & Support
    • Owners
    • Request Service
    • Operator Manuals
    • Haas Parts
    • Rotary Repair Request
    • Pre-Install Guides
    • Shopping Tools
    • Build & Price a New Haas
    • Available Inventory
    • The Haas Price List
    • CNCA Financing
    • About Haas
    • Accessibility Statement
    • DNSH Statement
    • Export Compliance
    • Careers
    • Certifications & Safety
    • Contact Us
    • History
    • Terms & Conditions
    • Haas Tooling Terms & Conditions
    • Privacy
    • Warranty
    • Haas Community
    • Haas Certification Program
    • Haas Motorsports
    • Gene Haas Foundation
    • Haas Technical Education Community
    • Events
    • Join the Conversation
    • Facebook
    • X
    • Flickr
    • YouTube
    • LinkedIn
    • Instagram
    • TikTok
    © 2026 Haas Automation, Inc – CNC Machine Tools

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

    2800 Sturgis Rd., Oxnard, CA 93030
    Toll Free: (888) 817-4446 / Fax: 805-278-8554