My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Español - ES
    3. Español - MX
    4. Italiano
    5. Magyar
    6. Polski
    7. 中文
    8. Suomi
    9. Slovenský
    10. Slovenščina
    11. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Español - ES
    3. Español - MX
    4. Italiano
    5. Magyar
    6. Polski
    7. 中文
    8. Suomi
    9. Slovenský
    10. Slovenščina
    11. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Mill - Surface Finish - Test Cut Procedure - AD0647

Service Home How To Procedures Mill - Surface Finish - Test Cut Procedure - AD0647
Recently Updated Last updated: 11/04/2025

Mill - Surface Finish - Test Cut Procedure


AD0647

Revision B - 11/2025

Mill - Surface Finish - Test Cut Procedure - AD0647

- Jump to Section - 1. Mill - Surface Finish - Test Cut Procedure - Intro 2. Mill - Surface Finish - Test Cut Procedure - Equipment List 3. Inch 4. Metric 5. Mill - Surface Finish - Test Cut Procedure - Tools 6. Mill - Surface Finish - Test Cut Procedure (2 steps) Back to Top

Mill - Surface Finish - Test Cut Procedure - Intro

Test Cut Description:

Use the following test kits and procedure to determine the root cause of the mill surface finish issues.

Perform all troubleshooting listed in the Mill chatter troubleshooting guide.

MILL Chatter Troubleshooting

In addition to the inspections listed, perform the following:

  • Spindle Deflection Test
  • Level inspection
  • VMC Inspection Report - EA0006
  • Check the Drawbar Force
  • Spindle vibration test
  • Advanced Tool Management

After checking the above and if the surface issue continues, select the test cut kit that applies to your machine.

Inch Test Cut Kit:

  • EK-0026 CT40 MILL SURFACE FNSH TEST CUT KIT IN
  • EK-0027 BT40 MILL SURFACE FNSH TEST CUT KIT IN
  • EK-0028 CT50 MILL SURFACE FNSH TEST CUT KIT IN
  • EK-0029 HSK63A MILL SURFACE FNSH TEST CUT KIT IN

Metric Test Cut Kit:

  • EK-0030 SK40 MILL SURFACE FNSH TEST CUT KIT MM
  • EK-0031 BT40 MILL SURFACE FNSH TEST CUT KIT MM
  • EK-0032 CT50 MILL SURFACE FNSH TEST CUT KIT MM
  • EK-0033 HSK63A MILL SURFACE FNSH TEST CUT KIT MM

Run the Mill Surface Finish test cut program. This is a proven program to determine the root cause of the mill surface finish issues.

Machine Requirements:

  • Latest Released Software Version
  • Properly milled jaws
  • 6061 Aluminum 3 Inch x 3 Inch Bar Cut To 0.75 Inch

Inch Part Program:

O00007.nc

Metric Part Program:

O00008.nc

Mill - Surface Finish - Test Cut Procedure - Equipment List

Inch

EK0026 - CT40 Equipment List
E-Comm PN Quantity Description
01-0159 1 HSCM45-.06" -.83"-.75W
02-0505 1 TCX16R-HC HU-30
03-0573 1 1/2" 3FL HI PERF ALUM EM W .030" RADIUS
04-0004 1 CT40-EM.75-1.75
04-0010 1 CT40-ER32-2.5
04-0250 1 ER32-13 MM COLLET
04-0292 2 CT40 PULL STUD SOLID 1 EACH
EK-0027 - BT40 Equipment List
E-Comm PN Quantity Description
01-0159 1 HSCM45-.06" -.83"-.75W
02-0505 1 TCX16R-HC HU-30
03-0573 1 1/2" 3FL HI PERF ALUM EM W .030" RADIUS
04-0149 1 BT40-ER32-70
04-0160 1 BT40-EM.750-63
04-0250 1 ER32-13 MM COLLET
04-0296 2 BT40 PULL STUD SOLID 1 EACH
EK-0028 - CT50 Equipment List
E-Comm PN Quantity Description
01-0159 1 HSCM45-.06" -.83"-.75W
02-0505 1 TCX16R-HC HU-30
03-0573 1 1/2" 3FL HI PERF ALUM EM W .030" RADIUS
04-0033 2 C50-ER32-4 COLLET CHUCK
04-0250 1 ER32-13 MM COLLET
04-0257 1 ER32-20 MM COLLET
04-0294 2 CT50 PULL STUD SOLID 1 EACH
EK-0029 - HSK63A Equipment List
Part Number Quantity Description
01-0159 1 HSCM45-.06" -.83"-.75W
02-0505 1 TCX16R-HC HU-30
03-0573 1 1/2" 3FL HI PERF ALUM EM W .030" RADIUS
04-0250 1 ER32-13 MM COLLET
04-0257 1 ER32-20 MM COLLET
04-0261 2 HSK63A-ER32-100

Metric

EK-0300 - Metric SK40 Equipment List
E-Comm PN Quantity Description
01-0526 1 HSCM 1600-20W
02-0505 1 TCX16R-HC HU-30
03-1016 1 12MM 3FL HI PERF END MILL 1MM RAD
04-0507 2 SK40-ER32-100
04-0249 1 ER32-12 MM COLLET
04-0257 1 ER32-20 MM COLLET
04-0914 2 SK40/DIN PULL STUD - 1EACH
EK-0031 - Metric BT40 Equipment List
E-Comm PN Quantity Description
01-0526 1 HSCM 1600-20W
02-0505 1 TCX16R-HC HU-30
03-1016 1 12MM 3FL HI PERF END MILL 1MM RAD
04-0149 2 BT40-ER32-70
04-0249 1 ER32-12 MM COLLET
04-0257 1 ER32-20MM COLLET
04-0296 2 BT40 PULL STUD SOLID 1 EACH
EK-0032 - Metric CT50 Equipment List
E-Comm PN Quantity Description
01-0526 1 HSCM 1600-20W
02-0505 1 TCX16R-HC HU-30
03-1016 1 12MM 3FL HI PERF END MILL 1MM RAD
04-0032 2 CT50-ER32-2 COLLET CHUCK
04-0249 1 ER32-12 MM COLLET
04-0257 1 ER32-20 MM COLLET
04-0294 2 CT50 PULL STUD SOLID 1 EACH
EK-0033 - METRIC HSK63A EQUIPMENT LIST
Part Number Quantity Description
01-0526 1 HSCM 1600-20W
02-0505 1 TCX16R-HC HU-30
03-1016 1 12MM 3FL HI PERF END MILL 1MM RAD
04-0249 1 ER32-12 MM COLLET
04-0257 1 ER32-20 MM COLLET
04-0261 2 HSK63A-ER32-100

Mill - Surface Finish - Test Cut Procedure - Tools

Tool Number 1:

Cutter Type: ½” End Mill 3 Flute with .030" Radius

Holder Type: ER Collet

RPM: 10,000

Number of  Flutes: 3

Minimum Working Length: 1.75"

Tool Number 2:

Cutter Type: ” ¾” Chamfer Tool

Holder Type: Weldon or ER Collet

RPM: 10,000

Number of  Flutes: 1

Minimum Working Length: 2.50"

Mill - Surface Finish - Test Cut Procedure

A vise must grip the stock 0.150"-0.200”. The outside profile is .500” deep so 0.200” is the max.

Set G54 Offsets:

  • Set tool length offsets off top of material
  • Set G54 X0 Y0 to center of material
  • Set G54 Z0 to top of material

1

Run the Mill Surface Finish test program.

  • Inspect the finished part, look for chatter and coining.
  • If no chatter or coining found, then the machine performs as intended.
  • If chatter or coining is found, generate an error report, pictures and send along with machined part to the factory.

2

Test Cut part with Coining.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554