My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
Quad-Auger System w/Filtration Conveyor (QUAD AUG-FILT CONV)

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


Quad-Auger System w/Filtration Conveyor

    CNY ONLY
Can discharge chips to either side

The Quad-Auger Chip Removal System with Filtration Conveyor removes chips from the machine quickly, with minimal coolant carryout. Four side augers transport the chips to the front of the pan, where they are collected by a belt-type filtration conveyor, and discharged at standard industrial barrel height. The heavy-duty steel chip conveyor has a built-in filtration system that allows coolant to pass through but not chips, reducing the accumulation of chips in the coolant tank. A series of wire brush scrapers self-cleans the filter box as the conveyor runs, removing any build-up of chips, and directing the chips up the conveyor chute.

  • Option Info
  • Details

OVERVIEW

DOCUMENTS

VIDEOS

AVAILABLE ON THESE MACHINES

The Quad-Auger Chip Removal System with Filtration Conveyor is ideal for high-volume production applications and unattended machining operations. It can be activated via M-code or directly from the control pendant, and there are user settings to control the interval and duration of the conveyor cycle for automatic operation. The system automatically reverses if a jam occurs.

NOTE: The conveyor may be installed on the left or right side of the machine, for additional flexibility.

CAUTION: Do not part off solid pieces of material into the conveyor, as they could cause the conveyor to jam.

The filter conveyor works best with chips that sink to the bottom of the trough. Not recommended for applications where chips float on the surface of the coolant.

  • Prevents chip buildup in the enclosure
  • Filtration system reduces chip accumulation in the tank
  • Ideal for a high-production environments
  • Automatic reversal upon torque overload situations
  • Activated by M-code, or manually from the control pendant
  • User settings to control cycle interval and duration for automatic operation

Which Chip Conveyor is Right for You?

Different machining applications require different conveyor solutions. Here’s how to find the best fit for your machine and workflow.

Choose the Right Conveyor
TECHNICAL DOCUMENTS
  • CHIP REMOVAL AND COOLANT - SERVICE MANUAL
SERVICE DOCUMENTS
Recently Updated

Quad-Auger Chip Conveyor – Option Spotlight


The quad-auger chip conveyor makes chip management that much easier. With 4 side augers and a front conveyor, it’s perfect for milling operations that create lots of chips. The augers keep the chips pouring onto the chip conveyor, which then discharges the chips at standard barrel height, keeping your machine chip-free.

Recently Updated

Reduce Your Coolant Carryout – Haas Automation Tip of the Day


In this Tip of the Day, Mark shows you how to program your chip conveyor or chip auger to keep as much coolant inside your machine as possible. With the cost of coolant these days, you can’t afford to miss this video!

AVAILABLE ON THE FOLLOWING MACHINES

Quad-Auger with Conveyor

Installs on the left or right side of the machine

Our quad-auger with conveyor option automatically removes chips from the machine, while discharging them at standard barrel height. Four side augers transport chips to the front of the pan, where they are collected by a belt-type chip conveyor and removed from the machine.

  • Installs on either side of the machine
  • Discharges chips at standard barrel height
  • Automatically reverses if a jam occurs
  • Activated via M-code, or from the control pendant
  • Settings control the interval and duration of operation
  • Automatic operation increases energy efficiency

Settings That Control Automatic Auger/Conveyor Operation

  • Setting 114 CONVEYOR CYCLE controls the interval at which the auger (multi-auger, or belt-style conveyor) will start automatic operation during a cycle.
  • Setting 115 CONVEYOR ON-TIME controls the duration the auger (multi-auger, or belt-style conveyor) will run during automatic operation.
  • Setting 196 CONVEYOR SHUTOFF specifies the amount of time to wait without activity prior to stopping the auger.

NOTE: The operator doors must be closed to operate the auger (multi-auger, or belt-style conveyor).

Program Auger/Conveyor Operation

  • M31 starts the auger (multi-auger, or belt-style conveyor) in the forward direction to remove chips. 
    • Once started, and the machine is in cycle, the auger will run for the time specified in Setting 115 CONVEYOR ON-TIME, and then shut off.
    • Once started, and the machine is in cycle, the auger will restart after the time in Setting 114 CONVEYOR CYCLE, and run for the time specified in Setting 115.
    • While the machine is in cycle, you can start the auger by pressing the [CHIP FWD] button on the keyboard. Once started, Settings 114 and 115 have the same effect as described above.
    • If Setting 114 is set to zero, automatic auger operation will not occur.
       
  • M33 stops all automatic auger operation while in cycle.
    • Manually stop the auger while in cycle by pressing the [CHIP STOP] button on the keyboard. This stops all automatic auger operation while in cycle.

Manual Operation

  • Press the [CHIP FWD] button on the keyboard to start the auger (multi-auger, or belt-style conveyor) in the forward direction to remove chips. 
  • Press the [CHIP REV] button on the keyboard to start the auger (multi-auger, or belt-style conveyor) in the reverse direction to clear a jam.
  • Press the [CHIP STOP] button on the keyboard to stop the auger (multi-auger, or belt-style conveyor).

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.