My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
Pallet-Pool Lifter Solenoid Valve Assembly - Replacement - EC-400PP - AD0149

Service Home How To Procedures Pallet-Pool Lifter Solenoid Valve Assembly - Replacement - EC-400PP - AD0149
Recently Updated Last updated: 12/01/2018

Lifter Solenoid Valve Assembly - Pallet-Pool - Replacement - EC-400PP


AD0149

Applies to machines built from: July, 2005 to August, 2014

Pallet-Pool Lifter Solenoid Valve Assembly - Replacement - EC-400PP - AD0149

- Jump to Section - 1. Lifter Solenoid Valve Assembly - Pallet-Pool - Removal (7 steps) 2. Lifter Solenoid Valve Assembly - Pallet-Pool - Installation (5 steps) Back to Top

Lifter Solenoid Valve Assembly - Pallet-Pool - Removal

1

Turn off the air.

[POWER OFF] the machine.

Lockout/tagout the main circuit breaker.

Remove the (16) screws [1] from the cover on the slider casting.

2

Remove the (4) cable carrier screws [1] and the cable carrier [2].

3

Remove the slider casting cover [1].

4

Remove the main air tube [1].

Remove the (2) cylinder air tubes [2].

5

Disconnect cable 36-3100 [1] and cable 30-30675 [2] from the bracket assembly.

6

Remove the:

  • Pallet-pool lifter solenoid valve assembly socket-head cap screws (SHCS) [1].
  • Pallet-pool lifter solenoid valve assembly washers [2].
  • The pallet-pool lifter solenoid valve assembly [3].

7

Remove the (2) cylinder air tube fittings [1].

Lifter Solenoid Valve Assembly - Pallet-Pool - Installation

1

Install the muffler [1] on the top air cylinder port [2].

2

Install the replacement pallet-pool lifter solenoid valve assembly from the kit [1] to the bottom air cylinder port [2].

3

Connect the main air-tube [1] to the replacement pallet-pool lifter solenoid valve assembly [2].

4

Connect cable 36-0675 [1] to cable 250 [2].

5

Change Parameter 747 PAL POOL LFT DN DWL to 3000 [1].

Reinstall the slider casting plate and cable carrier.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.