My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Lathe - Big Bore Spindle Liner - Installation - AD0020

Service Home How To Procedures Lathe - Big Bore Spindle Liner - Installation - AD0020
Recently Updated Last updated: 06/07/2022

Lathe - Big Bore Spindle Liner - Installation


AD0020

Applies to machines built from: June, 2010

Lathe - Big Bore Spindle Liner - Installation - AD0020

- Jump to Section - 1. Introduction 2. Templates 3. Liner Kit 4.00 Installation (2 steps) 4. Liner Kit 4.00 12 & LINERKIT-4-ST40 Installation (3 steps) Back to Top

Introduction

The spindle liner kit for the ST-30/30Y Big Bore, ST-35/ST-35Y, and ST-40/ST-40L lathes gives you (4) options for spindle liners. Speak to the Haas Applications department to choose the best liner configuration to use. Refer to Spindle Liner Kit Reference Table for machine compatibility and information on additional replacement parts.

  • PVC liner insert [1] with 3.068" (77.93 mm) inner diameter (ID)
  • Steel liner insert [2] with 3.188" (80.98 mm) ID
  • Alternate bar guide disks [3] with a 1" ID pre-bored and spacers [4]. The outer diameter for both is 3.50" (88.90 mm).
  • Blank bar guide disks [5] that have not been pre-bored. The outer diameter is 3.50" (88.90 mm).

KIT PN: LINER KIT 4.00, Liner Kit, 0.250" - 3.120" Max Ø. QTY: 1

KIT PN: LINER KIT 4.00 12, Liner Kit, 0.250" - 3.120" Max Ø. QTY: 1

KIT PN: LINERKIT-4-ST40, Liner Kit, 0.250" - 3.120" Max Ø. QTY: 1

 Important: The illustrations do not show the coolant collector and Bar Feeder. This lets you see the steps. The removal of these parts is not necessary.

Templates

Guide Disk Template

Bore (11) bar guide disks for your bar stock (dimension “X” in the illustration). Chamfer the I.D. of the bar guide disk on one side as shown. The chamfer must face the bar as it is loaded.

 Note: The liner kit contains (11) bar guide disks pre-bored for 1" bars.

Liner Kit 4.00 Installation

1

If the Bar Feeder is installed, use the height adjustment handle to lower the transfer tray.

 Important: The illustrations do not show the coolant collector and Bar Feeder. This lets you see the steps. The removal of these parts is not necessary.

Remove the bore cover [1] from the hydraulic union.

Keep the bore cover. You must install it if you later remove spindle liners from the lathe.

 Note: Your bore cover may be different than the bore cover in this illustration.

If the machine has a Samchully union, remove the (2) set screws [2].

2

Apply grease to the o-rings [1] for the SPINDLE LINER [F]. Insert the SPINDLE LINER [F] into the spindle through the hydraulic union. Align the notches in the SPINDLE LINER [F] with the tapped holes in the switch plate.

 Note: In LMC unions, the larger-diameter o-ring touches the union. In Samchully unions and Kitagawa unions, the smaller-diameter-ring touches the union. It does not look fully seated but this is normal.

Apply removable blue thread-locking compound to the screws [2] for the RING [E]. Install the RING [E] over the SPINDLE LINER [F]. The liner kit includes these screws, only two are used:

  • (2) M6 x 20 mm screws. Use these for LMC unions.
  • (2) M5 x 45 mm screws. Use these for Kitagawa unions.
  • (2) M6 x 40 mm screws. Use these for Samchully unions.

The spindle liner kit gives you (4) options for spindle liners:

  • PVC LINER INSERT [H] with 3.068" (77.93 mm) inner diameter (ID)
  • Steel LINER INSERT [G] with 3.188" (80.98 mm) ID
  • Alternate (10) SPACERS [A] with a 1" ID pre-bored and (11) DISKS [D]. Make sure the chamfered side [3] of each bar guide disk faces the bar-feeder-end of the draw tube.
  • Blank DISKS [B] that have not been pre-bored. The outer diameter is 3.50" (88.90 mm)

Turn the NUT [C] to install it into the end of the SPINDLE LINER [H].

Liner Kit 4.00 12 & LINERKIT-4-ST40 Installation

1

If the Bar Feeder is installed, use the height adjustment handle to lower the transfer tray.

 Note: For clarity, the illustrations do not show the bar feeder. Do not remove the Bar Feeder to do this procedure.

Remove the bore cover [1] from the hydraulic union.

Keep the bore cover. You must install it if you later remove spindle liners from the lathe.

 Note: Your bore cover may be different than the bore cover in this illustration.

If the machine has a Samchully union, remove the (2) set screws [2].

2

Apply grease to the o-rings of the Spindle Liner. Insert the Spindle Liner into the Drawtube through the hydraulic union. Align the holes of the Spindle Liner Flange[2] with the tapped holes on the Sensor Ring[3].

Apply removable blue thread-locking compound to the screws[1] to mount the Spindle Liner Flange to the sensor ring.

The liner kit includes these screws, only two are used:

  • (2) M6 x 20 mm screws. Use these for LMC unions.
  • (2) M6 x 40 mm screws. Use these for Samchully unions.

3

The spindle liner kit gives you (4) options for spindle liners:

  • PVC LINER INSERT [F] with 3.068" (77.93 mm) inner diameter (ID)
  • Steel LINER INSERT [E] with 3.188" (80.98 mm) ID
  • Alternate (10) SPACERS [A] with a 1" ID pre-bored and (11) DISKS [D]. Make sure the chamfered side [3] of each bar guide disk faces the bar-feeder-end of the draw tube.
  • Blank DISKS [B] that have not been pre-bored. The outer diameter is 3.50" (88.90 mm)

Turn the NUT [C] to install it into the end of the Spindle Liner.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554