My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Spindle Liner Kit Reference Table - RD0068

Service Home Spindle Liner Kit Reference Table - RD0068
Recently Updated Last updated: 11/17/2025

Spindle Liner Kit Reference Table


RD0068

Revision C - 11/2025

Introduction

Use the following document to select the correct spindle liner kit for your Haas Barfeeder. 

NOTE:  This document was previously called AD0022.

Liner Kit 1.75
Lathe Model Adapter Kit Liner Kit

Install Kit

(Adapter & Liner Kit)

Liner Kit Contains (*)

Haas Tooling PN

93-1001170

(LINER KIT 1.8 PRECISION)

Fits Bar Diameter (inch) Haas Tooling PN

93-1001171

(LINER KIT 46 M PRECISION)

Fits Bar Diameter (mm)

ST-10/L/Y/LY

Note : ST-10 built before 2017 require coolant collector extension P/N : 25-2618

LINER ADAPTER 1.75

Haas Tooling P/N: 05-0207

LINER KIT 1.8 PRECISION

Haas Tooling P/N: 08-2011

LINER KIT 46 M PRECISION

Haas Tooling P/N: 08-2012

93-1001170  BAR FEEDER INSTALL KIT 1.75" PRECISION

93-1001171  BAR FEEDER INSTALL KIT 46MM PRECISION

05-0617

05-0616

05-0615

05-0614

05-0613

05-0612

05-0611

05-0610

05-0609

05-0608

05-0607

LINER 3/8 X 1.8 X 48"

LINER 1/2 X 1.8 X 48"

LINER 5/8 X 1.8 X 48"

LINER 3/4 X 1.8 X 48"

LINER 7/8 X 1.8 X 48"

LINER 1 X 1.8 X 48"

LINER 1-1/8 X 1.8 X 48"

LINER 1-1/4 X 1.8 X 48"

LINER 1-3/8 X 1.8 X 48"

LINER 1-1/2 X 1.8 X 48"

LINER 1-5/8 X 1.8 X48" 

3/8

1/2

5/8

3/4

7/8

1

1-1/8

1-1/4

1-3/8

1-1/2

1-5/8

05-0637

05-0636

05-0635

05-0634

05-0633

05-0632

05-0631

05-0630

05-0629

05-0628

05-0627

LINER 10 X 46 X 1220 MM

LINER 12 X 46 X 1220 MM

LINER 16 X 46 X 1220 MM

LINER 18 X 46 X 1220 MM

LINER 20 X 46 X 1220 MM

LINER 25 X 46 X 1220 MM

LINER 30 X 46 X 1220 MM

LINER 32 X 46 X 1220 MM

LINER 35 X 46 X 1220 MM

LINER 38 X 46 X 1220 MM

LINER 40 X 46 X 1220 MM

10

12

16

18

20

25

30

32

35

38

40 

(*) All extruded liners listed are available individually. Use the listed part number to order.
Liner Kit 1.75 Extended Liner System
Lathe Model Adapter Kit Liner Kit

Install Kit

(Extended Liner System & Liner Kit)

Liner Kit Contains (*)

Haas Tooling P/N

Liner Description (Standard)

Fits Bar Diameter (inch) Haas Tooling P/N

Liner Description (Metric)

Fits Bar Diameter (mm)

(After 08/2023)

ST-10/L/Y/LY

N/A

N/A

93-1000844 -LINER SYS 46 X 1500 MM

93-1000845 -LINER SYS 1.8 X 60"0

05-0722

05-0723 

05-0724 

05-0726

05-0725

05-0727

05-0728

05-0729

05-0730

05-0732

05-0731

LINER 3/8 X 1.8 X 60"

LINER 1/2 X 1.8 X 60"

LINER 5/8 X 1.8 X 60"

LINER 3/4 X 1.8 X 60"

LINER 7/8 X 1.8 X 60"

LINER 1 X 1.8 X 60"

LINER 1-1/8 X 1.8 X 60"

LINER 1-1/4 X 1.8 X 60"

LINER 1-3/8 X 1.8 X 60"

LINER 1-1/2 X 1.8 X 60"

LINER 1-5/8 X 1.8 X60" 

3/8

1/2

5/8

3/4

7/8

1

1-1/8

1-1/4

1-3/8

1-1/2

1-5/8

05-0711

05-0712

05-0713

05-0714

05-0715

05-0716

05-0717

05-0718

05-0719

05-0720

05-0721

LINER 10 X 46 X 1500 MM

LINER 12 X 46 X 1500MM

LINER 16 X 46 X 1500 MM

LINER 18 X 46 X 1500 MM

LINER 20 X 46 X 1500 MM

LINER 25 X 46 X 1500 MM

LINER 30 X 46 X 1500 MM

LINER 32 X 46 X 1500 MM

LINER 35 X 46 X 1500 MM

LINER 38 X 46 X 1500 MM

LINER 40 X 46 X 1500 MM

10

12

16

18

20

25

30

32

35

38

40 

(*) All extruded liners listed are available individually. Use the listed part number to order.
Liner Kit 2.00
Lathe Model Adapter Kit Liner Kit

Install Kit

(Adapter & Liner Kit)

Liner Kit Contains (*) Fits Bar Diameter (inch) Fits Bar Diameter (mm)

(Prior to 04/2019)

ST-20/SS/Y/SSY

DS-30/SS/Y/SSY

2.0" (51 mm) Thru Bore

Hydraulic union piston threads 54 mm

LINER ADAPTER 2.00

LINER1750-20 (***)

Haas Tooling P/N: 05-0197

 LINER KIT 1.8   PRECISION (**)

Haas Tooling P/N: 08-2011

LINER KIT 46 M PRECISION (**)

Haas Tooling P/N: 08-2012

N/A

LINER KIT 1.8 PRECISION(**)

LINER KIT 46 M PRECISION(**)

LINER1750-20 1-3/4 (45MM)(***)

3/8 - 1 5/8

1-3/4

10 - 40

45

(*) All extruded liners listed are available individually. Use the listed part number to order.

(**) Must use a liner sleeve for smaller diameter liners. Refer to the installation instructions.

(***) Liner Sleeve

Liner Kit 2.50
Lathe Model Adapter Kit Liner Kit

Install Kit

(Adapter & Liner Kit)

Liner Kit Contains (*)

93-1001183

(LINER KIT 2.5 PRECISION)

Fits Bar Diameter (inch)

93-1001184

(LINER KIT 64 M PRECISION)

Fits Bar Diameter (mm)

ST-15, ST-15Y (Prior to 10/2019)

Hydraulic union piston threads 84 mm

93-1000063 SPINDLE LINER ADAPTER 2.50 (84MM THDS)

LINER KIT 2.5 PRECISION

Haas Tooling P/N: 08-2023

LINER KIT 64 M PRECISION

Haas Tooling P/N: 08-2024

N/A

08-2011 LINER KIT 1.8 PRECISION(**)

05-0606 LINER 1.75 X 2.5 X 48"

05-0605 LINER 2.00 X 2.5 X 48"​ 

05-0604 LINER 2.25 X 2.5 X 48"

      05-0734 LINER SLEEVE 1.80 X 2.5  X 48"(***)

3/8 - 1 5/8

1-3/4

2

2-1/4

        -                

08-2012 LINER KIT 46 M PRECISION(**)

05-0626 LINER 45 X 64 X 1220 MM​

05-0625 LINER 50 X 64 X 1220 MM​

05-0624 LINER 55 X 64 X 1220 MM

 05-0734 LINER SLEEVE 1.80 X 2.5 X 48"(***)

  10 - 40      

45

50

55

        -           

ST-15/L/Y/LY(10/2019 to Present)

ST-20/L/Y/LY(04/2019 to Present)

Hydraulic union piston threads 74 mm

LINER ADAPTER 2.50

Haas Tooling P/N: 05-0208

93-1001183  BAR FEEDER INSTALL KIT 2.5" PRECISION

93-1001184  BAR FEEDER INSTALL KIT 64MM PRECISION

(*) All extruded liners listed are available individually. Use the listed part number to order.

(**) Must use a liner sleeve for smaller diameter liners. Refer to the installation instructions.

(***) Liner Sleeve

Liner kit 3.00
Lathe Model Adapter Kit Liner Kit

Install Kit

(Adapter & Liner Kit)

Liner Kit Contains(*)
Haas Tooling PN

93-1001185

(LINER KIT 3.0 PRECISION)

Fits Bar Diameter (inch) Haas Tooling PN

93-1001186

(LINER KIT 76MM PRECISION)

Fits Bar Diameter (mm)

(01/2018 to Present)

ST-25/L/Y/LY

ST-30/L/Y/LY

DS-30Y

LINER ADAPTER 3.00

Haas Tooling P/N: 05-0206

93-1000065 SPINDLE LINER ADAPTER 3.00 (76MM THDS)

93-2848 LINER ADAPTER SERVICE KIT 3.0 (Pre-reboot with gearbox)

LINER KIT 3.0 PRECISION

Haas Tooling P/N: 08-2019

LINER KIT 76MM PRECISION

Haas Tooling P/N: 08-2020

93-1001185  BAR FEEDER INSTALL KIT 3.0" PRECISION

93-1001186  BAR FEEDER INSTALL KIT 76MM PRECISION

08-2011

05-0603

05-0602

05-0601

05-0600

05-0599

05-0735

LINER KIT 1.8 INCH PRECISION (**)

LINER 1.75 X 3 X 48"

LINER 2 X 3 X 48"

LINER 2.25 X 3 X 48"

LINER 2.5 X 3 X 48"

LINER 2.75 X 3 X 48"

LINER SLEEVE 1.80 X 3.0 X 48" (***)

3/8 - 1 5/8

1-3/4

2

2-1/4

2-1/2

2-3/4

-

08-2012

05-0623

05-0622

05-0621

05-0620

05-0619

05-0735

LINER KIT 46 M PRECISION (**)

LINER 45 X 76 X 1220 MM

LINER 50 X 76 X 1220 MM

LINER 55 X 76 X 1220 MM

LINER 60 X 76 X 1220 MM

LINER 70 X 76 X 1220 MM

LINER SLEEVE 1.80 X 3.0 X 48" (***)

10 - 40

45

50

55

60

70

-

(04/2014 - 01/2018)

ST-25/Y

ST-30/SS/Y/SSY

DS-30 with DS-3B

DS-30Y with DS-3B

DS-30SS with DS-3BSS

DS-30SSY with DS-3BSS

3.0" (76 mm)

(Before 04/2014)

ST-30

ST-30SS

ST-30SSY

DS-30 with DS-3B

DS-30Y with DS-3B

DS-30SS with DS-3BSS

DS-30SSY with DS-3BSS

3.0" (76 mm)

LAGK300-89

N/A

(*) All extruded liners listed are available individually. Use the listed part number to order.

(**) Must use a liner sleeve for smaller diameter liners. Refer to the installation instructions.

(***)Liner Sleeve

LINER KIT 4.00
Lathe Model Adapter Kit Liner Kit Part Description Quantity

(Before 06/2020)

ST-35, ST-35Y

4.0" (102 mm)

N/A LINER KIT 4.00

PVC Spacer

(****) Bar Guide Disk (Blank)

Compression Nut

Bar Guide Disk (1.0" I.D.)

Liner Adapter 0.25" - 3.125" Diameter

Liner Retainer Ring

Liner Insert 318 S30 BB

Liner Insert 300 S30 BB

10

22

1

11

1

1

1

1

(****) Order item UDK15 to receive 33 replacement bar guide disks.

All other parts listed are available only in kit LINER KIT 4.00; they are not available individually.

LINER KIT 4.00 12
Lathe Model Adapter Kit Liner Kit Part Description Quantity

(06/2020 to Present)

ST-28, ST-28Y, ST-35, ST-35Y

Non-Gearbox

4.0" (102 mm)

N/A

LINER KIT 4.00 12

93-1000888 BAR FEEDER INST KIT, 4.0"; 12" CYL

PVC Spacer

(****) Bar Guide Disk (Blank)

Compression Nut

Bar Guide Disk (1.0" I.D.)

Liner Adapter 0.25" - 3.125" Diameter

Liner Retainer Ring

Liner Insert 318 S30 BB

Liner Insert 300 S30 BB

10

22

1

11

1

1

1

1

(****) Order item UDK15 to receive 33 replacement bar guide disks.

All other parts listed are available only in kit LINER KIT 4.00 12; they are not available individually.

LINERKIT-4-ST40 / 93-1000635
Lathe Model Adapter Kit Liner Kit Part Description Quantity

(01/2021 to Present)

ST-40/Y/S/SY/L/LY

N/A

LINERKIT-4-ST40

93-1000635 LINER KIT ST-40 2021

PVC Spacer

(****) Bar Guide Disk (Blank)

Compression Nut

Bar Guide Disk (1.0" I.D.)

Liner Adapter 0.25" - 3.125" Diameter

Liner Retainer Ring

Liner Insert 318 S30 BB

Liner Insert 300 S30 BB

10

22

1

11

1

1

1

1

(****) Order item UDK15 to receive 33 replacement bar guide disks.

All other parts listed are available only in kit LINERKIT-4-ST40; they are not available individually.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554