My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

HML-1V Manual Lathe

  1. Shop Equipment
  2. Haas Manual Lathes
  3. HML-1V Manual Lathe

HML-1V Manual Lathe

    CNY ONLY

For the best pricing in your area, contact your local Haas Factory Outlet.

Haas Variable-Speed Manual Lathe with 14" x 39" max capacity

The Haas HML-1V is a traditional-style variable-speed manual engine lathe with a 14" x 39" (360 x 1000 mm) max capacity and 9" (229 mm) manual chuck.

  • D1-6 nose with MT6 internal taper
  • 9" (229 mm) manual 3-jaw chuck
  • 2500-rpm spindle
  • Variable speed, 2 ranges
  • Digital readout (DRO)
  • Manual tailstock with MT4 quill
  • 4-way tool post
  • Steady rest
  • Coolant system
  • Includes tool kit and box

See Available Stock

Current Lead Time

Filters

Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor

NOTE: Haas HML series manual lathes meet applicable CE safety standards. However, ETL certification is not currently available.

MANUAL MACHINES

DOWNLOAD BROCHURE

HAAS JOURNAL

    Don't Forget the Tooling!

    A Complete Tooling Kit for Your HML-1V Manual Lathe



    Ready to get the most out of your HML-1V? The Manual Lathe Tooling Starter Kit is an excellent solution for schools, training programs, and machine shops looking for a complete lathe tooling package. From turning and facing to boring and threading, this kit provides the essential tools needed for a wide range of machining operations. 

    Compare Machines
    • Configuration
    • Specs
    • Machine Info
    • Product Warranty

    STANDARD CONFIGURATION

    SPINDLE

    2500-rpm Spindle, D1-6 w/MT6 Taper
    Variable Speed w/2 Speed Ranges
    9" (229 mm) Manual 3-Jaw Chuck

    CHIP & COOLANT MANAGEMENT

    Coolant System with Splash Guard

    CONTROL

    2-Axis Digital Readout

    PRODUCT FEATURES

    Full-Length Splash Guard
    Chuck Safety Guard with Limit Switch
    Lead Screw Cover
    Work Light

    TOOLING & FIXTURING

    4-Way Tool Post
    Steady Rest
    Tailstock w/MT4 Quill

    Capacity Inch Metric
    Height of centers 7.08" 180 mm
    Swing over bed 14.17" 360 mm
    Swing in gap 20.98" 533 mm
    Swing over cross slide 8.27" 210 mm
    Distance between centers 40" 1000 mm
    Width of bed 10.236" 260 mm
    Headstock and Main Spindle Inch Metric
    Spindle nose, internal taper D1-6, MT6 D1-6, MT6
    Spindle bore 2.56"
    65 mm
    Chuck, 3-Jaw 9"  229 mm
    Spindle speed    
    Gear steps / Range Low: 20 ~ 400 rpm  
      High: 400 ~ 2500 rpm  
    Carriage Inch Metric
    Length on bed / Width of carriage 20.19" / 16.22" 513 / 412 mm
    Cross slide travel 8.6" 220 mm
    Top slide travel 4.92" 125 mm
    Threads and Feeds Inch Metric
    Whitworth threads: Kinds / Range 45 Kinds / 2 ~ 72 T.P.I.  
    Metric threads: Kinds / Range 39 Kinds / 0.2 ~ 14 mm  
    D.P. threads: Kinds / Range 21 Kinds / 8 ~ 44 D.P.  
    M.P. threads: Kinds / Range 18 Kinds / 0.3 ~ 3.5 M.P.  
    Longitudinal feeds 0.05 ~ 1.7 (0.002" ~ 0.067")  
    Cross feeds 0.025 ~ 0.85 (0.001" ~ 0.034")  
    Tailstock Inch Metric
    Quill diameter 2.047" 52 mm
    Quill travel 6" 152 mm
    Taper of center MT4 MT4
    Motor Inch Metric
    Main spindle 5 hp 3.75 kW
    Forced lubrication for headstock 1/4 hp 0.19 kW
    Coolant pump 1/8 hp 0.09 kW
    Electrical Specification Inch Metric
    Input AC Voltage (3 Phase) 240 VAC 240 VAC
    Full Load Amps (3 Phase) 21 A 21 A
    Measurement Inch Metric
    Weight (Net) approx 2976 lb 1350 kg
    Weight (Gross) approx 3241 lb 1470 kg
    Packing size (Length x Width x Height) 89.4" x 44.1" x 74.8" 2270 x 1120 x 900 mm

    TECHNICAL DOCUMENTS

    RELATED PRODUCTS

    TECHNICAL DOCUMENTS
    • 3D Model (ZIP) (Coming Soon)
    • Layout Drawing
    • Operator’s Manual

    *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

    RELATED PRODUCTS

    Larger Cutting Diameter

    Haas Manual Lathe

    HML-2V Manual Lathe

    Haas Variable-Speed Manual Lathe with 16" x 39" max capacity

        CNY ONLY
    Learn More Build & Price

    Larger Cutting Diameter and Length

    Haas Manual Lathe

    HML-3V Manual Lathe

    Haas Variable-Speed Manual Lathe with 18" x 60" max capacity

        CNY ONLY
    Learn More Build & Price

    Full CNC, Larger Capacity

    Haas ST-20L

    ST-20L

    CNC Lathe with 13" x 42.5" max capacity and 2.5" bar capacity

    • 8.3" Chuck Size
    • 2.5" Bar Capacity
    • 4k RPM
    • 20 hp Power
        CNY ONLY
    Learn More Build & Price
    Haas 1 Year Warranty. Product of Haas CNC machine tools.

    Haas Product Warranty - 6 Months

    This product includes a 6-month parts warranty, with support by your local Haas Factory Outlet. On-site installation, training, service labor, and travel charges will apply. Contact your local Haas Factory Outlet. 

    Need help finding the right machine?

    Build & Price

    Let us help you find the right one for your shop.

    Get Started

    Need More Information?

    If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

    Language Preference :
    Loading

    All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

    Recently Viewed Items

    You Have No Recently Viewed Items Yet

    Feedback
    Haas Logo

    Haas Delivered Price

    This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

    KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

    Sign up now!   

    HAAS TOOLING ACCEPTS THE FOLLOWING:

    • Service & Support
    • Owners
    • Request Service
    • Operator Manuals
    • Haas Parts
    • Rotary Repair Request
    • Pre-Install Guides
    • Shopping Tools
    • Build & Price a New Haas
    • Available Inventory
    • The Haas Price List
    • CNCA Financing
    • About Haas
    • Accessibility Statement
    • DNSH Statement
    • Export Compliance
    • Careers
    • Certifications & Safety
    • Contact Us
    • History
    • Terms & Conditions
    • Haas Tooling Terms & Conditions
    • Privacy
    • Warranty
    • Haas Community
    • Haas Certification Program
    • Haas Motorsports
    • Gene Haas Foundation
    • Haas Technical Education Community
    • Events
    • Join the Conversation
    • Facebook
    • X
    • Flickr
    • YouTube
    • LinkedIn
    • Instagram
    • TikTok
    © 2026 Haas Automation, Inc – CNC Machine Tools

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

    2800 Sturgis Rd., Oxnard, CA 93030
    Toll Free: (888) 817-4446 / Fax: 805-278-8554