My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
Wireless Intuitive Probing System, Lathe (WIPS-L)

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


Wireless Intuitive Probing System for Lathes

    CNY ONLY
Complete probing system for locating and measuring workpieces
  • Option Info
  • DETAILS

OVERVIEW

DOCUMENTS

VIDEOS

AVAILABLE ON THESE MACHINES

The Haas Wireless Intuitive Probing System for lathes  (WIPS-L) is a complete probing package that includes a turret-mounted probe and optical machine interface, along with powerful software that guides the operator through the probing process with intuitive, easy-to-use templates. WIPS can be used for rapid first-off part inspection, in-process reporting, and monitoring unattended machining operations. It can also be used to update work offsets to account for tool wear for ultimate part accuracy. The system includes the Haas Visual Programming System, macros, and spindle orientation. NOTE: Requires the purchase of a 25 mm ID toolholder.

  • Complete probing package
  • Intuitive, easy-to-use probing templates
  • Perform in-process part inspection to hold tight tolerances and improve part consistency
  • Update work offsets to account for tool wear
  • Includes the Haas Visual Programming System
  • Occupies one tool station
SERVICE DOCUMENTS
VIDEOS
Recently Updated

Haas WIPS for Lathes


Anyone who has run a machine knows how long it takes to set your work offsets. What if you could do it in a fraction of the time? It turns out you can, and it’s easier than you think!

AVAILABLE ON THE FOLLOWING MACHINES

Why WIPS-L ?

WIPS-L Benefits:
  • Increases productivity
  • Improves part quality
  • Reduces scrap by monitoring tool wear and automatically adjusting wear offsets
  • Reduces operator intervention, and allows the operator to multitask while the probe routines are running
  • Less part handling or program interruptions for part inspections
  • No knowledge of G-code or macro programming needed for basic functions
  • Easy-to-learn conversational programming
  • In-process part inspection reporting via macros (requires third-party software)
  • Allows for lights-out operation on robotically tended machines
  • Fully automatic part probing cycles
  • Minimizes secondary operations

Field-Install Kits

Field-install kits are available through your local HFO

WIPS-L minimum requirements:

●    NGC control required
●    Includes VPS templates
●    Requires purchase of a 25 mm ID holder
●    Takes up one station on the lathe turret

Find Your Local HFO

Dedicated and Custom Templates for Each Operation

 

 

The Haas Wireless Intuitive Probing System for lathes (WIPS-L) includes the powerful Haas Visual Programming System (VPS), which uses easy-to-follow conversational templates to program common probing operations. Haas continues to expand the template library to include all of the common operations that job shops perform. 

Additionally, the templates are customizable by the user, providing the flexibility to adapt the probing cycles to each customer’s parts and needs. 

 

WIPS-L is Easy to Program and Learn

WIPS-L uses a fully conversational programming system based on simple dialog in the Haas control. The operator / programmer simply follows step-by-step visual and text instructions for each probing operation. There are no mathematical calculations required, and programming at the control is fast and efficient. The Haas control will generate an error-free CNC program based on the answers provided.

  • Quickly program probing routines at the control
  • Minimizes programming errors
  • No G-code knowledge needed
  • Step-by-step visual and text instructions
  • Individual VPS templates for each probing operation
  • Add probe cycles to existing programs using copy-and-paste capabilities
  • Check for correct part loading and positioning
  • Measure multiple features in a single cycle (Advanced Users)
  • Flexible cycles for single or multiple-point probing (Advanced Users)
  • In-process tool offset compensation (Advanced Users)
  • In-process reporting via DPRNT (Advanced Users)    

Easy Step-by-Step Calibration for Optimal Performance

The WIPS-L system must be calibrated at the initial machine setup to ensure high-accuracy probing. While this process only needs to be done once, in cases where high-precision feature measurements are required, it is recommended to perform the calibration process at the beginning of the production run. It is also recommended to perform the calibration process once every few months, to ensure continued high-precision probing.

The calibration process consists of 5 easy steps, which are explained in detail on the control. The 5 steps continue to be conversational, where permitted.

  • Step 1 – Tram and Indicate Work Probe
  • Step 2 – Set Work Probe Z Geometry Offset
  • Step 3 – Make a Master Gauge Ring
  • Step 4 – Z Calibration to Master Gauge Ring
  • Step 5 – X Calibration to Master Gauge Ring

What Does WIPS-L Include?

WIPS-L includes:

  • Wireless Turret-Mounted Probe (Requires a 25 mm ID Holder)
  • Optical Machine Interface (OMI) for Communication
  • Haas Visual Part Programming System (VPS)
  • User-Definable Macros
  • Spindle Orientation
  • Advanced Programming Software from the Manufacturer
  • All necessary cables and mounting hardware

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.