My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

6 - HPB - Maintenance

Haas Press Brake - Operator's/Service Manual


  • 0 - HPB - Table of Contents
  • 1 - HPB - Introduction
  • 2 - HPB - Legal Information
  • 3 - HPB - Safety
  • 4 - HPB - Installation
  • 5 - HPB - Operation
  • 6 - HPB - Maintenance
  • 7 - HPB - Troubleshooting

Go To :

  • 6.1 HPB Maintenance
  • 6.2 HPB Service Parts List

6.1 HPB Maintenance

Recently Updated

Haas Press Brake Maintenance Schedule


Revision A - 07/2026

Maintenance

Updated

The Haas Press Brakes requires little to regular maintenance for optimal operation. This page shows the recommended maintenance intervals.

 Warning: Press [POWER OFF] on the press brakes before you do maintenance tasks.

Maintenance Item Interval Action
Clean exterior Daily Keep the machine clean and remove any oil stains to prevent slipping and potential injuries.
Clean the mesh oil filter and high-pressure oil filter Monthly Regularly clean the mesh oil filter at the oil suction port and the high-pressure oil filter on the pressure block to prevent the oil pump from running dry and the system from clogging.
Change oil After the first 500 hours of operation, the oil must be changed, every time thereafter the oil should be changed every 2000 hours Depending on the oils aging and contamination.
Lube axis ways  As needed Operate according to the lubrication label on the machine. Regularly apply calcium-based grease to the machine's guide rails and periodically brush diluted grease on the X-axis and R-axis drive mechanisms. No.2 grease lower guide rails, linear guides, ball screws.
Lube zerk fittings  Monthly Use a grease gun to properly lubricate all zerk fittings in the machine.
Clean linear guides  Weekly  Remove accumulated dust to ensure smooth movement.
Check external cables and cabinet wiring  Weekly  Weekly

Schematic Drawing for Lubrication Points

6.2 Service Parts List

Recently Updated

Haas Press Brake - Service parts List


Revision A - 07/2026

Shared HPB Parts

Part Number DESCRIPTION
93-6289 BEAM LINEAR GUIDE HPB
93-6288 BACK GAUGE HPB
93-6287 MOTOR REDUCER HPB
93-6286 SYNCHRONOUS BELT HPB
93-6285 SERVO MOTOR HPB
93-6284 LINEAR GUIDE HPB
93-6283 MOLD HOLDER HPB
93-6279 DISC SPRING HPB
93-6278 2.9M LINEAR GUIDE HPB
93-6277 AMISCO SOLENOID COIL HPB
93-6276 SVTE.S08 SOLENOID VALVE HPB
93-6275 3X/V SERVO VALVE HPB
93-6274 JZFZ055 VALVE BODY/MANIFOLD HPB
93-6273 10MM PIPE CLAMP HPB
93-6272 22MM PIPE CLAMP HPB
93-6271 M48 OIL STRAINER HPB
93-6332 ELBOW HPB
93-6331 COUPLING HPB
93-6270 CP1 OIL PUMP HPB
93-6330 MAIN SERVO MOTOR HPB
93-6329 PRESSURE TEST HOSE AND GAUGE HPB
93-6328 GREASE GUN HPB
93-6327 OIL TANK HPB
93-6326 RAM LAMP HPB
93-6269 1.3M LINEAR GUIDE HPB
93-6325 BEARING HPB
93-6268 1.1M BEAM LINER GUIDE HPB
93-6267 470MM BACK GAUGE HPB
93-6324 GAS SPRING HPB
93-6266 RV50 MOTOR REDUCER HPB
93-6323 RACK HPB
93-6321 R-AXIS LINEAR GUIDE HPB
93-6265 140MM EXTRUSION SCREW HPB
93-6264 8M X 2.6M SYNCHRONOUS BELT HPB
93-6320 TENSIONER PULLEY HPB
93-6319 SYNCHRONOUS PULLEY HPB
93-6262 MS1H3 SERVO MOTOR HPB
93-6313 COMPENSATION MOTOR HPB
93-6312 FIXTURE HPB
93-6311 MAGNETIC SCALE HPB
93-6309 GREASE FITTING HPB
93-6261 44MM EXTUSION SCREW HPB
93-6308 WAVE SPRING HPB
93-6307 LASER SAFETY SHIELD HPB
93-6306 CABINET COOLING FAN HPB
93-6305 PROXIMITY SWITCH HPB
93-6304 CONTACTOR 0910B7 HPB
93-6303 CONTACTOR 1811B7 HPB
93-6302 SAFETY SWITCH HPB
93-6301 POWER INDICATOR LIGHT HPB
93-6300 RESET BUTTON HPB
93-6299 LIGHT SWITCH HPB
93-6298 STOP BUTTON HPB
93-6297 OIL PUMP START BUTTON HPB
93-6260 KEY SWITCH HPB
93-6259 POWER SUPPLY UNIT HPB
93-6290 SAFETY RELAY HPB
93-6258 INTERMEDIATE RELAY SOCKET HPB
93-6296 INTERMEDIATE RELAY HPB
93-6257 DC CONTROL RELAY HPB
93-6256 THERMAL OVERLOAD RELAY HPB
93-6255 CIRCUIT BREAKER B1H1C4 HPB
93-6254 CIRCUIT BREAKER B1H2C6 HPB
93-6253 CIRCUIT BREAKER B1H210 HPB
93-6252 CIRCUIT BREAKER B1H3C6 HPB
93-6295 CIRCUIT BREAKER B1H3C4 HPB
93-6251 CIRCUIT BREAKER HPB
93-6250 CIRCUIT BREAKER NSX MOLDED CASE HPB
93-6249 FOOT SWITCH HPB
93-6248 ENCLOSURE DOOR LOCK ELECTRICAL HPB
93-6247 HIGH PRESSURE FILTER HPB
93-6246 FILL VALVE HPB
93-6245 HIGH PRESSURE PLUG HPB
93-6244 PRESSURE SENSOR HPB
93-6243 RELIEF VALVE HPB
93-6242 PIPE CLAMP 10MM-18MM OD HPB
93-6241 SOLENOID VALVE HPB
93-6240 VALVE BODY/MANIFOLD BLOCK HPB
93-6239 HIGH PRESSURE PLUG 04WD HPB
93-6238 RELIEF VALVE HPB
93-6237 HIGH-PRESSURE PLUG 08WD HPB
93-6236 SOLENOID COIL HPB
93-6235 SOLENOID VALVE HPB
93-6234 SERVO VALVE HPB
93-6233 OIL STRAINER HPB
93-6232 VIBRATION DAMPING PAD HPB
93-6230 COUPLER SERVO MOTOR 20MM-38MM OD HPB
93-6229 OIL PUMP HPB
93-6228 SERVO MOTOR PRIMARY HPB

HPB-170-10 Unique Parts

Part Number DESCRIPTION
93-6227 SAFETY RELAY HPB-170-10
93-6281 LOWER MOLD HPB-170-10
93-6280 UPPER MOLD HPB-170-10
93-6226 INTERMEDIATE RELAY HPB-170-10
93-6225 DC CONTROL RELAY HPB-170-10
93-6224 THERMAL OVERLOAD RELAY HPB-170-10
93-6294 O-RING OD 24 HPB-170-10
93-6293 O-RING OD 20 HPB-170-10
93-6223 FERRULE F38.1 PORT 22 90DEG HPB-170-10
93-6222 FERRULE 3/4" OD PORT 22 90DEG HPB-170-10
93-6221 FERRULE 3/8" OD, PORT 10 HPB-170-10
93-6220 FERRULE 3/4" OD PORT 22 HPB-170-10
93-6292 FERRULE 1/4" OD, PORT 10 HPB-170-10
93-6291 FERRULE 1/2" OD, PORT 18 HPB-170-10
93-6219 3-WAY FERRULE OD 22 HPB-170-10
93-6218 3-WAY FERRULE OD 10 HPB-170-10

HPB-50-5 Unique Parts

Part Number DESCRIPTION
93-6322 FLANGE SLIDER HPB-50-5
93-6231 PUMP BASE HPB-50-5
93-6318 SHIM BLOCK HPB-50-5
93-6316 MOLD HOLDER HPB-50-5
93-6315 LOWER MOLD HPB-50-5
93-6314 UPPER MOLD HPB-50-5
93-6310 FIXED POSITIONING PAD HPB-50-5

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554