My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

ST-30LY-EU

  1. Lathes
  2. ST Series
  3. ST-30LY-EU

Europe Only

ST-30LY-EU

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

Long-Bed CNC Lathe with 13.75 x 62.5" max capacity and 3.0" bar capacity

The ST-30LY-EU is a specially configured version of our mid-size ST-30LY that we’re offering to the European market, at a special price. It is a mid-size, long-bed turning center that provides a generous work envelope.

INCLUDED OPTIONS:
  ✓ 6000-rpm Live Tooling Upgrade
  ✓ Automatic Tool Presetter
  ✓ Belt-Type Chip Conveyor

  • 12-station BMT65 turret
  • Standard programmable hydraulic tailstock with #4 Morse taper
  • Extended tool pocket in the bulkhead provides clearance for long tools
  • Available Steady Rest Provision for part-face machining or supporting extra-long parts

THIS MODEL IS ONLY AVAILABLE IN EUROPE

See Available Stock

Current Lead Time

Filters

  • 10" Chuck Size
  • 3.0" Bar Capacity
  • 3.4k RPM
  • 30 hp Power
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Specs
  • Automation
  • Details
  • Machine Info

Capacities S.A.E METRIC
Chuck Size 10.0 in 254 mm
Max Part Swing 21.0 in 533 mm
Max Cutting Diameter (with BMT65 turret) 13.75 in 349 mm
Max Cutting Length (varies with workholding) 62.5 in 1588 mm
Bar Capacity 3.00 in 76 mm
Between Centers (max) 62.5 in 1588 mm
Travels S.A.E METRIC
X Axis 9.40 in 239 mm
Y Axis ± 2.0 in ± 51 mm
Z Axis 62.50 in 1588 mm
Feedrates S.A.E METRIC
Rapids on X 472 ipm 12.0 m/min
Rapids on Y 472 ipm 12.0 m/min
Rapids on Z 945 ipm 24.0 m/min
Axis Motors S.A.E METRIC
Max Thrust X 4100 lbf 18238 N
Max Thrust Y 2300 lbf 10231 N
Max Thrust Z 5100 lbf 22686 N
Spindle S.A.E METRIC
Spindle Nose A2-6 A2-6
Max Rating 30.0 hp 22.4 kW
Max Speed 3400 rpm 3400 rpm
Max Torque 300.0 ft-lbf @ 500 rpm 407.0 Nm @ 500 rpm
Max Torque w/opt Gearbox 1000 ft-lbf @ 150 rpm 1356 Nm @ 150 rpm
Spindle Bore ø 3.50 in 88.9 mm
Main Spindle C Axis S.A.E METRIC
Max Rating 5.0 hp 3.7 kW
Max Speed 60 rpm 60 rpm
Positioning (±) 0.01 ° 0.01 °
Brake Diameter 13.9 in 353 mm
Brake Holding Torque 250 ft-lbf 339 Nm
Turret S.A.E METRIC
Number of Tools 12 Stations 12 Stations
OD vs ID Tools Any Combination (will vary with turret) Any Combination (will vary with turret)
Boring Bar Rear Clearance (from back of turret ) 4.00 in 102.0 mm
Live Tooling S.A.E METRIC
Max Speed 6000 rpm 6000 rpm
Tooling BMT65 BMT65
General S.A.E METRIC
Coolant Capacity 55 gal 208 L
Air Requirements S.A.E METRIC
Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Electrical Specification S.A.E METRIC
Spindle Speed 3400 rpm 3400 rpm
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Spindle Power 30.0 hp 22.4 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 70 A 70 A
Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
Full Load Amps (3 Phase) - High* 35 A 35 A
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 202.0 in x 90.0 in x 92.0 in 513 cm x 229 cm x 234 cm
Export Pallet 202.0 in x 90.0 in x 92.0 in 513 cm x 229 cm x 234 cm
Weight 13300 lb 6033.0 kg

NOTE: All specifications listed are for the standard machine configuration. Optional equipment may change the machine’s specifications.

*Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

**Optional tool changers may have a different max tool size than the standard tool changer. Extra-large tools may require two adjacent pockets empty between tools. Click here for toolholder specifications.

ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

† Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

 

Standard Features

Spindles

  • 3400-rpm Spindle – Belt Drive

Turrets & Live Tooling

  • 4000-rpm Live Tooling with 12-Station BMT65 Turret and C Axis
  • 6000-rpm Speed Upgrade for Live Tooling

Probing

  • Automatic Tool Presetter

Chip & Coolant Management

  • Belt-Type Chip Conveyor, Lathe
  • 55-Gallon Coolant Tank
  • Chip Tray Filter Kit
  • Multi-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • HaasDrop
  • Visual Part Programming System
  • Rigid Tapping
  • Spindle Orientation
  • User-Definable Macros
  • Standard Program Memory, 1 GB
  • ECO Mode

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Tooling & Fixturing

  • BMT65 Metric Standard Toolholder Kit
  • BMT65 Driven Toolholder Kit

Workholding

  • Programmable Hydraulic Tailstock
  • 10" Hydraulic Chuck, A2-6

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

SPACE EFFICIENT

COST EFFECTIVE

EASY TO INTEGRATE

EASY TO LEARN

Overview

The ST-30L(Y) long-bed turning center further enhances the already large range of Haas ST series models. The ST-30L provides roughly double the Z-axis travel of the standard ST-30 for machining longer parts, while maintaining superior cutting performance. The ST-30L is completely re-engineered from the ground up to create a more rigid and better performing machine. It offers a wide selection of productivity-enhancing options, and more features and value than ever before. 

  • Extended Z-axis travel for machining longer parts
  • New castings for increased rigidity and damping properties
  • Ergonomically designed for everyday operation 
  • Extended tool pocket in the bulkhead provides clearance for tools up to 30" (762 mm) long, depending on workholding
  • Available BMT65 12-station turret (optional)
  • Available Steady Rest Provision for part-face machining or supporting extra-long parts (optional)
  • Available dual Auto Doors for easier part loading
  • Standard Programmable Tailstock with #4 Morse taper
  • Standard scissor-style Z-axis waycover for longer life and less maintenance
  • WiFi and Ethernet connectivity standard
  • HaasDrop wireless file transfer standard

Specification Comparison (Inch)

  ST-30L(Y)     06/2020 Redesign
ST-30(Y)
Previous Model
ST-30(Y)
Footrpint (Length, Depth, Height) without conveyor 187" x 70" x 79" 151" x 70" x 79" 121" x 79" x 83"
Maximum Part Swing 21" 21" 31.75"
Bar Capacity, Maximum Spindle Speed 3.0", 3400-rpm 3.0", 3400-rpm 3.0", 3400-rpm
Maximum Power Rating, Drive System 30 hp, Belt Drive 30 hp, Belt Drive 30 hp, Belt Drive
Spindle Nose, Chuck Size A2-6, 10" A2-6, 10" A2-6, 10"
Maximum Cutting Diameter (with BOT turret) 15.00" 15.00" 21.00"
Maximum Cutting Diameter (with BMT turret,) 13.75" 13.75" 18.00"
Maximum Cutting Length (Y-axis models) (varies with workholding) 62.5" 32.5" 26.0" (23")
Axis Travels (X, Z)  9.4", 62.5" 9.4", 32.5" 12.75", 26.0"
Y-Axis Models, Axis Travels (X,Y,Z) 9.4", 4.0", 62.5" 9.4", 4.0", 32.5" 12.75", 4.0", 23.0"

* Due to continual product improvements, machine specifications are subject to change without notice.

Specification Comparison (Metric)

  ST-30L(Y) 06/2020 Redesign*
ST-30(Y)
Previous Model
ST-30(Y)
Footrpint (Length, Depth, Height) without conveyor 4750 x 1778 x 2007 mm 3835 x 1778 x 2007 mm 3073 x 2007 x 2108 mm
Maximum Part Swing 533 mm 533 mm 806 mm
Bar Capacity, Maximum speed 76 mm, 3400-rpm 76 mm, 3400-rpm 76 mm, 3400-rpm
Maximum Power Rating, Drive System 22.4 kW, Belt-Drive 22.4 kW, Belt-Drive 22.4 kW, Belt-Drive
Spindle Nose, Chuck Size A2-6, 254 mm A2-6, 254 mm A2-6, 254 mm
Maximum Cutting Diameter (with BOT turret) 381 mm 381 mm 533 mm
Maximum Cutting Diameter (with BMT turret) 349 mm 349 mm 457 mm
Maximum Cutting Length (Y-axis Models) (varies with workholding) 1587 mm 826 mm 660  mm (584 mm)
Axis Travels (X, Z) 239 mm, 1587 mm 239 mm, 826 mm 324 mm, 660 mm
Y-axis Models, Axis Travels (X,Y,Z) 239 mm, 101 mm, 1587 mm 239 mm, 101 mm, 826 mm 324 mm, 101 mm, 584 mm

* Due to continual product improvements, machine specifications are subject to change without notice.

Improved Tailstock Design Standard

Our improved tailstock design provides consistent pressure to hold the workpiece, and allows setting the hydraulic pressure as low as 60 psi (4.1 bar) to minimize part deformation when machining thin parts. The Acme screw drive system provides better tailstock support during heavy roughing operations.

Set up is quick and easy through a dedicated page in the Haas control, and the tailstock can be operated via M-code, foot pedal, or through the device manager in the Haas control. 

  • #4 Morse taper
  • Dedicated Haas control page for quick, intuitive setups
  • User-adjusted restricted-travel zone for tailstock protection
  • M-code or pedal operated
Programmable Hydraulic Tailstock. Product of Haas CNC machine tools.

Extended Tool Pocket Standard

The Extended Tool Pocket is a standard feature on all long-bed ST models. This allows the use of boring bars up to 30" (762 mm) long in the turret, when the Z axis is at maximum negative travel. 

  • Clearance for long tools, such as a boring bars or drills
  • Steep angles for easy chip washdown
  • Allows for quick coolant return

Automatic Door (Optional)

The long-bed ST models are available with dual Auto Doors, reducing operator fatigue, and simplifying automation. The Auto Doors open automatically via M-code, or can be opened manually via a button on the control pendant. This reduces operator fatigue during repetitive machining operations, and allows for unattended operation when used with a robotic loader. The doors close automatically at Cycle Start, and can be controlled via settings to open at the end of a cycle, or at an Optional Stop.

NOTE: Availability my vary by region. Not available in Europe, except with robot and APL installations. 

  • Improves machine ergonomics, and reduces operator fatigue
  • Wide 60" (1524 mm) door opening
  • Provides easy access for loading long parts
  • Operates via M-code or manually 
  • Simplifies integration with robotic loaders
  • Closes automatically at Cycle Start, and can open automatically at cycle end or an Optional Stop 

Steady Rest Provision (Optional)

The Steady Rest Provision provides a mounting platform and the necessary hydraulic lines to install an aftermarket steady rest on ST-30/L and ST-35/L lathes, including Y-axis models. A steady rest provides increased support for turning long shafts, and for facing and boring operations.

The platform accepts a variety of aftermarket manual or automatic hydraulic grippers. The steady rest mounting platform is manually positioned along the Z axis, and locked in place by a mechanical clamp. The steady rest provision is commanded using M-codes (M146 to clamp, and M147 to unclamp).

  • The provision provides a mounting plate and all necessary hydraulic lines and fittings for gripper activation (JIC-4 standard fittings)
  • Vendor packages will include all necessary hardware, mounting brackets, and maintenance instructions
  • Mounting plate details and dimensions are provided on the Haas machine layout drawings

Improved Part Loading Ergonomics

The compact footprint and redesigned sheetmetal of the new design yield a shorter distance between the door and center of the chuck for better ergonomics. The reduced reach to the chuck makes it easier for machine operators to manually load and unload parts.

  • Improved ergonomics when inspecting and measuring parts
  • Allows for faster automated (robot) part loading and unloading of parts

Increased Wedge Angle

We’ve increased the angle of the wedge from 45 degrees to 55 degrees, which improves the overall chip flow inside the work envelope. This steeper inclination contributes to faster chip evacuation when using a chip conveyor (optional). 

  • Allows for a smaller machine footprint (front to back)
  • Improved chip flow
  • Improved coolant return
  • Improved tool life

Scissor Style Z-Axis Way Cover

The Haas long-bed ST models include a scissor-style Z-axis way cover for long-term, low-maintenance performance. 

  • Smoother motion throughout the machine travel 
  • Quiet operation
  • Low maintenance 

WiFi Connectivity Standard

All Haas machines come standard with built-in WiFi for fast, wireless connectivity between the Haas control and a local area network. Use WiFi to easily share and transfer files wirelessly, and monitor your machine remotely via HaasConnect mobile machine monitoring. It is easily set up through the Haas control, and supports Netshare capabilities. 

  • No cables required
  • Ideal for large shops with many machines
  • Ideal for shops where the machine is far from the network router
  • Easily transfer and share files 

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

RELATED PRODUCTS

Standard Features

Spindles

  • 3400-rpm Spindle – Belt Drive

Turrets & Live Tooling

  • 4000-rpm Live Tooling with 12-Station BMT65 Turret and C Axis
  • 6000-rpm Speed Upgrade for Live Tooling

Probing

  • Automatic Tool Presetter

Chip & Coolant Management

  • Belt-Type Chip Conveyor, Lathe
  • 55-Gallon Coolant Tank
  • Chip Tray Filter Kit
  • Multi-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • HaasDrop
  • Visual Part Programming System
  • Rigid Tapping
  • Spindle Orientation
  • User-Definable Macros
  • Standard Program Memory, 1 GB
  • ECO Mode

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Tooling & Fixturing

  • BMT65 Metric Standard Toolholder Kit
  • BMT65 Driven Toolholder Kit

Workholding

  • Programmable Hydraulic Tailstock
  • 10" Hydraulic Chuck, A2-6

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • Steadyrest Layout Drawing
  • Torque Chart
  • Operator’s Manual
  • Chuck and Spindle Nose Comparison Chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

HAAS LATHE WORK ENVELOPE COMPARISON CHART

CHUCK SIZE | BAR CAPACITY | WORK ENVELOPE | AUTOMATION OPTIONS

DOWNLOAD CHART
Videos

Lathe Drilling: Everything You Need to Know

Cut Cycle Times and Position Your Turret Using G53

The Haas BMT65 Turret

Setting Up Live Tools

RELATED PRODUCTS

SMALLER WORK ENVELOPE

Haas ST-20

ST-20

CNC Lathe with 13" x 22.5" max capacity and 2.5" bar capacity

  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power
    CNY ONLY
Learn More Build & Price

STANDARD BED, LARGER BAR CAPACITY

Haas ST-35

ST-35

Mid-Size CNC Lathe with A2-8 spindle nose and 4.0" (102 mm) bar capacity

  • 12" Chuck Size
  • 4.0" Bar Capacity
  • 3.2k RPM
  • 40 hp Power
    CNY ONLY
Learn More Build & Price

MORE OVERALL CAPACITY

Haas ST-40L

ST-40L

CNC Lathe with 30" x 80" max capacity and 4.0" bar capacity

  • 15" Chuck Size
  • 4.0" Bar Capacity
  • 2.4k RPM
  • 40 hp Power
    CNY ONLY
Learn More Build & Price

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554