My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

HFL-1313-1.5 Fiber Laser, 1.5kW

  1. Fabrication Machines
  2. Laser Cutting Machines
  3. Compact Laser Cutting Machine, 1.5 kW

HFL-1313 Fiber Laser, 1.5 kW

    CNY ONLY
 

For the best pricing in your area, contact your local Haas Factory Outlet.

Haas Compact Fiber Laser Cutting Machine

See Available Stock

Current Lead Time

Filters

Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor

NOTICE OF ADDITIONAL INSTALLATION COSTS

Installation costs for Haas HFL Series laser cutting machines are quoted separately from the machine purchase price. Because each site and setup is different, final installation costs may vary based on equipment needs, site preparation, utilities, rigging, training, and other required services.

Your local Haas Factory Outlet will review and confirm any installation-related charges with you before scheduling the installation.

The Haas HFL-1313-1.5 is a fully enclosed 1.5 kW CNC fiber laser cutting machine with a high-speed autofocus sensor head and a compact footprint. The unit has a manual pull-out type work platform, allowing raw material and finished parts to be loaded and unloaded easily from the front of the machine.

The 1.5 kW fiber laser cutting head is optimized to provide excellent cut quality and high efficiency, and features automatic focusing to reduce set-up time and increase accuracy. The laser easily cuts a variety of metals, including carbon steel, stainless steel, aluminum alloy, brass, copper, and even titanium alloy.

  • 1.5 kW fiber laser
  • 51.2" x 51.2" (1300 x 1300 mm) work area
  • High-speed autofocus sensor head
  • Programmable assist gas ports (air, oxygen, nitrogen)
  • Windows-based laser controller w/large screen
  • CypCut laser programming software with nesting capability
  • Full enclosure for safety and protection
  • Heat-isolated machine bed for stability
  • Negative pressure dust removal system 

Haas HFL Series lasers carry a full 1-year warranty – parts and labor – with support by your local Haas Factory Outlet. 

    MATERIAL CUTTING RANGE

Material SAE Metric
Carbon Steel 0.016" - 0.236" 0.4 - 6 mm
Stainless Steel 0.016" - 0.157" 0.4 - 4 mm
Aluminum 0.016" - 0.118" 0.4 - 3 mm

NOTE: Maximum cutting range varies with material thickness, type of assist gas used, part geometry, cutting speeds, and desired cut quality. 

FIBER LASER MACHINES

DOWNLOAD BROCHURE

HAAS JOURNAL

    Available to order, with 6-month estimated lead time.

    Compare Machines
    • Configuration
    • Specs
    • Machine Info
    • Product Warranty

    STANDARD CONFIGURATION

    LASER

    1.5 kW Fiber Laser
    High-Speed Sensor Head
    Automatic Focusing Lens
    Multi-Protection Lens
    Drawer-Type Lens Holder
    Dual Water-Cooling Circuits

    WORK PLATFORM

    51.2" x 51.2" (1300 x 1300 mm) Work Area
    Manual Pull-Out Type Platform

    CONTROL

    Intelligent CNC Operating System
    CypCut Laser Cutting System w/Nesting Capability

    PRODUCT FEATURES

    Multiple Programmable Assist Gas Ports (air, oxygen, nitrogen)
    Negative-Pressure Zonal Dust Removal System
    Sealed Base for Smoke-Free Cutting
    Heavy-Duty Heat-Isolated Bed

    Specification SAE Metric
    Laser Power 1.5 kW 1.5 kW
    Work Area (length x width) 51.2" x 51.2" 1300 x 1300 mm
    X-Axis Travel 51.6" 1310 mm
    Y-Axis Travel 51.6"  1310 mm
    Z-Axis Travel 3.9" 100 mm
    X/Y Positioning Accuracy 0.002" ±0.05 mm
    X/Y Repeatability 0.0008" ±0.02 mm
    Maximum Speed 3150 ipm 80 m/min
    Maximum Acceleration 1G 1G
    Maximum Load on Table 485 lb 220 kg
    Machine Weight 4123 lb 1870 kg
    Dimensions (length x width x height) 117.5" x 85" x 78.7" 2985 x 2160 x 2000 mm
    Recommended Floor Space for Layout 172.8" x 260.6" 4390 x 6620 mm
    Power (with included transformer) 3-phase 208V or 380V (Delta or Wye) 3-phase 208V or 380V (Delta or Wye)
    Machine FLA 90A @ 208V, 49A @ 380V 90A @ 208V, 49A @ 380V
    Shipping Specifications SAE Metric
    Machine Dimensions 123.5" x 90" x 88" 3140 x 2285 x 2235 mm
    Dust Collector Dimensions 64.5" x 58" x 93.5" 1640 x 1475 x 2375 mm
    Accessories Pallet Dimensions 90" x 45" x 68" 2285 x 1145 x 1725 mm
    Servo Transformer Dimensions 24" x 21" x 30" 610 x 535 x 760 mm
    Laser Source Cabinet Dimensions 50" x 38" x 39"  1270 x 965 x 990
    Electrical Cabinet Dimensions 44" x 35.5" x 68" 1120 x 900 x 1725 mm
    Machine Weight 4820 lb 2186 kg
    Dust Collector Weight 1400 lb 635 kg
    Accessories Pallet Weight 2240 lb 1016 kg
    Servo Transformer Weight 280 lb 127 kg
    Laser Source Cabinet Weight 380 lb 172 kg
    Electrical Cabinet Weight 580 lb 263 kg

    DOCUMENTS

    RELATED PRODUCTS

    DOCUMENTS
    • 3D Model (ZIP) (Coming Soon)
    • Installation Guide
    • Layout Drawing

    *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

    RELATED PRODUCTS
    Haas 1 Year Warranty. Product of Haas CNC machine tools.

    Haas Product Warranty - 1 Year

    This product includes a full 1-year warranty – parts and labor – with support by your local Haas Factory Outlet.

    Need help finding the right machine?

    Build & Price

    Let us help you find the right one for your shop.

    Get Started

    Need More Information?

    If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

    Language Preference :
    Loading

    All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

    Recently Viewed Items

    You Have No Recently Viewed Items Yet

    Feedback
    Haas Logo

    Haas Delivered Price

    This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

    KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

    Sign up now!   

    HAAS TOOLING ACCEPTS THE FOLLOWING:

    • Service & Support
    • Owners
    • Request Service
    • Operator Manuals
    • Haas Parts
    • Rotary Repair Request
    • Pre-Install Guides
    • Shopping Tools
    • Build & Price a New Haas
    • Available Inventory
    • The Haas Price List
    • CNCA Financing
    • About Haas
    • Accessibility Statement
    • DNSH Statement
    • Export Compliance
    • Careers
    • Certifications & Safety
    • Contact Us
    • History
    • Terms & Conditions
    • Haas Tooling Terms & Conditions
    • Privacy
    • Warranty
    • Haas Community
    • Haas Certification Program
    • Haas Motorsports
    • Gene Haas Foundation
    • Haas Technical Education Community
    • Events
    • Join the Conversation
    • Facebook
    • X
    • Flickr
    • YouTube
    • LinkedIn
    • Instagram
    • TikTok
    © 2026 Haas Automation, Inc – CNC Machine Tools

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

    2800 Sturgis Rd., Oxnard, CA 93030
    Toll Free: (888) 817-4446 / Fax: 805-278-8554