My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

VF-5SS-V

  1. Vertical Mills
  2. VF Series
  3. VF-5SS-V

China Only

VF-5SS-V

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

Super-Speed CNC Vertical Mill with 50" x 26" x 25" travels

Our V Models are special configurations of our best-selling VF models that we’re offering at our lowest prices ever, exclusively for the Chinese market – so you can experience Haas quality, performance, and value first hand. 

Includes:

  • Through-spindle coolant ready
  • 4th-axis drive
  • Chip auger
  • Coordinate rotation and scaling
  • High-speed machining
  • User-definable macros
  • 40 Taper
  • 3 Axis
  • 12k RPM
  • 30+1 Tool Capacity
Compare Machines
Contact Distributor

VF SERIES

DOWNLOAD BROCHURE

HAAS JOURNAL

    Compare Machines
    BUILD & PRICE
    Contact Distributor
    • Build-&-Price
    • Specs
    • Automation
    • Machine Info
    • Rotary Fit chart

    Travels S.A.E METRIC
    X Axis 50.00 in 1270 mm
    Y Axis 26.00 in 660 mm
    Z Axis 25.00 in 635 mm
    Spindle Nose to Table (~ max) 29.2 in 742 mm
    Spindle Nose to Table (~ min) 4.2 in 107 mm
    Spindle S.A.E METRIC
    Max Rating 30.0 hp 22.4 kW
    Max Speed 12000 rpm 12000 rpm
    Max Torque 90.0 ft-lbf @ 2000 rpm 122.0 Nm @ 2000 rpm
    Drive System Inline Direct-Drive Inline Direct-Drive
    Taper CT40 | BT40 | HSK-A63 CT40 | BT40 | HSK-A63
    Bearing Lubrication Air / Oil Injection Air / Oil Injection
    Cooling Liquid Cooled Liquid Cooled
    Table S.A.E METRIC
    Length 54.0 in 1372 mm
    Width 24.0 in 610 mm
    T-Slot Width 0.626 in to 0.630 in 15.90 mm to 16.00 mm
    T-Slot Center Distance 3.15 in 80 mm
    Number of Std T-Slots 7 7
    Max Weight on Table (evenly distributed) 1750 lb 794 kg
    Feedrates S.A.E METRIC
    Max Cutting 833 ipm 21.2 m/min
    Rapids on X 1200 ipm 30.5 m/min
    Rapids on Y 1200 ipm 30.5 m/min
    Rapids on Z 1200 ipm 30.5 m/min
    Axis Motors S.A.E METRIC
    Max Thrust X 3350 lbf 14902 N
    Max Thrust Y 3350 lbf 14902 N
    Max Thrust Z 3350 lbf 14902 N
    Tool Changer S.A.E METRIC
    Capacity 30+1 30+1
    Max Tool Diameter (full)** 2.5 in 64 mm
    Max Tool Diameter, Large (adjacent empty)** 6.0 in 152 mm
    Max Tool Length (from gage line) 16.00 in 406 mm
    Max Tool Weight 12.0 lb 5.4 kg
    Tool-to-Tool (avg) 1.80 s 1.80 s
    Chip-to-Chip (avg) 2.40 s 2.40 s
    General S.A.E METRIC
    Coolant Capacity 95 gal 360 L
    Air Requirements S.A.E METRIC
    Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
    Inline Air Hose 3/8 in 3/8 in
    Coupler (Air) 3/8 in 3/8 in
    Air Pressure Min 80 psi 5.5 bar
    Dimensions - Shipping S.A.E METRIC
    Domestic Pallet 168.0 in x 101.5 in x 109.0 in 427 cm x 258 cm x 277 cm
    Export Pallet 164.0 in x 91.5 in x 101.0 in 417 cm x 233 cm x 257 cm
    Weight 12700 lb 5761.0 kg
    Domestic Pallet w/50+1 SMTC 168 in x 102 in x 122 in 427 cm x 260 cm x 310 cm
    Export Pallet w/50+1 SMTC 164 in x 92 in x 101 in 417 cm x 233 cm x 257 cm
    Weight w/50+1 SMTC 12700 lb 5761 kg

    NOTE: All specifications listed are for the standard machine configuration. Optional equipment may change the machine’s specifications.

    *Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

    Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

    **Optional tool changers may have a different max tool size than the standard tool changer. Extra-large tools may require two adjacent pockets empty between tools. Click here for toolholder specifications.

    ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

    † Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

     

    Standard Features

    Spindles

    • 12,000-rpm Spindle

    Tool Changers

    • High-Speed 30+1 Side-Mount

    4th- | 5th-Axis

    • 4th-Axis Drive and Wiring

    Chip & Coolant Management

    • Chip Auger
    • Window Air Blast
    • 95-Gallon Coolant Tank
    • Chip Tray Filter Kit
    • Through-Spindle Coolant Ready
    • Multi-Stage Coolant Pump
    • Chip Washdown Feature

    The Haas Control

    • Control Widescreen Monitor
    • Ethernet Interface
    • WiFi Connection for the Haas Control
    • Power Surge Protection
    • Early Power-Failure Detection Module
    • Advanced Tool Management
    • Media Display M-Code; M130
    • HaasConnect: Remote monitoring
    • Safe Run
    • HaasDrop
    • High-Speed Machining
    • Rigid Tapping
    • User-Definable Macros
    • Coordinate Rotation and Scaling
    • Standard Program Memory, 1 GB
    • Third-Party Rotary Provision
    • ECO Mode

    Product Options

    • Stainless Steel Way Covers
    • Phone Charging Stand

    Shipping

    • Lifting Provision

    Warranty

    • 1-Year Standard Warranty
    Available Options

    * Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

    Automation Options

    ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

    SPACE EFFICIENT

    COST EFFECTIVE

    EASY TO INTEGRATE

    EASY TO LEARN

    AVAILABLE OPTIONS

    TECHNICAL DOCUMENTS

    VIDEOS

    CUSTOMER TESTIMONIALS

    RELATED PRODUCTS

    Standard Features

    Spindles

    • 12,000-rpm Spindle

    Tool Changers

    • High-Speed 30+1 Side-Mount

    4th- | 5th-Axis

    • 4th-Axis Drive and Wiring

    Chip & Coolant Management

    • Chip Auger
    • Window Air Blast
    • 95-Gallon Coolant Tank
    • Chip Tray Filter Kit
    • Through-Spindle Coolant Ready
    • Multi-Stage Coolant Pump
    • Chip Washdown Feature

    The Haas Control

    • Control Widescreen Monitor
    • Ethernet Interface
    • WiFi Connection for the Haas Control
    • Power Surge Protection
    • Early Power-Failure Detection Module
    • Advanced Tool Management
    • Media Display M-Code; M130
    • HaasConnect: Remote monitoring
    • Safe Run
    • HaasDrop
    • High-Speed Machining
    • Rigid Tapping
    • User-Definable Macros
    • Coordinate Rotation and Scaling
    • Standard Program Memory, 1 GB
    • Third-Party Rotary Provision
    • ECO Mode

    Product Options

    • Stainless Steel Way Covers
    • Phone Charging Stand

    Shipping

    • Lifting Provision

    Warranty

    • 1-Year Standard Warranty
    Available Options

    * Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

    Automation Options
    TECHNICAL DOCUMENTS
    • 3D Model (ZIP)*
    • Installation Guide
    • Anchoring Template
    • Torque Chart
    • Layout Drawing
    • Operator’s Manual
    • V-Model Series Flyer
    • Automation Options And Configurations chart
    • Vise Options & Configurations Chart

    *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

    HAAS VISE OPTIONS AND CONFIGURATIONS CHART

    AIR VISES | HYDRAULIC VISES

    VIDEOS
    Recently Updated

    VF Medium Series Mills


    Need help choosing the right VF? Watch this video to learn about all the medium-sized VF machines we have to offer.

    Super Speed in action
    High spindle speeds, fast rapids, and quick tool changes reduce cycle times and yield high-volume production.
    Super Speed with a 4th-axis
    See how fast you can make parts on a VF-2SS with a super-fast HRC210 rotary table.
    Check out VF machines in action
    Take a tour of a great race shop, and see a wide range of VF Series and other Haas machines in action, making parts that win!
    Chip Clearing & Tool Lubrication
    See all the ways Haas vertical machining centers keep your cutting tools lubricated and clear chips away from the cutting area.
    RELATED PRODUCTS

    SMALLER WORK ENVELOPE

    Haas VF-4SS-V

    VF-4SS-V

    Super-Speed CNC Vertical Mill with 50" x 20" x 25" travels

    • 40 Taper
    • 3 Axis
    • 12k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    Larger SPINDLE TAPER

    Haas VF-550

    VF-5/50

    CNC Vertical Mill with 50" x 26" x 25" travels

    • 50 Taper
    • 3 Axis
    • 7.5k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    SAME Performance, BUT LARGER

    Product Image

    VF-6SS

    Super-Speed CNC Vertical Mill with 64" x 32" x 30" travels

    • 40 Taper
    • 3 Axis
    • 12k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price
    HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE WARNING
    TH450 VF-5SS-V POSITIVE FIT
    HA2TS VF-5SS-V POSITIVE FIT
    HA5C VF-5SS-V POSITIVE FIT
    HA5C2 VF-5SS-V POSITIVE FIT
    HA5C3 VF-5SS-V POSITIVE FIT
    HA5C4 VF-5SS-V POSITIVE FIT
    HA5CS VF-5SS-V POSITIVE FIT
    HRC160 VF-5SS-V POSITIVE FIT
    HRC210 VF-5SS-V POSITIVE FIT
    HRT160 VF-5SS-V POSITIVE FIT
    HRT160-2 VF-5SS-V POSITIVE FIT
    HRT160SP VF-5SS-V POSITIVE FIT
    HRT160SS VF-5SS-V POSITIVE FIT
    HRT210 VF-5SS-V POSITIVE FIT
    HRT210-2 VF-5SS-V POSITIVE FIT
    HRT210M VF-5SS-V ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
    HRT210SP VF-5SS-V POSITIVE FIT
    HRT310 VF-5SS-V POSITIVE FIT
    HRT310SP VF-5SS-V POSITIVE FIT
    HRT450 VF-5SS-V ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
    HRTA5 VF-5SS-V POSITIVE FIT
    HRTA6 VF-5SS-V POSITIVE FIT
    T5C VF-5SS-V POSITIVE FIT
    T5C2 VF-5SS-V POSITIVE FIT
    T5C3 VF-5SS-V POSITIVE FIT
    T5C4 VF-5SS-V POSITIVE FIT
    TR160 VF-5SS-V POSITIVE FIT
    TR160-2 VF-5SS-V POSITIVE FIT
    TR200Y VF-5SS-V ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
    TR210 VF-5SS-V POSITIVE FIT
    TR310 VF-5SS-V POSITIVE FIT
    TRT100 VF-5SS-V ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
    TRT160 VF-5SS-V POSITIVE FIT
    TRT210 VF-5SS-V POSITIVE FIT
    TRT70 VF-5SS-V POSITIVE FIT
    HRT210HT VF-5SS-V POSITIVE FIT
    HRT210SS VF-5SS-V POSITIVE FIT
    TH240 VF-5SS-V POSITIVE FIT
    HA5C-T VF-5SS-V POSITIVE FIT
    HA5C3-T VF-5SS-V POSITIVE FIT
    HA5C4-T VF-5SS-V POSITIVE FIT
    TRT310 VF-5SS-V POSITIVE FIT
    HRT310SS VF-5SS-V POSITIVE FIT
    HA5C2-T VF-5SS-V POSITIVE FIT
    LT350 VF-5SS-V POSITIVE FIT
    LT260 VF-5SS-V POSITIVE FIT
    HRT210VM VF-5SS-V POSITIVE FIT
    HRT200HS VF-5SS-V POSITIVE FIT
    HQDA5 VF-5SS-V POSITIVE FIT
    HQDA6 VF-5SS-V POSITIVE FIT
    HRT210S VF-5SS-V POSITIVE FIT
    HDD255 VF-5SS-V POSITIVE FIT

    Need help finding the right machine?

    Build & Price

    Let us help you find the right one for your shop.

    Get Started

    Need More Information?

    If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

    Language Preference :
    Loading

    All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

    Recently Viewed Items

    You Have No Recently Viewed Items Yet

    Feedback
    Haas Logo

    Haas Delivered Price

    This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

    KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

    Sign up now!   

    HAAS TOOLING ACCEPTS THE FOLLOWING:

    • Service & Support
    • Owners
    • Request Service
    • Operator Manuals
    • Haas Parts
    • Rotary Repair Request
    • Pre-Install Guides
    • Shopping Tools
    • Build & Price a New Haas
    • Available Inventory
    • The Haas Price List
    • CNCA Financing
    • About Haas
    • Accessibility Statement
    • DNSH Statement
    • Export Compliance
    • Careers
    • Certifications & Safety
    • Contact Us
    • History
    • Terms & Conditions
    • Haas Tooling Terms & Conditions
    • Privacy
    • Warranty
    • Haas Community
    • Haas Certification Program
    • Haas Motorsports
    • Gene Haas Foundation
    • Haas Technical Education Community
    • Events
    • Join the Conversation
    • Facebook
    • X
    • Flickr
    • YouTube
    • LinkedIn
    • Instagram
    • TikTok
    © 2026 Haas Automation, Inc – CNC Machine Tools

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

    2800 Sturgis Rd., Oxnard, CA 93030
    Toll Free: (888) 817-4446 / Fax: 805-278-8554