My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

10 - DT/DM/UMC-350 - Chip Removal and Coolant

DT/DM/UMC-350 - Interactive Service Manual


  • 1 - DT/DM/UMC-350 - Introduction
  • 2 - DT/DM/UMC-350 - Specifications
  • 3 - DT/DM/UMC-350 - Installation
  • 4 - DT/DM/UMC-350 - Tool Changer
  • 5 - DT/DM/UMC-350 - Axis Motion
  • 6 - DT/DM/UMC-350 - Spindle
  • 7 - DT/DM/UMC-350 - Spindle Motor
  • 8 - DT/DM/UMC-350 - Lubrication Systems
  • 9 - DT/DM/UMC-350 - Electrical Control
  • 10 - DT/DM/UMC-350 - Chip Removal and Coolant
  • 11 - DT/DM/UMC-350 - Workholding
  • 12 - DT/DM/UMC-350 - Maintenance
  • 13 - DT/DM/UMC-350 - Autodoor and Auto Window
  • 14 - DT/DM/UMC-350 - Robot and Automation
  • 15 - DT/DM/UMC-350 - Enclosure

Go To :

  • 10.1 Chip Removal And Coolant
  • 10.2 DT/DM - Side Chip Auger - Installation
  • 10.3 DT/DM - Rear Lift Auger - Installation

10.1 Chip Removal and Coolant

Click on the image below to access the Chip Removal and Coolant - Service Manual

10.2 DT/DM - Side Chip Auger - Installation

Recently Updated

DT/DM - Side Chip-Auger - Installation


AD0347

Introduction

This procedure tells you how to install a side chip-auger system.

Machine Compatibility

Do this procedure on a DM-1 or DT-1 mill that was made after August, 2016.

Prerequisites

Needed parts:

  • For DT-1/DM-1 and DT-2/DM-2 side auger 93-1000200

For machines made prior to August, 2016 refer to Chip Auger - Installation CHC

Side Chip Auger Motor Installation

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

 Danger: When the machine is off, wait at least 5 minutes before you work in the control cabinet. This lets power dissipate from the machine. When the voltage indicator LED on the vector drive to goes off completely, it is safe to work in the control cabinet.

2

Disconnect the coolant hose [1].

Disconnect the cable for the coolant pump [2].

Remove the coolant tank assembly.

Remove the front cover for the front augers [3].

Remove and discard the auger cover plates [5]. Remove the used gaskets [4]

Install new gaskets [4] and the auger motors [6], and the motor adapters.

Torque the (4) socket-head cap screws (SHCS) for each auger motor. Refer to Haas Fastener Torque Specification. Use the value for steel.

3

Put the wires [3] from the motors [2] through the grommet [1] and into the side cable manager.

Attach a strip of foam tape [5] to the base casting.

Attach the rear cable manager [4] to the foam tape.

Put the motor cables into the rear cable manager.

Put the cables into the bottom of the control cabinet.

Auger Quad ChipC PCB Installation

1

Attach the (2) mounting brackets [1] to the cabinet.

Attach the I/O PCB cover [2] to the panel mounting brackets.

Open the I/O PCB cover [3].

Install the standoffs [4] to the rear wall of the control cabinet.

2

Attach the Quad-ChipC PCB [1] to the mounting holes on the I/O PCB cover.

Connect the power cable from P1 [2] on the I/O PCB to TB2 77/78 [3] on the transformer.

3

Make these connections on the Quad ChipC PCB:

  • auger power cable to P2 [1]
  • auger power cables and to P6 [2] and P7 [3]
  • over-current sensor cable to P8 [4]

Make these connections on the I/O PCB:

  • over-current sensor cable to P1 [5]
  • chipC en/rev cable to P37 [6]

Close the I/O PCB cover.

Tighten the (2) screws to hold the cover.

Side Chip Auger Installation

1

Remove the control skirt [1].

Remove the V-flange clamps [2].

Remove the chip chute extensions [3].

Install the (2) augers [4].

2

Use a coupler [2] to connect each auger [3] to the motor shaft [1].

Install the chip chute extensions.

Install the V-flange clamps.

Install the control skirt.

Put the coolant tank below the auger assembly.

Connect the coolant hose [4].

Connect the coolant-pump cable [5].

Set the main circuit breaker to the ON position.

Press [POWER ON].

Make sure the auger motors operate correctly.

Make sure the auger system has no coolant leaks

Conclusion

Set Parameter 209:3, ENABLE CHIP CONVEYR, to 1.

Update the configuration files. Refer to Patch File Load/Uninstall. 

10.3 DT/DM - Rear Lift Auger - Installation

Recently Updated

DM-1/DT-1 - Rear-Lift Auger - Installation


AD0350

Introduction

This procedure tells you how to install a rear-lift auger system.

Machine Compatibility

Do this procedure on a DM-1 or DT-1 that was made after August, 2016.

The machine must have a side chip-auger system installed. Refer to DM-1, DT-1 - Side Chip-Auger - Installation.

Tools Required

Floor jack, 2" x 4" x 24" (51 mm x 1 cm x 6 cm) wood

Installation

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

2

Remove the control skirt [1].

If the machine has chip chute extensions [3], do these steps:

  • remove the V-flange clamps [2]
  • remove the chip chute extensions [3]

For all machines, do these steps:

  • remove the chip chutes [5]
  • remove the coolant guard [4]
  • discard the chip chutes [5], chip chute extensions [3], and coolant guard [4]

3

Disconnect each auger [2] from the coupler [1].

Remove the augers [3].

This makes the rear lift-auger installation easier.

4

Remove the used sealant from the base.

Install sealant tape on the base as shown.

5

Put a 2" x 4" x 24" (50 mm x 101 mm x 610 mm) block of wood [2] onto a floor jack [3].

Put the lift auger assembly [1] onto the wood block.

Caution: The lift-auger assembly is heavy. Get the aid of another person to lift the auger.

Use the jack to lift the assembly into position.

Attach the assembly to the base casting.

Remove the jack.

6

Attach the base [1] for the rear chip guard.

Insert the augers [2] into the drain holes.

Connect each auger [5] to the motor shaft [3] with a coupler [4].

7

Install the front auger-trough cover [1].

Install the rear auger-trough cover [2].

8

Put the auger cable [1] through the bottom of the control cabinet.

Connect the auger cable to the I/O PCB. P38 [2] for Classic Haas Control or P24 [3] for Next Generation Control.

9

Install the control skirt [1].

Attach the extension [4] to the chip chute [2].

Use the V-flange clamp [3].

10

Put the coolant tank [1] below the auger assembly.

Put the 18-gallon chip container [2] under the chip chute extension.

Connect the coolant hose [3].

Connect the coolant pump cable [4].

11

Set the main circuit breaker to the ON position.

Press [POWER ON].

Start the auger.

Make sure the auger motors operate correctly.

Start the coolant.

Make sure the auger system operates correctly.

Make sure the auger system has no coolant leaks.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554