My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Lathe Smart CAN DC Autodoor - Installation - AD0566

Service Home How To Procedures Lathe Smart CAN DC Autodoor - Installation - AD0566

Lathe Smart CAN DC Autodoor - Installation - AD0566

- Jump to Section - Back to Top

3.2 Lathe Can Autodoor

Recently Updated Last updated: 12/07/2023

Lathe Smart CAN DC Autodoor - Installation


AD0566

Introduction

This procedure will show you how to install the Smart CAN autodoor option on lathes. 

Note: If you are upgrading to a Smart CAN Autodoor system do not use this procedure refer to Smart CAN Autodoor Upgrade procedure.

Machine Requirements:

  • Software Version 100.20.000.1200 or higher
  • I/O PCB 34-3490B or higher
  • AD PCB 34-3096, 34-3096A with Firmware Version  1.42 or higher
  • I/O Firmware version 4.09 or higher
  • TC Firmware version 2.06 or higher
  • See sheet metal requirements table below for specific machine details to see if your machine is able to install autodoor. Machines after this date are able to, machines before are not.
  • If a machine has a Motion sensor, an additional CAN cable 33-7586 will need to be ordered. 

 Note:  All the above software and firmware files can be downloaded from the Haas Business Center site.

MACHINES: ST - 10/15 ST - 20/25 ST - 30/35 ST - 20L/25L/20LY/25LY ST - 30L/35L DS-30Y REBOOT
Dates: August 2019 April 2019  October 2020 August 2019 June 2022

Smart CAN Autodoor Kits

Part Number Description Wattage
93-1000591 AUTODOOR FIELD INSTALL CAN ST-10/15 150
93-1000592 AUTODOOR FIELD INSTALL CAN ST-20/25/28 150
93-1000593 AUTODOOR FIELD INSTALL CAN ST-30/35 150
93-1000594 AUTODOOR FIELD INSTALL CAN ST-30L/35L 150
93-1000693 AUTO DOOR FIELD INSTALL CAN ST-10/15 2021 350
93-1000692 AUTO DOOR FIELD INSTALL CAN ST-20/25/28 2021 350
93-1000691 AUTO DOOR FIELD INSTALL CAN ST-30/35 2021 (DS-30Y REBOOT) 350
93-1000686 AUTO DOOR FIELD INSTALL CAN ST-10L/15L 2021 350
93-1000685 AUTODOOR FIELD INSTALL CAN ST-20L/25L 2021 350
93-1000690 AUTO DOOR FIELD INSTALL CAN ST-30L/35L 2021 350

Haas Europe - Smart CAN Autodoor Kits

Part Number Description Wattage
93-1000666 AUTO DOOR FIELD INSTALL CAN ST-10/15 HE 150
93-1000667 AUTO DOOR FIELD INSTALL CAN ST-20 HE 150
93-1000668 AUTO DOOR FIELD INSTALL CAN ST-30/35 HE 150
93-1000669 AUTO DOOR FIELD INSTALL CAN ST30L/35L HE 150
93-1000680 AUTODOOR FIELD INSTALL CAN ST10/15 21 HE 350
93-1000679 AUTODOOR FIELD INSTALL CAN ST-20 '21 HE 350
93-1000678 AUTODOOR FIELD INSTALL CAN ST30/35 21 HE (DS-30Y REBOOT) 350
93-1000701 AUTO DOOR FIELD INSTALL ST-10L/15L '21 HE 350
93-1000700 AUTO DOOR FIELD INSTALL CAN ST20L/25L HE 350
93-1000677 AUTO DOOR FIELD INSTALL CAN ST30L/35L 21 HE 350

Installation

1

Cut the track [1] and tape [2] if necessary and tape to track mount [3].

Clean the bottom of the track mount [3] and make sure it is not contaminated. Cut the double sided tape [4] to fit if necessary,  peel off one side of the tape and leave the other intact, and connect the mount [3] and [4] together.

 

2

Remove the sheet metal brackets [1] shown.

Attach the track assembly and track clips to the studs at the top of the machine using (2x) hex nuts.

3

Peel off a bit of the tape [1],  but do not peel off the full amount. This will be peeled off in a later step.

4

For ST-10/15 machines: Attach the motor [1] directly on top of the enclosure using (2x) FBHCS. 

For ST-20/25 machines: Attach the motor [1] to the bracket on top of the enclosure as shown using (2x) FBHCS.

For double door machines that are not the DS-30Y or ST-30L/35L: Attach the right motor [1] the same as the left motor.

5

Follow this step when installing the Autodoor on a DS-30Y or ST-30L/35L otherwise skip to the next section.

Attach the right side motor [3] as shown with the stiffener bracket [1].

The stiffener bracket [1] will be attached to the sheet metal using (2x) self-taping screws [2]. 

The motor [3] and other side of the stiffener bracket [2] are attached using (2x) FBHCS [4].

Note: DS-30Y and ST-30L/35L machines built after January 2022 may already have a stiffener bracket welded onto the sheet metal, in this case the stiffener bracket in the kit will not need to be used.

Track Alignment and Wiring

1

To align the track to the motor it is important for the wheel to have full engagement on the track, DO NOT sacrifice door alignment for track alignment, if you are having issues aligning the track adjust the track itself with the slots in the track clips.

Once the track is aligned peel the tape bit [2] that was left prior and apply pressure as you peel.

2

Single Door Machines

Route the pneumatic hose and the motor cable to the lube panel and electrical cabinet, respectively, as shown [1].

3

Double Door Machines

Route the pneumatic hose and the motor cable to the lube panel and electrical cabinet, respectively, as shown.

The pneumatic hoses will connect with a Tee fitting at location [1].

4

Connect pneumatic hose and air solenoid as shown.

Note: A bare lube panel is used to help easily identify which solenoid to connect to.

Decal Install

1

Install the Haas auto door decal [1] onto the enclosure panel that covers the auto door track. 

Smart CAN Autodoor Power Supply

1

Install the Smart Can Autodoor Power Supply using the provided hardware.

For machines built before July 2021: Use the provided (2) 6-32 nuts on the two holes at the top of the LVPS bracket to install the 350W CAN Autodoor Power Supply.

For machines built after July 2021: The LVPS should have (2) pem nuts [1] on the existing through holes on the top of the LVPS and the 6-32 nuts are not needed to install the 350W CAN Autodoor Power Supply.

Connect the cables to the power supply as shown in the next step.

2

Connect the Smart CAN Autodoor Power Supply using the wiring diagram shown.

Connect the following cables:

  1. P/N 33-3310 Smart CAN Supply (P1) to PSUP PCB (P7)
  2. P/N 33-5310 Smart CAN Supply (J1) to I/O PCB (J2)
  3. The power cable from the Smart Can Supply (J6) to Autodoor Motor #1 and for double door machines connect the power cable from (J9) to Motor Autodoor #2.

 Note: Cables P/N 33-3310 and 33-5310 are included in the new power supply.

3

Connect the autodoor button to J15 on the SKBIF PCB.

Parameters and Firmware Updates

1

Turn on the machine.

Verify that any necessary patches have been applied.

Go into Service Mode and set the factory setting 9013.001 CAN NODE 13 ENABLE to TRUE.

Go to the DIAGNOTICS> System tab.  Verify that you have the correct software and firmware versions installed (see introduction section).

Go to Setting 131 AUTO DOOR and set to ON.

Verification

1

Press the Autodoor button on the side of the control pendant and test the autodoor works correctly.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554